F3ET2 | OMRON, Europe

Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to F3ET2

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F3ET2

Lightcurtain in robust aluminium housing

The F3ET2 lightcurtains provide a reliable area monitoring in a robust housing. The optical synchronisation between emitter and receiver allow a fast and simple installation without special requirements.

  • Optical synchronisation for reliable operation without additional wiring
  • Robust aluminium housing
  • NPN/PNP and light on/dark on selectable

Specifications & ordering info

Ordering information

Sensor type

Detection area (mm)

Pitch

Sensing distance

Channels

Connection method

Output

Order code1

 

 

 

 

Through-beam

 

150

5 mm

3 m

30

-

5 pin

-

-

PNP/NPN

F3ET2-005-150

18 mm

15 m

8

-

-

-

F3ET2-018-150

300

5 mm

3 m

60

-

-

-

F3ET2-005-300

18 mm

15 m

16

-

-

-

F3ET2-018-300

450

5 mm

3 m

90

-

-

-

F3ET2-005-450

18 mm

15 m

24

-

-

-

F3ET2-018-450

600

5 mm

3 m

120

-

-

-

F3ET2-005-600

18 mm

15 m

32

-

-

-

F3ET2-018-600

900

5 mm

3 m

180

-

-

-

F3ET2-005-900

18 mm

15 m

48

-

-

-

F3ET2-018-900

1200

5 mm

3 m

240

-

-

-

F3ET2-005-1200

18 mm

15 m

64

-

-

-

F3ET2-018-1200

1500

5 mm

3 m

300

-

-

-

F3ET2-005-1500

18 mm

15 m

80

-

-

-

F3ET2-018-1500

1800

5 mm

3 m

360

-

-

-

F3ET2-005-1800

18 mm

15 m

96

-

-

-

F3ET2-018-1800

2100

18 mm

15 m

112

-

-

-

F3ET2-018-2100

Connector cables

Type

Features

Material

Order code

Nut

Cable

Straight

Angled

M12

5 wires

CuZn

PVC 2 m

XS2F-M12PVC5S2M-EU

XS2F-M12PVC5A2M-EU

PUR 2 m

XS2F-M12PUR5S2M-EU

XS2F-M12PUR5A2M-EU

PVC 5 m

XS2F-M12PVC5S5M-EU

XS2F-M12PVC5A5M-EU

PUR 5 m

XS2F-M12PUR5S5M-EU

XS2F-M12PUR5A5M-EU

Specifications

Item

Through-beam

F3ET2-005_

F3ET2-018_

Sensing distance

0 to 3 m

0 to 15 m

Vertical detection area

0 to MaxM mm; MaxM: 150, 300, 450, 600, 900, 1200, 1500, 18002

0 to MaxM mm; MaxM: 150, 300, 450, 600, 900, 1200, 1500, 1800, 2100

Minimum detectable object size

10 mm

30 mm

Pitch

5 mm

18 mm

Response time

4 ms + 80 µs × number of beams

Light source (wave length)

Infrared LED (880 nm)

Power supply voltage

24 VDC±20%

Operating temperature

-10 to 55°C

Degree of protection

IEC 60529 IP65

Material

Case

Aluminum


1. Light-ON/Dark-ON selectable

2. Models with different detection ranges are available in 150 mm intervals. Please contact your OMRON representative.

1. Light-ON/Dark-ON selectable

2. Models with different detection ranges are available in 150 mm intervals. Please contact your OMRON representative.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me F3ET2

f3et2 b prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for F3ET2

By completing this form you can request a quotation. Your personal details will be handled confidentially.

f3et2 b prod

Personal details

F3ET2

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Technical information

pes tech info 121 prod
pes tech info 122 prod