F3EM2 | OMRON, Europe

Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to F3EM2

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F3EM2

F3EM2

Measuring light curtains in robust aluminium housing

The F3EM2 provides easy to install and set up height and profile measurement. The analogue output provides simple overall height detection and the serial output models provide single beam evaluation for profile measurements.

  • Robust aluminium housing
  • Analogue output for simple height detections
  • Serial output with single beam evaluation for profile measurement
  • Various output modes to adapt output data to the given application

Specifications & ordering info

Ordering information

Sensor type

Measurement range (mm)

Pitch1

Sensing
distance

Channels

Connection method

Order code

 

 

 

 

RS-232-C serial/analog output models2

Analog output models

Through-beam
(measuring)

 

150

5 mm

3 m

30

-

M12 8-pin/
M12 5-pin

-

-

F3EM2-005-150

F3EM2-005-150-AV

18 mm

15 m

8

-

-

-

F3EM2-018-150

F3EM2-018-150-AV

300

5 mm

3 m

60

-

-

-

F3EM2-005-300

F3EM2-005-300-AV

18 mm

15 m

16

-

-

-

F3EM2-018-300

F3EM2-018-300-AV

450

5 mm

3 m

90

-

-

-

F3EM2-005-450

F3EM2-005-450-AV

18 mm

15 m

24

-

-

-

F3EM2-018-450

F3EM2-018-450-AV

600

5 mm

3 m

120

-

-

-

F3EM2-005-600

F3EM2-005-600-AV

18 mm

15 m

32

-

-

-

F3EM2-018-600

F3EM2-018-600-AV

900

5 mm

3 m

180

-

-

-

F3EM2-005-900

F3EM2-005-900-AV

18 mm

15 m

48

-

-

-

F3EM2-018-900

F3EM2-018-900-AV

1200

5 mm

3 m

240

-

-

-

F3EM2-005-1200

F3EM2-005-1200-AV

18 mm

15 m

64

-

-

-

F3EM2-018-1200

F3EM2-018-1200-AV

1500

5 mm

3 m

300

-

-

-

F3EM2-005-1500

F3EM2-005-1500-AV

18 mm

15 m

80

-

-

-

F3EM2-018-1500

F3EM2-018-1500-AV

1800

5 mm

3 m

360

-

-

-

F3EM2-005-1800

F3EM2-005-1800-AV

18 mm

15 m

96

-

-

-

F3EM2-018-1800

F3EM2-018-1800-AV

2100

18 mm

15 m

112

-

-

-

F3EM2-018-2100

F3EM2-018-2100-AV

Connector cables

Type

Features

Material

Order code

Nut

Cable

Straight

Angled

M12

8 wires

CuZN

PUR 2 m

Y92E-M12PURSH8S2M-L

 

PUR 5 m

Y92E-M12PURSH8S5M-L

 

5 wires

CuZn

PVC 2 m

XS2F-M12PVC5S2M-EU

XS2F-M12PVC5A2M-EU

PUR 2 m

XS2F-M12PUR5S2M-EU

XS2F-M12PUR5A2M-EU

PVC 5 m

XS2F-M12PVC5S5M-EU

XS2F-M12PVC5A5M-EU

PUR 5 m

XS2F-M12PUR5S5M-EU

XS2F-M12PUR5A5M-EU

Specifications

Item

Through-beam

F3EM2-005_

F3EM2-018_

Sensing distance

0 to 3 m

0 to 15 m

Vertical measurement range

0 to MaxM mm; MaxM: 150, 300, 450, 600, 900, 1200, 1500, 18003

0 to MaxM mm; MaxM: 150, 300, 450, 600, 900, 1200, 1500, 18001

Minimum detectable object size

10 mm

30 mm

Pitch

5 mm

18 mm

Response time

4 ms + 80 µs × number of beams (+ transmitting time for serial operation)

Light source (wave length)

Infrared LED (880 nm)

Power supply voltage

24 VDC±20%

Ambient temperature

-10 to 55°C

Degree of protection

IEC 60529 IP65

Material

Case

Aluminum

 


1. Models with 7.5 mm pitch are available. Contact your OMRON representative.

2. Models with RS-485 serial output are available. Contact your OMRON representative.

3. Models with different measurement ranges are available in 150 mm intervals. Please contact your OMRON representative.

1. Models with 7.5 mm pitch are available. Contact your OMRON representative.

2. Models with RS-485 serial output are available. Contact your OMRON representative.

3. Models with different measurement ranges are available in 150 mm intervals. Please contact your OMRON representative.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me F3EM2

f3em2 b prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for F3EM2

By completing this form you can request a quotation. Your personal details will be handled confidentially.

f3em2 b prod

Personal details

F3EM2

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Analogue output

Analogue output for simple height detections.

Profile measurement

Single beam evaluation for profile measurement.

Large portfolio

Models with a maximum measurement range from 150 mm to 2100 mm; beam resolution/pitch of 5 mm, 7.5 mm or 18 mm..

Profile scan

profile scan prod

Detailed profile scan of objects by single beam evaluation and serial interface.

Rugged housing

wood industry prod

Robust aluminium profile suitable for applications in harsh environments.

Technical information

pes tech info 121 prod
pes tech info 122 prod