F3E

Features

Light curtain in thin aluminium housing

The crossing of the multiple sensorbeams provides a reliable area monitoring in a thin, easy to install housing. The thin housing makes the light curtain ideal for the installation where space is crucial.

  • Thin 9 mm shape for easy design-in in elevator constructions
  • High ambient light immunity
  • Robust aluminium housing
  • Fulfills requirements of EN81-70 (1800 mm models) for mounting in elevators

For smaller size area monitoring see the E32 Area Sensing.

Specifications & ordering info

Ordering information

Sensor type

Detection
area

Pitch

Sensing
distance

Channels

Number of
optical axis

Connection method

Order code1
Potential free output

 

 

 

 

Through-beam

 

200 mm

40 mm

5 m

6

16

-

-

5 m

-

F3E-06-T1 5M

¢

-

-

-

F3E-06-T6

1320 mm

120 mm

12

34

-

-

5 m

-

F3E-12-T1 5M

¢

-

-

-

F3E-12-T6

1800 mm

120 mm

16

46

-

-

5 m

-

F3E-16-T1 5M

¢

-

-

-

F3E-16-T6

40 mm

46

136

-

-

5 m

-

F3E-46-T1 5M

¢

-

-

-

F3E-46-T6

Specifications

Item

Through-beam

F3E-06-T_

F3E-12-T_

F3E-16-T_

F3E-46-T_

Number of LEDs

6

12

16

46

Number of optical axes

16

34

46

136

Pitch

40 mm

120 mm

120 mm

40 mm

Vertical detection range

20 to 200 mm

20 to 1320 mm

20 to 1820 mm

Response time

max. 110 ms (signal interruption)

Light source (wave length)

Infrared LED (880 nm)

Power supply voltage

10 to 30 VDC

Ambient temperature

Operation

-20 to 60°C

Storage

-40 to 70°C

EMC conformity/standards

73/23/EWG; 89/336/EWG; 95/16/EG; EN81-1; EN81-2; EN12015; EN12016; EN61000-6-x

Degree of protection

IEC 60529 IP54

Dimensions

400 × 40.7 × 9 mm

1590 × 40.7 × 9 mm

2070 × 40.7 × 9 mm

2000 × 40.7 × 9 mm

Material

Case

Aluminum


1. Light-ON/Dark-ON settable. Common operation is Dark-ON

1. Light-ON/Dark-ON settable. Common operation is Dark-ON

Accessories

Cable connectors

 

Size

Shape

Type

Features

Material

Order code

Nut

Cable

Connector straight

Connector l-shaped

M8

 

 

3 pin

Brass (CuZn)

PVC 2 m

XS3F-M8PVC3S2M

XS3F-M8PVC3A2M

PUR 2 m

XS3F-M8PUR3S2M

XS3F-M8PUR3A2M

4pin

PVC 2 m

XS3F-M8PVC4S2M

XS3F-M8PVC4A2M

PUR 2 m

XS3F-M8PUR4S2M

XS3F-M8PUR4A2M

 

 

3 pin

Brass (CuZn)

PVC 2 m

XS3F-LM8PVC3S2M

XS3F-LM8PVC3A2M

4 pin

XS3F-LM8PVC4S2M

XS3F-LM8PVC4A2M

 

Detergent resistant
Wash-down

4 pin

Stainless steel (SUS316L)

PP1 2 m

Y92E-S08PP4S 2M-L

Y92E-S08PP4A 2M-L

 

Robotic
(drag chain)

4 pin

Brass (CuZn)

Robotic PVC 2 m

XS3F-M421-402-R

XS3F-M422-402-R

Robotic PUR 2 m

Y92E-M08PUR4S2M-L

Y92E-M08PUR4A2M-L

High robotic (drag chain & torsion)

High robotic PUR 2 m

Y92E-M08PUR4S2M-R

Y92E-M08PUR4A2M-R

M122

 

 

3 wire

Brass (CuZn)

PVC 2 m

XS2F-M12PVC3S2M

XS2F-M12PVC3A2M

PUR 2 m

XS2F-M12PUR3S2M

XS2F-M12PUR3A2M

4 wire

PVC 2 m

XS2F-M12PVC4S2M

XS2F-M12PVC4A2M

PUR 2 m

XS2F-M12PUR4S2M

XS2F-M12PUR4A2M

5 wire

PVC 2 m

XS2F-M12PVC5S2M

XS2F-M12PVC5A2M

PUR 2 m

XS2F-M12PUR5S2M

XS2F-M12PUR5A2M

 

 

3 wire

Brass (CuZn)

PVC 2 m

XS2F-LM12PVC3S2M

XS2F-LM12PVC3A2M

4 wire

XS2F-LM12PVC4S2M

XS2F-LM12PVC4A2M

 

LED
(power and output LED, PNP/NPN)

3 wire

Nickel plated brass

PVC 2 m

XS2F-M12PVC3A2MPLED

4 wire

XS2F-M12PVC4A2MPLED

3 wire

PUR 2 m

XS2F-M12PUR3A2MPLED

4 wire

XS2F-M12PUR4A2MPLED

 

Detergent resistant
Wash-down

4 wire

Stainless steel (SUS316L)

PP1 2 m

Y92E-S12PP4S 2M-L

Y92E-S12PP4A 2M-L

 

105°C
Heat resistant

4 wire

Stainless steel (SUS316L)

Heat resistant PVC 2 m

XS2F-E421-D80-E

XS2F-E422-D80-E

 

Twist & click

4 wire

Nickel plated Zinc

PVC 2 m

XS5F-D421-D80-F

XS5F-D422-D80-F

PUR 2 m

XS5F-D421-D80-P

XS5F-D422-D80-P

 

Robotic
(drag chain)

4 wire

Brass (CuZn)

Robotic PVC 2 m

XS2F-D421-D80-F

XS2F-D422-D80-F

Robotic PUR 2 m

Y92E-M12PUR4S2M-L

Y92E-M12PUR4A2M-L

High robotic
(drag chain & torsion)

High grade robotic PUR 2 m

Y92E-M12PUR4S2M-R

Y92E-M12PUR4A2M-R

 

 

8 pin

8 wire shielded cable

Brass (CuZn)

Shielded PUR 2m

Y92E-M12PURSH8S2M-L

Fiber amplifier (E3X) connector

 

Fiber
amplifier connectors

Special fiber
connector - 4 wire

PBT

PVC 2 m

E3X-CN21

 

Special fiber
connector + M8 plug

Plug: Zinc
diecast

PVC 30 cm with M8
4-pin plug

E3X-CN21-M3J-2 0.3M

Special
fiber
connector + M12 plug

PVC 30 cm with M12
4-pin plug

E3X-CN21-M1J 0.3M

 

Size

Shape

Type

Features

Material

Order code

Nut

Cable

Connector straight

Connector l-shaped

M8/M12

 

Confection-able

Plugs and connectors for self
assembly

Brass

n.a.

XS2C/G, XS5C/G
Y92E_conf

M12

 

Field I/0
boxes

Direct wiring or DeviceNet communication

XW3D

M8/M12

 

T-connectors, covers, accessories and extended wiring portfolio

n.a.

XS2R, XS3R, XY2F, ...

1. PP - polypropylene

2. For details on pin configuration refer to specifications

Have a question?

We are ready to help.

Contact us

Download catalogue

Browse our products offline (PDF).

Get your copy

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events