Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to F39-TGR-MCL

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F39-TGR-MCL

F39-TGR-MCL

Muting actuators

The F39-TGR-MCL-_ muting actuators are plug-and-play accessories for the F3S-TGR-CL Safety Sensors. Easy wiring of the entire muting system is provided by connection boxes managing all connections needed.

  • Active/active and active/passive systems supported
  • T- and L- shape muting by using same parts
  • Selectable muting sensor sequence
  • Pre-installed mounting brackets
  • Pre-wired connection cables
  • Supporting Type 2 and Type 4 applications

Specifications & ordering info

Ordering information

Muting actuators (mounting brackets are included)

 

 

Order code

Transmitter + Receiver set

active/active

F39-TGR-MCL

Receiver only

active/active

F39-TGR-MCL-D

Transmitter only

active/active

F39-TGR-MCL-L

Transceiver + Reflector set

active/passive

F39-TGR-MCL-R

Transceiver only

active/passive

F39-TGR-MCL-R-A

Reflector only

active/passive

F39-TGR-MCL-R-P

Connection boxes

 

Order code

Connection box for Receivers and Transceivers

F39-TGR-MCL-CMD

Connection box for Transmitters

F39-TGR-MCL-CML

Mounting brackets

 

Order code

Mounting bracket for one muting actuator

F39-TGR-MCL-ST

Specifications

Power supply

24 VDC±20%

Consumption

5 W max (F39-TGR-MCL-_ only)

Ambient temperature

During operation; -10 to + 55°C (with no dew condensation)

Cable connector

Length

30 cm pre-wired

RX

M12 5-pin female

TX

M12 5-pin female

Degree of protection

IP65

Distance between muting beams

250mm

F39-TGR-MCL

Optical data

Through-beam system

Operating distance

0 ... 7 m; max. 0 ... 8,4 m

Light source

Red emitting LEDs, Wavelength 630 nm

F39-TGR-MCL-R

Optical data

Polarized retro-reflective system

Operating distance

0 ... 4 m; max. 0 ... 4,8 m

Light source

Red emitting LEDs, Wavelength 660 nm

Configuration examples

L-muting, active/active

1) Safety sensor (e.g. F3S-TGR-CL4A-K2-500)

2) Muting actuators F39-TGR-MCL

3) Connector box F39-TGR-MCL-CML

4) Connector box F39-TGR-MCL-CMD

 

L-muting, active/passive

1) Safety Sensor (e.g. F3S-TGR-CL4A-K2C-500)

2) Muting actuators F39-TGR-MCL-R

3) Connection box F39-TGR-MCL-CMD

 

 

How can we help you?

Want to know more about OMRON Industrial robots and robotics?

Request
Contact us

Contact me F39-TGR-MCL

f39-tgr-mcl prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for F39-TGR-MCL

By completing this form, you can request a quotation. Please note that only a company email address is accepted.

f39-tgr-mcl prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation