ER1032 | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to ER1032

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

ER1032

  • ER1032 Rope Pull Emergency Stop Switch Datasheet
  • Thank you for downloading the ER1032 Rope Pull Emergency Stop Switch Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

Rope pull emergency stop switches

The ER1032 line-up offers a maximum rope span of up to 100m to both sides of the switch which equals a maximum rope span of 200m. A robust aluminium housing offers flexibility in installation and durability in use.

  • Optional E-Stop pushbutton
  • Optional LED indicator beacon for minimum downtime
  • Tension indicator for easy setup and maintenance
  • Heavy duty housing for demanding applications
  • Integrated reset pushbutton
  • Vibration tolerant for reliable operation
Specifications & ordering info

Ordering information

Standard models

Aluminum die-cast housing

E-Stop

Indicator beacon

Contacts

Wiring entry

Order code

Not included

-

2 N/C + 1 N/O

3 × M20

44506-4010 ER5018-021M

Not included

-

3 N/C

3 × M20

44506-4030 ER5018-030M

Included

-

2 N/C + 1 N/O

3 × M20

44506-4110 ER5018-021ME

Included

-

3 N/C

3 × M20

44506-4130 ER5018-030ME

Not included

Not included

2 N/C + 1 N/O

3 × M20

44506-5010 ER6022-021M

Not included

Not included

3 N/C + 1 N/O

3 × M20

44506-5050 ER6022-031M

Not included

Included (24 VDC)

2 N/C + 1 N/O

3 × M20

44506-5110 ER6022-021ML

Not included

Included (24 VDC)

3 N/C + 1 N/O

3 × M20

44506-5150 ER6022-031ML

Included

Not included

2 N/C + 1 N/O

3 × M20

44506-5210 ER6022-021ME

Included

Not included

3 N/C + 1 N/O

3 × M20

44506-5250 ER6022-031ME

Included

Included (24 VDC)

2 N/C + 1 N/O

3 × M20

44506-5410 ER6022-021MEL

Included

Included (24 VDC)

3 N/C + 1 N/O

3 × M20

44506-5450 ER6022-031MEL

Included

Included (24 VDC)

4 N/C + 2 N/O

4 × M20

44506-6410 ER1022-042MELL

Included

Included (24 VDC)

4 N/C + 2 N/O

4 × M20

44506-6510 ER1022-042MELR

Included

Included (24 VDC)

4 N/C + 2 N/O

4 × M20

44506-7410 ER1032-042MEL

Stainless steel housing

E-Stop

Indicator beacon

Contacts

Wiring entry

Order code

Not included

Not included

2 N/C + 2 N/O

3 × M20

44506-5810 ER6022-022MSS

Not included

Not included

3 N/C + 1 N/O

3 × M20

44506-5830 ER6022-031MSS

Not included

Included

2 N/C + 2 N/O

3 × M20

44506-5910 ER6022-022MLSS

Not included

Included

3 N/C + 1 N/O

3 × M20

44506-5930 ER6022-031MLSS

Included

Not included

2 N/C + 2 N/O

3 × M20

44506-5850 ER6022-022MESS

Included

Not included

3 N/C + 1 N/O

3 × M20

44506-5870 ER6022-031MESS

Included

Included

2 N/C + 2 N/O

3 × M20

44506-5950 ER6022-022MELSS

Included

Included

3 N/C + 1 N/O

3 × M20

44506-5970 ER6022-031MELSS

Explosion proof models

Aluminum die-cast housing

E-Stop

Indicator beacon

Contacts

Wiring entry

Order code

Not included

Not included

1 N/C + 1 N/O

pre-wired, 3 m

44506-5600 XER6022-011C3

Not included

Not included

1 N/C + 1 N/O

pre-wired, 3 m

44506-6600 XER1022-011C3L

Not included

Not included

1 N/C + 1 N/O

pre-wired, 3 m

44506-6610 XER1022-011C3R

Not included

Not included

1 N/C + 1 N/O

pre-wired, 3 m

44506-7600 XER1032-011C3

Stainless steel housing

E-Stop

Indicator beacon

Contacts

Wiring entry

Order code

Not included

Not included

1 N/C + 1 N/O

pre-wired, 3 m

44506-5610 XER6022-011C3SS

Not included

Not included

2 N/C

pre-wired, 3 m

44506-5620 XER6022-020C3SS

Accessories

Item

Applicable model

Order code

Replacement Lid

ER5018

44506-3700 SM06-SL400

ER6022

44506-5700 SM06-SL500

ER6022-SS stainless steel

44506-5730 SM06-SLXER6022SS

Replacement Lid/LED, 24 VDC

ER1022

44506-6710 SM06-SL710

ER1032

44506-7710 SM06-SL711

ER6022-SS stainless steel

44506-5740 SLER6022LSS

Replacement Lid/LED

ER6022

44506-5710 SM06-SL510

Rope kit, 5 m, stainless steel

ER5018, ER6022, ER1022, ER1032

44506-2705 RK5

Rope kit, 10 m, stainless steel

ER5018, ER6022, ER1022, ER1032

44506-2710 RK10

Rope kit, 20 m, stainless steel

ER5018, ER6022, ER1022, ER1032

44506-2720 RK20

Rope kit, 50 m, stainless steel

ER5018, ER6022, ER1022, ER1032

44506-2750 RK50

Rope kit, 80 m, stainless steel

ER6022, ER1022, ER1032

44506-2780 RK80

Rope kit 100 m, stainless steel

ER6022, ER1022, ER1032

44506-2711 RK100

Rope kit 126 m, stainless steel

ER1032

44506-2726 RK126

Rope only, 5 m

ER5018, ER6022, ER1022, ER1032

44506-3705 R5M

Rope only, 10 m

ER5018, ER6022, ER1022, ER1032

44506-3710 R10M

Rope only, 20 m

ER5018, ER6022, ER1022, ER1032

44506-3720 R20M

Rope only, 50 m

ER5018, ER6022, ER1022, ER1032

44506-3750 R50M

Rope only, 100 m

ER5018, ER6022, ER1022, ER1032

44506-3711 R100M

Rope only, 126 m

ER5018, ER6022, ER1022, ER1032

44506-3726 R126M

Tensioner gripper, stainless steel

ER5018, ER6022, ER1022, ER1032

44506-4700 SM06-TG00

Eye bolt stainless steel, 8 per pack

ER5018, ER6022, ER1022, ER1032

44506-4710 SM06-EB10

Double loop clip, stainless steel, 4 per pack

ER5018, ER6022, ER1022, ER1032

44506-4720 SM06-DL20

Thimble stainless steel, 4 per pack

ER5018, ER6022, ER1022, ER1032

44506-4770 SM06-THSS

Turnbuckle, stainless steel

ER5018, ER6022, ER1022, ER1032

44506-4730 SM06-TB30

Spring, stainless steel

ER5018, ER6022, ER1022, ER1032

44506-4750 SM06-SP50

Rope pulley, stainless steel

ER5018, ER6022, ER1022, ER1032

44506-4780 SM06-RPSS

E-Stop mechanism

ER5018, ER6022, ER1022, ER1032

44506-4760 SM06-ES60

Yellow E-Stop Background Label

ER5018, ER6022, ER1022, ER1032

44506-4791 SM06-YLES

Specifications

Standard models

Item

Applicable model

ER5018

ER6022

ER6022SS

ER1022

ER1032

Electrical

Contact configurations

2 N/C + 1 N/O, 3 N/C

2 N/C + 1 N/O, 3N/C + 1N/O

3 N/C+1 N/O, 2 N/C+2 N/O

4 N/C + 2 N/O

4 N/C + 2 N/O

Safety contacts

2 N/C, 3 N/C

2 N/C, 3 N/C

4 N/C

Switching ability

AC: 120 V-6 A, 240 V-3 A, inductive

DC: 24 V-2.5 A, inductive

Auxiliary contacts

1 N/O

1 N/O, 2 N/O

2 N/O

Max. switching current/Volt/Amp

240 V/720 VA

Electrical life

1,000,000 minimum

LED indicator beacon

-

24 VDC

Mechanical

Max. rope span

40 m

80 m

100 m

125 m

125 m each side

Case material

Die-cast aluminum alloy

Die-cast 316 stainless steel casing

Die-cast aluminum alloy

Eye nut material

Stainless steel

Wiring entry

3 × M20

4 × M20

Mechanical life

1,000,000 minimum

Environ-
mental

Protection

IP67 (NEMA 6)

Operating temperature

-25 to 80°C

Cleaning

Water washdown

Com-

pliance

Standards

EN60947-5-1:2004, EN60947-5-5:1997+A1:2005; EN60204-1; EN ISO 13850:2006

Approvals/listings

CE marked for all applicable directives, UL and C-UL

Explosion proof models

Item

Applicable model

XER6022

XER1022

XER1032

Electrical

Contact configuration

1 N/C + 1 N/O, 2 N/C

Safety contact

1 N/C, 2 N/C

Auxiliary contact

1 N/O

Rated voltage and current (AC15)

400 VAC/2 A AC, 250 VAC/4 A AC

Rated voltage and current (DC)

250 VDC/0,15 A DC

Switching ability AC ratings

Resistive load

125 VAC/5 A, 250 VAC/5 A

Inductive load

125 VAC/3 A, 250 VAC/3 A

Switching ability DC ratings

Resistive load

30 VDC/7 A, 250 VDC/0.15 A

Inductive load

30 VDC/5 A, 250 VDC/0.03 A

Com-
pliance

Ex-classification

II 2 G EEx d II C T6

Certification

PTB00 ATEX 1093X IBExU 01 ATEX 1007X

Accessories

RK rope tension kit

 

The RK rope tension kit comes with all of the required hardware for most installations. A spring is required as shown in the installation example below.

Installation Hardware

 

Individual hardware items may be purchased for specific installation requirements.

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events