EJ1N-HFU-ETN | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to EJ1N-HFU-ETN

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Features

Connect Modbus slaves to ETHERNET

The EJ1N-HFU-ETN provides the solution to connect a CelciuX° (EJ1) in-panel multi-loop PID controller to PROFINET and Modbus/TCP. Although built on the CelciuX° (EJ1) platform, this unit can be used as a gateway for discrete Modbus units when only using the EJ1N-EDU endplate.

  • Connects Modbus serial slaves to PROFINET and Modbus/TCP.
  • Built for integration into the CelciuX° (EJ1).
  • Usable as a gateway for discrete units like E5_N-series temperature controllers and MX2 inverters.
  • Flexible implementation with standard .gsd file.
  • Ethernet/IP gateway just for EJ1N-TC2 cards: up to 24 EJ1N-TC2 connectable (48 loops in total).
Specifications & ordering info

Ordering information

Name

Order code

ETHERNET to Serial Gateway

EJ1N-HFU-ETN

Specifications

Item

EJ1N-HFU-ETN

PROFINET

IO Device

Conformance

Class A

Supported RT

Class 1

Minimum Update Rate

8 ms

Number of Modbus RTU nodes

31

Ambient operating temperature

−10ºC to 55ºC

Ambient operating humidity

25% to 85%

Storage temperature

−20ºC to 65ºC

Weight

170 g

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events