
EE-SX97
Photomicrosensor in plastic fork shape housing
Standard photomicrosensors with 50 mA direct switching capacity for the accurate detection of machine parts or small objects independent of material or magnetic fields and at best value for money.
- Response frequency up to 1 kHz
- Space saving housing and connector integration
Specifications & ordering info
Product | Shape | Sensing method | Sensing distance | Setting method | Connection method | Output type | Operation mode | Response time | Material housing | Thread size | Width | Height | Depth | Type of light | Power supply voltage | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Straight | Through-beam with slot | 5 mm | Fixed | System connector | NPN | Dark-ON, Light-ON | 0.17 ms | PBT | Other | 26 mm | 22 mm | 7 mm | Infrared light | 5-24 V | Photomicro sensor, slot type, standard-shape, 5 mm, NPN, connector | |
|
Straight | Through-beam with slot | 5 mm | Fixed | System connector | PNP | Dark-ON, Light-ON | 0.17 ms | PBT | Other | 26 mm | 22 mm | 7 mm | Infrared light | 5-24 V | Photomicro sensor, slot type, standard shape, 5mm, PNP, connector | |
|
T-shaped, 7 mm | Through-beam with slot | 5 mm | Fixed | System connector | NPN | Dark-ON, Light-ON | 0.17 ms | PBT | Other | 13.7 mm | 26 mm | 22 mm | Infrared light | 5-24 V | Photomicro sensor, slot type, T-shape, 5mm, NPN, connector | |
|
T-shaped, 7 mm | Through-beam with slot | 5 mm | Fixed | System connector | PNP | Dark-ON, Light-ON | 0.17 ms | PBT | Other | 13.7 mm | 26 mm | 22 mm | Infrared light | 5-24 V | Photomicro sensor, slot type, T-shape, 5 mm, PNP, connector | |
|
Close-mounting | Through-beam with slot | 5 mm | Fixed | System connector | PNP | Dark-ON, Light-ON | 0.17 ms | PBT | Other | 12.8 mm | 15.5 mm | 21.7 mm | Infrared light | 5-24 V | Photomicro sensor, slot type, 5mm, close-mounting, PNP, connector |
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me EE-SX97

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for EE-SX97
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFeatures
Limit detection

Easy to mount end position detection/limit sensors (contactless).
Technical information

