Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to EE-SX95

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

EE-SX95

EE-SX95

Ultra-compact fork shape Photomicrosensor

The small sized photo microsensors are ideally suited for the detection of machine parts where space is crucial.

  • Mounting with M3 or M2 screws
  • Bright indicator LEDs for high visibility from many directions.
  • Antivalent output (L-ON/D-ON)
  • Load short-circuit protection circuit

Specifications & ordering info

Ordering information

Sensor type

Sensing distance

Connection method

Operation mode

Shape1

Order code2

 

 

 

 

NPN output

PNP output

Through-beam with slot

5 mm
(slot width)
(Infrared light)

1 m3

Light-ON

Dark-ON

(2 outputs)

Standard

EE-SX950-W 1M

EE-SX950P-W 1M

L-shaped

EE-SX951-W 1M

EE-SX951P-W 1M

F-shaped

EE-SX952-W 1M

EE-SX952P-W 1M

R-shaped

EE-SX953-W 1M

EE-SX953P-W 1M

U-shaped

EE-SX954-W 1M

EE-SX954P-W 1M

Specifications

Item

 

Through-beam

 

Standard

L-shaped

F-shaped

R-shaped

U-shaped

NPN

EE-SX950-W 1M

EE-SX951-W 1M

EE-SX952-W 1M

EE-SX953-W 1M

EE-SX954-W 1M

PNP

EE-SX950P-W 1M

EE-SX951P-W 1M

EE-SX952P-W 1M

EE-SX953P-W 1M

EE-SX954P-W 1M

Slot depth

6.5 mm

Standard sensing object

Opaque: 1.8 × 0.8 mm min.

Light source (wave length)

Infrared LED (940 nm)

Sensing distance (slot width)

5 mm

Power supply voltage

5 to 24 VDC ±10%, ripple (p-p): 10% max.

Protective circuits

Load short-circuit protection

Response frequency

1 kHz min. (3 kHz average)

Ambient temperature

Operating: −25 to +55°C, Storage: −30 to +80°C (with no icing or condensation)

Degree of protection

IEC60529 IP50

Material

Case

PBT (Polybutylene terephthalate)

Lens

Polycarbonate

 


1. For detailed shape dimensions refer to datasheet on industrial.omron.eu
2. For 1-m robot cable please exchange “W” by “R” in order code (Example: EE-SX950-R 1M)
3. 3 m models are available on request. Please contact your OMRON representative.
1. For detailed shape dimensions refer to datasheet on industrial.omron.eu
2. For 1-m robot cable please exchange “W” by “R” in order code (Example: EE-SX950-R 1M)
3. 3 m models are available on request. Please contact your OMRON representative.

How can we help you?

Want to know more about OMRON Industrial robots and robotics?

Request
Contact us

Contact me EE-SX95

ee-sx95 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for EE-SX95

By completing this form, you can request a quotation. Please note that only a company email address is accepted.

ee-sx95 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Deep slot

ee-sx95 feature prod

Deep slot of 6.5 mm allows higher tolerances in mechanical design.