Specifications & ordering info
Product | Shape | Sensing method | Sensing distance | Setting method | Connection method | Cable length | Output type | Operation mode | Response time | Material housing | Thread size | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Type of light | Power supply voltage | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Straight | Through-beam with slot | 5 mm | Fixed | Cable | 2 m | NPN | Dark-ON | 0.17 ms | PBT | Other | 18 mm | 31.1 mm | 4.6 mm | Infrared light | 5-24 V | Photomicro sensor, slim, 5 mm slot, indicator incident light on, D-on, NPN, 2 m cable | |
|
Straight | Through-beam with slot | 5 mm | Fixed | Cable | 2 m | NPN | Dark-ON | 0.17 ms | PBT | Other | 18 mm | 31.1 mm | 4.6 mm | Infrared light | 5-24 V | Photomicro sensor, slim, 5 mm slot, indicator incident light off, D-on, NPN, 2 m cable | |
|
Straight | Through-beam with slot | 5 mm | Fixed | Cable | 2 m | PNP | Dark-ON | 0.17 ms | PBT | Other | 18 mm | 31.1 mm | 4.6 mm | Infrared light | 5-24 V | Photomicro sensor, slim, 5 mm slot, indicator incident light on, D-on, PNP, 2 m cable | |
|
Straight | Through-beam with slot | 5 mm | Fixed | Cable | 2 m | PNP | Dark-ON | 0.17 ms | PBT | Other | 18 mm | 31.1 mm | 4.6 mm | Infrared light | 5-24 V | Photomicro sensor, slim, 5 mm slot, indicator incident light off, D-on, PNP, 2 m cable | |
|
L-shaped | Through-beam with slot | 5 mm | Fixed | Cable | 2 m | NPN | Dark-ON | 0.17 ms | PBT | Other | 18 mm | 13.3 mm | 21 mm | Infrared light | 5-24 V | Photomicro sensor, slim, L-shape, indicator incident light on, D-on, NPN, 2 m cable | |
|
L-shaped | Through-beam with slot | 5 mm | Fixed | Cable | 2 m | NPN | Dark-ON | 0.17 ms | PBT | Other | 18 mm | 13.3 mm | 21 mm | Infrared light | 5-24 V | Photomicro sensor, slim, 5 mm slot, L-shaped, indicator incident light off, D-on, NPn, 2 m cable | |
|
L-shaped | Through-beam with slot | 5 mm | Fixed | Cable | 2 m | PNP | Dark-ON | 0.17 ms | PBT | Other | 18 mm | 13.3 mm | 21 mm | Infrared light | 5-24 V | Photomicro sensor, slim, 5 mm slot, L-shaped, indicator incident light on, D-on, PNP, 2 m cable | |
|
L-shaped | Through-beam with slot | 5 mm | Fixed | Cable | 2 m | PNP | Dark-ON | 0.17 ms | PBT | Other | 18 mm | 13.3 mm | 21 mm | Infrared light | 5-24 V | Photomicro sensor, slim, 5 mm slot, L-shaped, indicator incident light off, D-on, PNP, 2 m cable | |
|
T-shaped | Through-beam with slot | 5 mm | Fixed | Cable | 2 m | NPN | Dark-ON | 0.17 ms | PBT | Other | 19.1 mm | 31.1 mm | 12.3 mm | Infrared light | 5-24 V | Photomicro sensor, slot type, slim, T-shaped, indicator incident light on, NPN, 2 m cable | |
|
T-shaped | Through-beam with slot | 5 mm | Fixed | Cable | 2 m | NPN | Dark-ON | 0.17 ms | PBT | Other | 19.1 mm | 31.1 mm | 12.3 mm | Infrared light | 5-24 V | Photomicro sensor, slim, 5mm slot, T-shaped, indicator incident light off, D-ON, NPN, 2 m cable | |
|
T-shaped | Through-beam with slot | 5 mm | Fixed | Cable | 2 m | PNP | Dark-ON | 0.17 ms | PBT | Other | 19.1 mm | 31.1 mm | 12.3 mm | Infrared light | 5-24 V | Photomicro sensor, slim, 5mm slot, T-shaped, indicator incident light on, D-on, PNP, 2 m cable | |
|
T-shaped | Through-beam with slot | 5 mm | Fixed | Cable | 2 m | PNP | Dark-ON | 0.17 ms | PBT | Other | 19.1 mm | 31.1 mm | 12.3 mm | Infrared light | 5-24 V | Photomicro sensor, slim, 5mm slot, T-shaped, indicator incident light off, D-on, PNP, 2 m cable | |
|
Straight | Through-beam with slot | 5 mm | Fixed | Cable | 2 m | NPN | Light-ON | 0.17 ms | PBT | Other | 18 mm | 31.1 mm | 4.6 mm | Infrared light | 5-24 V | Photomicro sensor, slim, Standard-shape, indicator incident light on, L-on, NPN, 2 m cable | |
|
Straight | Through-beam with slot | 5 mm | Fixed | Cable | 2 m | PNP | Light-ON | 0.17 ms | PBT | Other | 18 mm | 31.1 mm | 4.6 mm | Infrared light | 5-24 V | Photomicro sensor, slim, 5mm slot, indicator incident light on, L-on, PNP, 2 m cable | |
|
L-shaped | Through-beam with slot | 5 mm | Fixed | Cable | 2 m | NPN | Light-ON | 0.17 ms | PBT | Other | 18 mm | 13.3 mm | 21 mm | Infrared light | 5-24 V | Photomicro sensor, L-shaped 5 mm slot width, indicator incident light on, L-ON, 5-24 Vdc, NPN, 2 m cable | |
|
L-shaped | Through-beam with slot | 5 mm | Fixed | Cable | 2 m | NPN | Light-ON | 0.17 ms | PBT | Other | 18 mm | 13.3 mm | 21 mm | Infrared light | 5-24 V | Photo micro sensor, L-shaped 5 mm slot width, indicator incident light off, L-ON, 5 to 24 VDC, NPN, 2 m cable | |
|
L-shaped | Through-beam with slot | 5 mm | Fixed | Cable | 2 m | PNP | Light-ON | 0.17 ms | PBT | Other | 18 mm | 13.3 mm | 21 mm | Infrared light | 5-24 V | Photomicro sensor, L-shaped 5 mm slot width, indicator incident light on, L-ON, 5-24 Vdc, PNP, 2 m cable | |
|
T-shaped | Through-beam with slot | 5 mm | Fixed | Cable | 2 m | NPN | Light-ON | 0.17 ms | PBT | Other | 19.1 mm | 31.1 mm | 12.3 mm | Infrared light | 5-24 V | Photomicro sensor, T-shaped 5 mm slot width, indicator incident light on, L-ON, 5-24 Vdc, NPN, 2 m cable | |
|
T-shaped | Through-beam with slot | 5 mm | Fixed | Cable | 2 m | PNP | Light-ON | 0.17 ms | PBT | Other | 19.1 mm | 31.1 mm | 12.3 mm | Infrared light | 5-24 V | Photomicro sensor, T-shaped 5mm slot width, indicator incident light on, L-ON, 5-24 Vdc, PNP, 2 m cable |
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me EE-SX77/87

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for EE-SX77/87
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadTechnical information

