Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to EE-SX47/67

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

EE-SX47/67

EE-SX47/67

Photo microsensor in plastic fork shape housing

For smaller size see the EE-SX95. For larger fork size sensors see the E3Z-G.

  • Response frequency up to 1 kHz
  • Wide operating voltage range: 5 to 24 VDC

Specifications & ordering info

Ordering information

Connector models

Sensor type

Sensing distance

Connection method

Operation Mode

Shape1

Order code 2

NPN output

PNP output

Through-beam with slot

5 mm
(slot width)
(Infrared light)

Connector (4 pin)3

Dark-ON/Light-ON
(selectable)

Standard

EE-SX670

EE-SX670P

L-shaped

EE-SX671

EE-SX671P

T-shaped, 7 mm

EE-SX672

EE-SX672P

Close-mounting

EE-SX673

EE-SX673P

Close-mounting

EE-SX674

EE-SX674P

T-shaped, 10 mm

EE-SX675

EE-SX675P

F-shaped

EE-SX676

EE-SX676P

R-shaped

EE-SX677

EESX-677P

Specifications

Item

Through-beam

Standard

L-shaped

T-shaped,
slot center: 7 mm

Close-mounting

T-shaped,
slot center: 10 mm

F-shaped

R-shaped

 

NPN

EE-SX670

EE-SX671

EE-SX672

EE-SX673

EE-SX674

EE-SX675

EE-SX676

EE-SX677

PNP

EE-SX670P

EE-SX671P

EE-SX672P

EE-SX673P

EE-SX674P

EE-SX675P

EE-SX676P

EE-SX677P

Sensing distance

5 mm (slot width)

Power supply voltage

5 to 24 VDC ±10%, ripple (p-p): 10% max.

Response frequency

1 kHz min. (3 kHz average)

Ambient temperature

Operating: -25 to 55°C, Storage: -30 to 80°C

Degree of protection

IEC60529 IP50

Material

Case

PBT (polybutylene terephthalate)

Lens

Polycarbonate

Accessories (order separately)

Type

Cable length

Material

Order code

Connector with Cable

2 m

PVC

EE-1010 2M

Connector with Robot Cable

2 m

PVC

EE-1010R 2M

Note: For mechanical limit switches see page Refer to Mechanical sensors/Limit switches

 

 


1. For shape dimensions refer to datasheet on www.industrial.omron.eu

2. For pre-wired models with 1 m cable add '-WR' to order reference (e.g. EE-SX670-WR)

3. Order connector separately from accessories

1. For shape dimensions refer to datasheet on www.industrial.omron.eu

2. For pre-wired models with 1 m cable add '-WR' to order reference (e.g. EE-SX670-WR)

3. Order connector separately from accessories

How can we help you?

Want to know more about OMRON Industrial robots and robotics?

Request
Contact us

Contact me EE-SX47/67

ee-sx47 67 img prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for EE-SX47/67

By completing this form, you can request a quotation. Please note that only a company email address is accepted.

ee-sx47 67 img prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Technical information

pes tech info 121 prod
pes tech info 122 prod

Downloads