EE-SPX_03
Photomicrosensor in plastic fork shape housing
With a slot width of 13mm the EE-SPX_03 provides stable detection of machine parts or smaller objects.
- 13mm slot width
- 12 to 24 VDC supply voltage
How can we help you?
Want to know more about OMRON Industrial robots and robotics?
Contact me EE-SPX_03
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for EE-SPX_03
By completing this form, you can request a quotation. Please note that only a company email address is accepted.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadSpecifications & ordering info
Product | Shape | Sensing method | Sensing distance | Setting method | Connection method | Output type | Operation mode | Response time | Material housing | Thread size | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Type of light | Power supply voltage | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Straight | Through-beam with slot | 13 mm | Fixed | System connector | NPN | Dark-ON | 5 ms | Polycarbonate | Other | 26 mm | 26 mm | 7.4 mm | Infrared light | 12-24 V | EE-SPX303N |
|
|
Straight | Through-beam with slot | 13 mm | Fixed | System connector | NPN | Light-ON | 5 ms | Polycarbonate | Other | 26 mm | 26 mm | 7.4 mm | Infrared light | 12-24 V | EE-SPX403N |
|
Related products
-
Industrial connectors & cordsets for any application
-
Industrial connectors & cordsets for any application