Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E5ZN

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E5ZN

  • CAD Library
  • E5ZN Modular Temperature Controller Datasheet
  • Thank you for downloading the E5ZN Modular Temperature Controller Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

In-panel, DIN-rail mounted modular multi-loop temperature controllers

This modular temperature controller consists of 22.5mm-wide modules with 2 channels per module. Using RS-485 you can build up to a maximum of 32 control loops. The modularity of E5ZN enables easy exchange and replacement of the individual modules.

  • Output: SSR, transistor, current, transfer outputs and event in- and outputs
  • Alarms and load-fail detection, LED indicators for status
  • Control mode: ON/OFF and 2-PID
  • Easy connection to PLC and HMI or PC
  • Configuration by separate setting unit (E5ZN-SDL) and tool software
Expertise

Applications

Multi-loop machine control with HMI

Control, overview and data-logging couldn’t be better and easier with the E5ZN in combination with a direct connection to Omron HMIs.

The simple solution for multi-loop control

Fit-and-forget, compact and no compromise on control performance makes the E5ZN perfect for basic multi-loop control.

Software

CX-Thermo

cx-thermo no version prod
Omron’s CX-Thermo support software has been specially developed for use with the company’s E5AC/E5CC/E5DC/E5EC, E5AN/E5GN, E5_N-H, E5ZN, E5AR, E5ER and CelciuXº temperature controllers. CX-Thermo enables faster parameter set-up, easier device adjustment and simpler maintenance. It dramatically reduces the time and effort needed to set and manage temperature control parameters.

CX-One

cx-one screen prod
CX-One software allows users to build, configure and program a host of devices such as PLCs, HMIs and motion-control systems and networks using just one software package with one installation and license number. This greatly reduces the complexity of the configuration and allows automation systems to be programmed or configured with minimal training.
Downloads

Brochures

Show all brochures

Datasheets

Show all datasheets

Manuals

Show all manuals

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events