E5_R / E5_R-T | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E5_R / E5_R-T

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E5_R / E5_R-T

Fast, accurate and customizable to applications-specific needs

The E5_R series provides you with high-accuracy inputs (0.01°C for Pt100) and a 50ms sample and control cycle for all four loops. Its unique Disturbance Overshoot Reduction Adjustment ensures solid, robust control. The R-series can host multiple loops in one unit, The E5ER 2-loops and E5AR 4-loops maximum.

  • Easy and clear read-out thanks to bright liquid Crystal Display
  • Exceptional versatility - multi-loop control, cascade control, and valve control
  • Easy integration with DeviceNet, Profibus or Modbus
  • SV programmer optional, 32 programs with up to 256 segments

Specifications & ordering info

Ordering information

Function

Loops

Input analog

Event Inputs

Number of outputs

Outputs

AUX outputs

Communication

Order code (96 × 96 mm)

100 to 240 VAC

24 VAC/DC

standard

1

1

2

2

QC,Q

4R

-

E5AR-Q4B AC100-240

E5AR-Q4B AC/DC24

standard

1

1

2

2

QC,Q

4R

RS-485

E5AR-Q43B-FLK AC100-240V

standard

1

1

6

2

QC,Q

4R

RS-485

E5AR-Q43DB-FLK AC100-240V

standard

1

1

6

4

QC,Q,C,C

4R

RS-485

E5AR-QC43DB-FLK AC100-240

E5AR-QC43DB-FLK AC/DC24

standard

max 2

2

4

2

QC,Q

4R

RS-485

E5AR-Q43DW-FLK AC100-240V

standard

max 2

2

4

4

QC,Q,QC,Q

4R

RS-485

E5AR-QQ43DW-FLK AC100-240

E5AR-QQ43DW-FLK AC/24

standard

max 4

4

4

4

QC,Q,QC,Q

4R

RS-485

E5AR-QQ43DWW-FLK AC100-240V

standard

1

1

2

2

C,C

4R

-

E5AR-C4B AC100-240

E5AR-C4B AC/DC24

standard

1

1

2

2

C,C

4R

RS-485

E5AR-C43B-FLK AC100-240V

standard

1

1

6

2

C,C

4R

RS-485

E5AR-C43DB-FLK AC100-240V

standard

max 2

2

4

2

C,C

4R

RS-485

E5AR-C43DW-FLK AC100-240V

standard

max 4

4

4

4

C,C,C,C

4R

RS-485

E5AR-CC43DWW-FLK AC100-240

E5AR-CC43DWW-FLK AC/DC24

valve

1

1 + pot

4

2

R,R

4R

-

E5AR-PR4DF AC100-240

E5AR-PR4DF AC/DC24

valve

1

1 + pot

4

4

R,R,QC,Q

4R

RS-485

E5AR-PRQ43DF-FLK AC100-240

E5AR-PRQ43DF-FLK AC/DC24

standard

1

1

2

2

QC,Q

4R

DeviceNet

E5AR-Q4B-DRT AC100-240V

E5AR-Q4B-DRT AC24V

standard

1

1

2

4

QC,Q,C,C

4R

DeviceNet

E5AR-QC4B-DRT AC100-240V

E5AR-QC4B-DRT AC24V

standard

max 2

2

-

4

QC,Q,QC,Q

4R

DeviceNet

E5AR-QQ4W-DRT AC100-240V

E5AR-QQ4W-DRT AC24V

standard

1

1

2

2

C,C

4R

DeviceNet

E5AR-C4B-DRT AC100-240V

E5AR-C4B-DRT AC24V

standard

max 4

4

-

4

C,C,C,C

4R

DeviceNet

E5AR-CC4WW-DRT AC100-240V

valve

1

1 + pot

-

2

R,R

4R

DeviceNet

E5AR-PR4F-DRT AC100-240V

E5AR-PR4F-DRT AC24V

valve

1

1 + pot

-

4

R,R,QC,Q

4R

DeviceNet

E5AR-PRQ4F-DRT AC100-240V

E5AR-PRQ4F-DRT AC24V

SV programmer

1

1

2

2

QC,Q

4R

-

E5AR-TQ4B AC100-240

E5AR-TQ4B AC/DC24

SV programmer

1

1

2

2

C,C

4R

-

E5AR-TC4B AC100-240

E5AR-TC4B AC/DC24

SV programmer

1

1

2

2

QC,Q

4R

RS-485

E5AR-TQ43B-FLK AC100-240

SV programmer

1

1

2

2

C,C

4R

RS-485

E5AR-TC43B-FLK AC100-240

SV programmer

1

1

10

2

QC,Q

10T

RS-485

E5AR-TQE3MB-FLK AC100-240

SV programmer

1

1

10

2

C,C

10T

RS-485

E5AR-TCE3MB-FLK AC100-240

SV programmer

1

1

10

4

QC,Q,C,C

10T

RS-485

E5AR-TQCE3MB-FLK AC100-240V

E5AR-TQCE3MB-FLK AC/DC24

SV programmer

max 2

2

4

2

QC,Q

4R

RS-485

E5AR-TQ43DW-FLK AC100-240

SV programmer

max 2

2

4

2

C,C

4R

RS-485

E5AR-TC43DW-FLK AC100-240

SV programmer

max 2

2

8

4

QC,Q,QC,Q

10T

RS-485

E5AR-TQQE3MW-FLK AC100-240

E5AR-TQQE3MW-FLK AC/DC24

SV programmer

max 4

4

8

2

C,C,C,C

10T

RS-485

E5AR-TCCE3MWW-FLK AC100-240

E5AR-TCCE3MWW-FLK AC/DC24

SV programmer

max 4

4

8

4

QC,Q,QC,Q

10T

RS-485

E5AR-TQQE3MWW-FLK AC100-240

SV programmer + valve

1

1 + pot

4

2

R,R

4R

-

E5AR-TPR4DF AC100-240

E5AR-TPR4DF AC/DC24

SV programmer + valve

1

1 + pot

8

4

R,R,QC,Q

10T

RS-485

E5AR-TPRQE3MF-FLK AC100-240

E5AR-TPRQE3MF-FLK AC/DC24

  • Note • Standard = heat and/or cool PID control, valve = valve positioning (relay up/down) (PRR)
  • • max 2 = 2 loops heat and/or cool or 1 loop cascade, ratio or remote SP
  • • max 4 = 4 loops heat and/or cool
  • • 1, 2 or 4 = number of analog universal input 1 + pot = 1 universal and 1 slide wire feedback from valve
  • • QC = voltage (pulse) or current (switch), Q = voltage (pulse), C = current, 4R = 4 two pole relay, 2T = two transistor output NPN

 

Function

Loops

Input analog

Event Inputs

Number of outputs

Outputs

AUX outputs

Communication

Order code (48 × 96 mm)

100 to 240 VAC

24 VAC/DC

standard

1

1

2

2

QC+Q

4R

-

E5ER-Q4B AC100-240

E5ER-Q4B AC/DC24

standard

1

1

2

2

QC+Q

4R

RS-485

E5ER-Q43B-FLK AC100-240V

standard

1

1

2

4

QC+Q+C+C

4R

RS-485

E5ER-QC43B-FLK AC100-240

E5ER-QC43B-FLK AC/DC24

standard

1

1

6

2

QC+Q

2T

RS-485

E5ER-QT3DB-FLK AC100-240V

standard

max 2

2

4

2

QC+Q

2T

RS-485

E5ER-QT3DW-FLK AC100-240

E5ER-QT3DW-FLK AC/DC24

standard

1

1

2

2

C+C

4R

-

E5ER-C4B AC100-240

E5ER-C4B AC/DC24

standard

1

1

2

2

C+C

4R

RS-485

E5ER-C43B-FLK AC100-240V

standard

1

1

6

2

C+C

2T

RS-485

E5ER-CT3DB-FLK AC100-240V

standard

max 2

2

4

2

C+C

2T

RS-485

E5ER-CT3DW-FLK AC100-240

E5ER-CT3DW-FLK AC/DC24

valve

1

1 + pot

4

2

R+R

2T

-

E5ER-PRTDF AC100-240

E5ER-PRTDF AC/DC24

valve

1

1 + pot

-

4

R+R+QC+Q

4R

RS-485

E5ER-PRQ43F-FLK AC100-240

E5ER-PRQ43F-FLK AC/DC24

standard

1

1

2

2

QC+Q

2T

DeviceNet

E5ER-QTB-DRT AC100-240V

E5ER-QTB-DRT AC24V

standard

max 2

2

-

2

QC+Q

2T

DeviceNet

E5ER-QTW-DRT AC100-240V

E5ER-QTW-DRT AC24V

standard

1

1

2

2

C+C

2T

DeviceNet

E5ER-CTB-DRT AC100-240V

E5ER-CTB-DRT AC24V

standard

max 2

2

-

2

C+C

2T

DeviceNet

E5ER-CTW-DRT AC100-240V

E5ER-CTW-DRT AC24V

valve

1

1 + pot

-

2

R+R

2T

DeviceNet

E5ER-PRTF-DRT AC100-240V

E5ER-PRTF-DRT AC24V

SV programmer

1

1

2

2

QC+Q

4R

-

E5ER-TQ4B AC100-240

E5ER-TQ4B AC/DC24

SV programmer

1

1

2

2

C+C

4R

-

E5ER-TC4B AC100-240

E5ER-TC4B AC/DC24

SV programmer

1

1

2

2

QC+Q

4R

RS-485

E5ER-TQC43B-FLK AC100-240

E5ER-TQC43B-FLK AC/DC24

SV programmer

max 2

2

4

2

QC+Q

2T

RS-485

E5ER-TQT3DW-FLK AC100-240

E5ER-TQT3DW-FLK AC/DC24

SV programmer

max 2

2

4

2

C+C

2T

RS-485

E5ER-TCT3DW-FLK AC100-240

E5ER-TCT3DW-FLK AC/DC24

SV programmer + valve

1

1 + pot

4

2

R+R

2T

-

E5ER-TPRTDF AC100-240

E5ER-TPRTDF AC/DC24

SV programmer + valve

1

1 + pot

-

3

R+R+QC

4R

RS-485

E5ER-TPRQ43F-FLK AC100-240

E5ER-TPRQ43F-FLK AC/DC24

  • Note • Standard = heat and/or cool PID control, valve = valve positioning (relay up/down) (PRR)
  • • max 2 = 2 loops heat and/or cool or 1 loop cascade, ratio or remote SP
  • • max 4 = 4 loops heat and/or cool
  • • 1, 2 or 4 = number of analog universal input 1 + pot = 1 universal and 1 slide wire feedback from valve
  • • QC = voltage (pulse) or current (switch), Q = voltage (pulse), C = current, 4R = 4 two pole relay, 2T = two transistor output NPN

Accessories

Terminal covers

Order code

Terminal cover for E5AR

E53-COV14

Terminal cover for E5ER

E53-COV15

E5_R/E5_R-T optional tools

 

Option

Order code

PC based configuration and tuning software CX-Thermo

EST2-2C-MV4

Specifications

Item

 

Thermocouple input type

K, J, T, E, L, U, N, R, S, B, W

RTD input type

Pt100

Linear input type

mA, V

Control mode

2-PID or ON/OFF control

Accuracy

±0.1% FS

Auto-tuning

yes

RS-485

optional

Event input

optional

Ambient temperature

-10 to 55°C

IP rating front panel

IP66

Sampling period

50 ms

Size in mm (H×W×D)

E5ER: 96×48×110
E5AR: 96×96×110

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me E5_R / E5_R-T

e5ar prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E5_R / E5_R-T

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e5ar prod

Personal details

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Expertise

Applications

Mixing two flows: Ratio Control

Used in applications where a secondary flow needs to be mixed in an exact ratio to the main flow, as in colouring paint, mixing yoghurt with jam and chloride with water.

Controlling a processing vessel

In a fermentor, tight control over all the parameters such as temperature, pH, level and/or pressure is essential for a good product.

Temperature and Pressure interaction in an autoclave

Sterilizing products at high temperatures under pressure demands a fast and accurate controller like the E5_R.

Related products

  • cx-one screen prod

    One software for your automation system

  • cx-thermo no version prod

    PC-based support software for easy set-up and monitoring

  • prt1 scu11 prod

    Omron’s intelligent PROFIBUS and CompoWay/F gateway

Downloads