E3Z-_-IL | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E3Z-_-IL

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3Z-_-IL

  • CAD Library
  • E3Z-_-IL_ IO-Link Photoelectric Sensor Datasheet
Features

IO-Link sensor in compact plastic housing

The E3Z IO-Link sensor provides high functionality and easy data access from the control level thanks IO-Link functionalities. Designed in compact housing size, with advanced diagnostics, flexible settings and with all standard detection modes, make the sensor the first choice for standard and challenging applications.

  • Configuration and communication via IO-Link v1.1
  • IO-Link functionalities with advanced diagnostics
  • Transmission rate COM 2 & COM 3
  • Rugged compact housing
Specifications & ordering info

Ordering information

 

Sensor type

Sensing distance

Baud rate

Connection method

Order code

 

 

 

 

PNP output

Through-beam

(Emitter + Receiver)1

15 m

(Infrared light)

COM2

-

-

2 m

-

E3Z-T81-IL2 2M

Emitter:

E3Z-T81-L-IL2 2M

Receiver:

E3Z-T81-D-IL2 2M

-

-

-

⬛ M12, 0.3 m

E3Z-T81-M1TJ-IL2 0.3M

Emitter:

E3Z-T81-L-M1TJ-IL2 0.3M

Receiver:

E3Z-T81-D-M1TJ-IL2 0.3M

-

-

-

E3Z-T86-IL2

Emitter:

E3Z-T86-L-IL2

Receiver:

E3Z-T86-D-IL2

COM3

-

-

2 m

-

E3Z-T81-IL3 2M

Emitter:

E3Z-T81-L-IL3 2M

Receiver:

E3Z-T81-D-IL3 2M

-

-

-

⬛ M12, 0.3 m

E3Z-T81-M1TJ-IL3 0.3M

Emitter:

E3Z-T81-L-M1TJ-IL3 0.3M

Receiver:

E3Z-T81-D-M1TJ-IL3 0.3M

-

-

-

E3Z-T86-IL3

Emitter:

E3Z-T86-L-IL3

Receiver:

E3Z-T86-D-IL3

Retro-reflective with

MSR function2

4 m (100 mm)3

(Red light)

COM2

-

-

2 m

-

E3Z-R81-IL2 2M

-

-

-

⬛ M12, 0.3 m

E3Z-R81-M1TJ-IL2 0.3M

-

-

-

E3Z-R86-IL2

COM3

-

-

2 m

-

E3Z-R81-IL3 2M

-

-

-

⬛ M12, 0.3 m

E3Z-R81-M1TJ-IL3 0.3M

-

-

-

E3Z-R86-IL3

Diffuse-reflective

1 m

(Infrared light)

COM2

-

-

2 m

-

E3Z-D82-IL2 2M

-

-

-

⬛ M12, 0.3 m

E3Z-D82-M1TJ-IL2 0.3M

-

-

-

E3Z-D87-IL2

COM3

-

-

2 m

-

E3Z-D82-IL3 2M

-

-

-

⬛ M12, 0.3 m

E3Z-D82-M1TJ-IL3 0.3M

-

-

-

E3Z-D87-IL3

90 mm (narrow beam)

(Red light)

COM2

-

-

2 m

-

E3Z-L81-IL2 2M

-

-

-

⬛ M12, 0.3 m

E3Z-L81-M1TJ-IL2 0.3M

-

-

-

E3Z-L86-IL2

COM3

-

-

2 m

-

E3Z-L81-IL3 2M

-

-

-

⬛ M12, 0.3 m

E3Z-L81-M1TJ-IL3 0.3M

-

-

-

E3Z-L86-IL3

Note: Please contact your OMRON sales representative regarding the IO-Link setup file (IODD file).

Specifications

 

 

Sensing method

Through-beam

Retro-reflective
with MSR function

Diffuse-reflective

Narrow-beam Models

 

PNP
output

Pre-wired

E3Z-T81-IL_

E3Z-R81-IL_

E3Z-D82-IL_

E3Z-L81-IL_

Model

Pre-wired
connector (M12)

E3Z-T81-M1TJ-IL_

E3Z-R81-M1TJ-IL_

E3Z-D82-M1TJ-IL_

E3Z-L81-M1TJ-IL_

Item

Connector (M8)

E3Z-T86-IL_

E3Z-R86-IL_

E3Z-D87-IL_

E3Z-L86-IL_

Directional angle

Both emitter and receiver: 3 to 15 °

2 to 10 °

-

Light source (wavelength)

Infrared LED (870 nm)

Red LED (660 nm)

Infrared LED (860 nm)

Red LED (650 nm)

Power supply voltage

10 to 30 VDC (including 10% ripple (p-p))

Protection circuits

Reversed power supply polarity protection, output short-circuit protection, and reversed output polarity protection

Reversed power supply polarity protection, output short-circuit protection,
reversed output polarity protection, and mutual interference prevention

Response time

Operate or reset: 1 ms max.

Ambient temperature range

Operating: −25 to 55°C (with no icing or condensation)
Storage: 40 to 70 ° C (with no icing or condensation)

Degree of protection

IEC 60529 IP67

Material

Case

Polybutylene terephthalate (PBT)

Display

Modified polyarylate

Lens

Modified polyarylate

Methacrylate resin (PMMA)

Modified polyarylate

Main IO-Link functions

Operation mode switching between Light ON and Dark ON, setup of the instability detection level for light receiving and non-light receiving, timer function of the control output and timer time selecting, instability output (IO-Link mode) ON delay timer time selecting, setup of a teaching level and execution of teaching, setup of light receiving sensitivity level, monitor output, operating hours read-out, and initial reset

Communication specifications

IO-Link specification

Ver 1.1

Baud rate

  • IL3: COM3 (230.4 kbps),
  • IL2: COM2 (38.4 kbps)

Data length

PD size: 2 bytes, OD size: 1 byte (M-sequence type: TYPE_2_2)

Minimum cycle time

  • IL3 (COM3): 1 ms,
  • IL2 (COM2): 2.3 ms

 

Light incident level monitor prevents false detection before it happens


1. Through-beam sensors are normally sold in sets that include both the Emitter and Receiver.

2. The Reflector is sold separately. Select the Reflector model most suited to the application.

3. The sensing distance specified is possible when the E39-R1S is used. Values in parentheses indicate the minimum required distance between the Sensor and Reflector.

1. Through-beam sensors are normally sold in sets that include both the Emitter and Receiver.

2. The Reflector is sold separately. Select the Reflector model most suited to the application.

3. The sensing distance specified is possible when the E39-R1S is used. Values in parentheses indicate the minimum required distance between the Sensor and Reflector.

Cables & Accessories

XS2

xs2 oei prod
XS2 Connector Cordsets with M12 watertight single-ended and extension cordsets.

XS3

xs3 oei prod
XS3 Connector Cordsets with M8 single-ended and extension cordsets for reduced maintenance.

XS5C/XS5G

xs5c xs5g 400x400 prod
XS5C/XS5G-D418 IDC type connectors have been specially developed for fast and easy connection without any special tools. The only tools you'll need are wire cutters and two wrenches.

Y92E-S_PP

y92e-s oei prod
IP69K Rated Sensor Connector Cordsets for Food, Beverage, Pharma applications.
Downloads

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events