Specifications & ordering info
Product | Shape | Sensing method | Setting method | Connection method | Cable length | Output type | Operation mode | Response time | Material housing | Type of light | Application | Number of numerical displays | Number of channels | Number of outputs | Degree of protection (IP) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Cuboid, rail mounting | Amplifier | Teach-In | Cable | 2 m | NPN | Dark-ON, Light-ON | 0.2 ms | PBT | Polarity free red light | Object detection | 1 | 1 | 1 | IP50 | Fiber amplifier, easy one button teach, one display, Giga ray LED, NPN, 2M | |
|
Cuboid, rail mounting | Amplifier | Teach-In | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.2 ms | PBT | Polarity free red light | Object detection | 1 | 1 | 1 | IP50 | Fiber amplifier, easy one button teach, one display, Giga ray LED, PNP, 2M | |
|
Cuboid, rail mounting | Amplifier | Teach-In | System connector | NPN | Dark-ON, Light-ON | 0.2 ms | PBT | Polarity free red light | Object detection | 1 | 1 | 1 | IP50 | Fiber amplifier, easy one button teach, one display, Giga ray LED, NPN, connector | ||
|
Cuboid, rail mounting | Amplifier | Teach-In | System connector | PNP | Dark-ON, Light-ON | 0.2 ms | PBT | Polarity free red light | Object detection | 1 | 1 | 1 | IP50 | Fiber amplifier, easy one button teach, one display, Giga ray LED, PNP, connector |
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me E3X-SD

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for E3X-SD
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadTechnical information

