E3X-MDA | OMRON, Europe

Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E3X-MDA

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3X-MDA

2-in-1 digital fiber amplifier

E3X-MDA incorporates 2 digital fiber amplifiers in one slimline housing. For applications requiring the detection of two objects simultanously the E3X-MDA provides an easy to use operation saving space and set-up time.

  • Two digital amplifiers in one slimline housing
  • Twin output models – on/off or area (between two threshold values)
  • Signal comparison functions (AND, OR, etc.)

Specifications & ordering info

Ordering information

 

Item

Functions

Order code

NPN output

PNP output

Pre-wired

AND/OR output

E3X-MDA11

E3X-MDA41

Fiber amplifier connector1

AND/OR output

E3X-MDA6

E3X-MDA8

Fiber amplifier connectors

Shape

Type

Comment

Order code

 

Fiber amplifier
connector

2 m PVC cable

E3X-CN21

 

30 cm PVC cable with M12 plug connector (4 pin)

E3X-CN21-M1J 0.3M

30 cm PVC cable with M8 plug connector (4 pin)

E3X-CN21-M3J-2 0.3M

Specifications

Item

E3X-MDA

Light source (wave length)

Red LED (650 nm)

Power supply voltage

12 to 24 VDC±10%, ripple (p-p) 10% max.

Protective circuits

Power supply reverse polarity protection, output short-circuit protection, mutual interference prevention

Response time

Super-high-speed mode

130 µs for operation and reset respectively

Standard mode

1 ms for operation and reset respectively

High-resolution mode

4 ms for operation and reset respectively

Sensitivity setting

Teaching and digital up/down keys

Functions

Power tuning

Light emission power and reception gain, digital control method

Timer function

Select from OFF-delay, ON-delay, or one-shot timer.
1 ms to 5 s (1 to 20 ms set in 1-ms increments, 20 to 200 ms set in 10-ms increments,
200 ms to 1 s set in 100-ms increments, and 1 to 5 s set in 1 s-increments)

I/O settings

Output setting (select from channel 2 output, AND, OR, leading edge sync, falling edge sync, or differential output)

Digital displays

Select from the following: Incident level for channel 1 + incident level for channel 2, Incident level + threshold, incident level percentage + threshold, incident light peak level + no incident light bottom level, minimum incident light peak level + maximum no incident light bottom level, long bar display, incident level + peak hold, incident level + channel

Degree of protection

IEC 60529 IP50 (with protective cover attached)

 


1. Order connector separately.
1. Order connector separately.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me E3X-MDA

e3x-mda img prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E3X-MDA

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e3x-mda img prod

Personal details

E3X-MDA

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Logic operations without PLC

logic operations withour plc prod

The AND and OR functionality for the two fiber channels allows simple signal processing without the need for a PLC. This allows the addition of sensor checks to machines without reprogramming the PLC.

Space & cost reduction

space and cost reduction prod

The 2 in 1 amplifier replaces two standard amplifiers reducing space requirements and hardware cost.

Technical information

fibers tech-info 01 prod
fibers tech-info 02 prod

Downloads

download

E3X-MDA series Discontinuation Notice

en PDF 857 KB
o

Please or register to view this content