Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E3X-HD

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3X-HD

E3X-HD

Easy-teach digital fiber amplifier

The E3X-HD with 1-button Smart tune set-up provides fast and simple teaching. Dual digital display and advanced features make the E3X-HD ideal even for demanding applications.

  • Easy teaching by Smart tuning within a few seconds
  • Dynamic Power Control (DPC) for highest operational stability for changing environmental conditions or challenging objects
  • M8 connector models
  • EtherCAT and CompoNet Communication units for high-speed field bus connectivity

Specifications & ordering info

Ordering information

Item

Order code

Transistor output models

Communication unit model1

NPN output

PNP output

Pre-wired

E3X-HD11 2M

E3X-HD41 2M

-

Fiber amplifier connector

E3X-HD6

E3X-HD8

E3X-HD0

M8 connector (4pin)

E3X-HD14

E3X-HD44

-

Fiber amplifier connectors

Shape

Type

Comment

Order code

 

Fiber amplifier connector

2 m PVC cable

E3X-CN11

 

30 cm PVC cable with M12 plug connector (4 pin)

E3X-CN21-M1J 0.3M

30 cm PVC cable with M8 plug connector (4 pin)

E3X-CN21-M3J-2 0.3M

Communication units

Shape

Communications method

Applicable Fiber Amplifier Units

Order code

 

CompoNet

E3X-HD0

E3X-MDA0

E3X-DA0-S

E3X-CRT

 

EtherCAT

E3X-ECT

Specifications

Item

Type

Standard models

For Communications Unit

Model

E3X-HD11

E3X-HD41

E3X-HD6

E3X-HD8

E3X-HD14

E3X-HD44

E3X-HD0

Connection method

Pre-wired

Wire-saving connector

M8-4pin connector

Communications unit connector

Control output

NPN output

PNP output

NPN output

PNP output

NPN output

PNP output

-

Light source (wavelength)

Red, 4-element LED (625 nm)

Power supply voltage

12 to 24 VDC±10%, ripple (p-p) 10% max.

Power consumption

Normal Mode: 720 mW max. (Current consumption: 30 mA max. at 24 VDC, 60 mA max. at 12 VDC.)

Power Saving Eco Mode: 530 mW max. (Current consumption: 22 mA max. at 24 VDC, 44 mA max. at 12 VDC.)

Control output

Load power supply voltage: 26.4 VDC max., open-collector output (Varies with the model depending on

output is PNP or NPN.)Load current: 50 mA max. (residual voltage: 2 V max.), OFF current: 0.5 mA max.

-

Response time

Super-high-speed Mode (SHS)

Operate or reset: 50 μs (NPN models) or 55 μs (PNP models)

High-speed Mode (HS)

Operate or reset: 250 µs

Standard Mode (STND)

Operate or reset: 1 ms

Giga-power Mode (GIGA)

Operate or reset: 1 ms

Mutual interference prevention

Possible for up to 10 units

Maximum

connectable Units

16 units

with E3X-CRT: 16 units

with E3X-ECT: 30 units

Easy One-Button-Teaching/Smart Tuning

Easy setting of optimum power and threshold by pushing tune button twice.

Smart power control

Enhanced signal stability control for compensating power reductions caused by temperature drift, dust or aging of LED.

Field bus connectivity

Field bus communication allows control by an external device to simplify setup and reduce wiring effort.


1. For field bus connection please chose Communication unit E3X-ECT for EtherCAT or E3X-CRT for CompoNet.

1. For field bus connection please chose Communication unit E3X-ECT for EtherCAT or E3X-CRT for CompoNet.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me E3X-HD

e3x-hd prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E3X-HD

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e3x-hd prod

Personal details

E3X-HD

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Technical information

fibers tech-info 01 prod
fibers tech-info 02 prod

Downloads