E3X-DAH-S | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E3X-DAH-S

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3X-DAH-S

Digital fiber amplifier with infrared LED

The digital fiber amplifiers with infrared LED are ideal for water detection applications or where visible light is not desired.

  • Infrared LED
  • LED power control and signal processing function

Specifications & ordering info

Ordering information

Pre-wired

Item

Order code (for pre-wired types with 2 m cable length)

NPN output

PNP output

Infrared light

E3X-DAH11-S 2M

E3X-DAH41-S 2M

Connector version

Item

Order code

NPN output

PNP output

Infrared light (fiber amplifier connector)1

E3X-DAH6-S

E3X-DAH8-S

Fiber amplifier connectors

Shape

Type

Comment

Order code

 

Fiber amplifier
connector

2 m PVC cable

E3X-CN21

 

30 cm PVC cable with M12 plug connector (4 pin)

E3X-CN21-M1J 0.3M

30 cm PVC cable with M8 plug connector (4 pin)

E3X-CN21-M3J-2 0.3M

Specifications

Amplifier units with cables

Item

NPN output

E3X-DAH11-S, E3X-DAH6-S

PNP output

E3X-DAH41-S, E3X-DAH8-S

Light source (wave length)

Infrared LED

Power supply voltage

12 to 24 VDC±10%, ripple (p-p) 10% max.

Protective circuits

Power supply reverse polarity protection, output short circuit protection, mutual interference prevention

Responce
time

Super-high-speed mode

NPN

48 µs for operation and 50 µs for reset

PNP

53 µs for operation and 55 µs for reset

Standard mode

1 ms for operation and reset respectively

High-resolution mode

4 ms for operation and reset respectively

Sensitivity setting

Teaching and digital up/down keys

Functions

Power tuning

Light emission power and reception gain, digital control method

Timer function

Select from OFF-delay, ON-delay, or one-shot timer. 1 ms to 5 s (1 to 20 ms set in 1-ms increments, 20 to 200 ms set in 10-ms increments,
200 ms to 1 s set in 100-ms increments, and 1 to 5 s set in 1 s-increments)

Digital displays

Incident level + threshold or user specific

Degree of protection

IEC 60529 IP50 (with protective cover attached)

 


1. Order connector separately
1. Order connector separately

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us
Pricing
Request a quote

Send me a quotation

By completing this form you can request a quotation. Please complete all fields marked with *. Your personal details will be handled confidentially.

E3X-DAH-S

Text error notification

Text error notification

Text error notification

Select notification error

Select notification error

Country error notification

Text error notification

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Technical information

fibers tech-info 01 prod
fibers tech-info 02 prod