E3C-LDA

Features

High precision LASER sensor with separate amplifier

The separate amplifier high-precision photoelectric sensors feature a large variety of different LASER sensing heads for highest precision positioning and object detection.

  • Easy installation due to adjustable focus point and optical axis
  • Wide range sensor head portfolio with different laser beam shapes
  • Controller functions with easy wiring concept and power tuning function

For higher detection precision and measurement see the ZX-LD.

Beam precision

E3C-LDA_beam_precision.jpg

Long distance precision

E3C-LDA_lond_dis_precision.jpg
High precision positioning and detection over long range.
  • Diffuse reflective: 1 m
  • Retro-reflective: 7 m
Accessories

Cable connectors

 

Size

Shape

Type

Features

Material

Order code

Nut

Cable

Connector straight

Connector l-shaped

M8

 

 

3 pin

Brass (CuZn)

PVC 2 m

XS3F-M8PVC3S2M

XS3F-M8PVC3A2M

PUR 2 m

XS3F-M8PUR3S2M

XS3F-M8PUR3A2M

4pin

PVC 2 m

XS3F-M8PVC4S2M

XS3F-M8PVC4A2M

PUR 2 m

XS3F-M8PUR4S2M

XS3F-M8PUR4A2M

 

 

3 pin

Brass (CuZn)

PVC 2 m

XS3F-LM8PVC3S2M

XS3F-LM8PVC3A2M

4 pin

XS3F-LM8PVC4S2M

XS3F-LM8PVC4A2M

 

Detergent resistant
Wash-down

4 pin

Stainless steel (SUS316L)

PP1 2 m

Y92E-S08PP4S 2M-L

Y92E-S08PP4A 2M-L

 

Robotic
(drag chain)

4 pin

Brass (CuZn)

Robotic PVC 2 m

XS3F-M421-402-R

XS3F-M422-402-R

Robotic PUR 2 m

Y92E-M08PUR4S2M-L

Y92E-M08PUR4A2M-L

High robotic (drag chain & torsion)

High robotic PUR 2 m

Y92E-M08PUR4S2M-R

Y92E-M08PUR4A2M-R

M122

 

 

3 wire

Brass (CuZn)

PVC 2 m

XS2F-M12PVC3S2M

XS2F-M12PVC3A2M

PUR 2 m

XS2F-M12PUR3S2M

XS2F-M12PUR3A2M

4 wire

PVC 2 m

XS2F-M12PVC4S2M

XS2F-M12PVC4A2M

PUR 2 m

XS2F-M12PUR4S2M

XS2F-M12PUR4A2M

5 wire

PVC 2 m

XS2F-M12PVC5S2M

XS2F-M12PVC5A2M

PUR 2 m

XS2F-M12PUR5S2M

XS2F-M12PUR5A2M

 

 

3 wire

Brass (CuZn)

PVC 2 m

XS2F-LM12PVC3S2M

XS2F-LM12PVC3A2M

4 wire

XS2F-LM12PVC4S2M

XS2F-LM12PVC4A2M

 

LED
(power and output LED, PNP/NPN)

3 wire

Nickel plated brass

PVC 2 m

XS2F-M12PVC3A2MPLED

4 wire

XS2F-M12PVC4A2MPLED

3 wire

PUR 2 m

XS2F-M12PUR3A2MPLED

4 wire

XS2F-M12PUR4A2MPLED

 

Detergent resistant
Wash-down

4 wire

Stainless steel (SUS316L)

PP1 2 m

Y92E-S12PP4S 2M-L

Y92E-S12PP4A 2M-L

 

105°C
Heat resistant

4 wire

Stainless steel (SUS316L)

Heat resistant PVC 2 m

XS2F-E421-D80-E

XS2F-E422-D80-E

 

Twist & click

4 wire

Nickel plated Zinc

PVC 2 m

XS5F-D421-D80-F

XS5F-D422-D80-F

PUR 2 m

XS5F-D421-D80-P

XS5F-D422-D80-P

 

Robotic
(drag chain)

4 wire

Brass (CuZn)

Robotic PVC 2 m

XS2F-D421-D80-F

XS2F-D422-D80-F

Robotic PUR 2 m

Y92E-M12PUR4S2M-L

Y92E-M12PUR4A2M-L

High robotic
(drag chain & torsion)

High grade robotic PUR 2 m

Y92E-M12PUR4S2M-R

Y92E-M12PUR4A2M-R

 

 

8 pin

8 wire shielded cable

Brass (CuZn)

Shielded PUR 2m

Y92E-M12PURSH8S2M-L

Fiber amplifier (E3X) connector

 

Fiber
amplifier connectors

Special fiber
connector - 4 wire

PBT

PVC 2 m

E3X-CN21

 

Special fiber
connector + M8 plug

Plug: Zinc
diecast

PVC 30 cm with M8
4-pin plug

E3X-CN21-M3J-2 0.3M

Special
fiber
connector + M12 plug

PVC 30 cm with M12
4-pin plug

E3X-CN21-M1J 0.3M

 

Size

Shape

Type

Features

Material

Order code

Nut

Cable

Connector straight

Connector l-shaped

M8/M12

 

Confection-able

Plugs and connectors for self
assembly

Brass

n.a.

XS2C/G, XS5C/G
Y92E_conf

M12

 

Field I/0
boxes

Direct wiring or DeviceNet communication

XW3D

M8/M12

 

T-connectors, covers, accessories and extended wiring portfolio

n.a.

XS2R, XS3R, XY2F, ...

1. PP - polypropylene

2. For details on pin configuration refer to specifications

Performance comparison

Usable signal and noise

Issue 1: Increasing the difference between usable signal and noise

The goal of any transparent sensor development is to increase the difference between usable signal and noise.
And the operational stability of the sensor depends on how well the following factors are achieved:
  • Compensating for dirt and water on the lens
  • Temperature compensation
  • Changing ambient light immunity
  • Electromagnetic noise immunity

Our solution:

At Omron we take several steps to increase the operational stability by maximising the difference between signal and noise:
  • In design: circuit layouts, shielding, filtering technologies and material selection ensure a minimal background noise and highest environmental influence compensation.
  • In technologies: in addition to using the retro reflective technology with standard polarisation technology, some materials e.g. PET have characteristics that additionally polarize light. This effect can be utilized further to enhance the difference between usable signal and noise.
  • In production: production technologies that allow a minimal deviation from the desired target specification values ensure that the performance of a sensor evaluated at the design-in phase does not vary during mass machine production.
  • In application: the selection of the fitting sensor in combination with choosing an appropriate mounting and parameter setting can further enhance the operational stability and/or detection accuracy.

Compensating for optical effects

Issue 2: Compensating for optical effects

As light travels through differing transparent materials (glass/PET) the following detection errors can occur:
  • Lens-effect : transparent objects with convex shapes (e.g. shower gel bottles) can perform like a lens and allow too much light to be received by the sensor. This can result in a false reading that no object is present or it can cause a so-called double-triggering (2 signals for only one object).
  • Total reflection: if the emitted light meets the surface of a transparent object at a certain angle, the light can be totally reflected instead of going through the transparent object. If the totally reflected beam hits the receiver, it can falsely result in a "no object" reading.

Our solution:

At Omron we use special coaxial optics for our higher value and application specific sensors. These special coaxial optical sensors reduce or completely eliminate the above described optical effects. Cylindrical sensors utilise the coaxial optics to prevent false signals caused by incorrect installation or turning sensors using conventional separate sender and receiver optics.

Process related requirements

Transparant_feature.jpg

Issue 3: Process related requirements

In order to select the correct transparent detection sensor taking also machine and process related issues into consideration is very important:
  • Minimal space between bottles
  • Conveying speed of the bottles/containers
  • Object size or shape (miniature objects, flat glass, etc)
  • Limited mounting space or long distances
  • Hot, wet or hygienic environments
  • Detection of container and content at the same time (e.g. vial and plug, vial and lyo cake, glass syringe with or without protective cover,…)
Application examples detection of 2 states with one sensor:
  • State 1: Transparent container + object present e.g. plug, lyo cake or syringe cover (OK state)
  • State 2: Transparent container WITHOUT object (not OK state)

Our solution:

At Omron we have a global network of application engineers. Their technical knowledge and experience will assist you and your company in making the correct product selection to fit your organisation industrial automation requirements and needs. What can we do for you?

Solution portfolio

Value1.jpg

Best choice in value for money

E3Z-B:
  • For standard applications
  • All transparent objects
  • Excellent value for money
Value2.jpg

Best choice in reliability, flexibility, stability

E3ZM-BT:
  • The "All-rounder"….stable detection of transparent objects in a wide range of applications
  • All transparent objects
  • Excellent chemical resistance
E3FZ-B:
  • The "M18 cylindrical brother" of E3ZM-BT
  • Position independent detection due to co-axial optics
Value3.jpg

Best performance for dedicated applications

E3ZM-B:
  • The "PET-Specialist"
  • Advanced reliability due to special polarization and automatic threshold control
E3X – Fiber amp. /E3C remote amp.:
  • Best detection performance for transparent film, flat glass in hot or wet environments or longest lifetime for frequently cleaned environments

Have a question?

We are ready to help.

Contact us

Download catalogue

Browse our products offline (PDF).

Get your copy

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events