Features

Oil resistant inductive sensor in cylindrical brass housing

The standard E2E family offers tested oil resistance on commonly used oils in the automotive industry for reliable long-life operation in automotive assembly lines.

  • Oil resistant PUR cable
  • M8, M12, M18 and M30 standard sizes
  • IP67g (water and oil resistance)

  For oil resistant photoelectric sensors see E3ZM-C.

Specifications & ordering info

Ordering information

DC 2-wire (pre-wired)

Size

 

 

Sensing distance

Order code (for pre-wired types with 2 m PUR cable)

Operation mode NO

Operation mode NC

M8

¢

-

2 mm

E2E-X2D1-U

E2E-X2D2-U

M12

3 mm

E2E-X3D1-U

E2E-X3D2-U

M18

7 mm

E2E-X7D1-U

E2E-X7D2-U

M30

10 mm

E2E-X10D1-U

E2E-X10D2-U

DC 2-wire (pre-wired with M12)

Size

 

 

Sensing distance

Order code (for pre-wired types with 30 cm PUR cable and M12 plug))

Operation mode NO

Operation mode NC

M8

¢

-

2 mm

E2E-X2D1-M1TGJ-U 0.3M

E2E-X2D2-M1TGJ-U 0.3M

M12

3 mm

E2E-X3D1-M1TGJ-U 0.3M

E2E-X3D2-M1TGJ-U 0.3M

M18

7 mm

E2E-X7D1-M1TGJ-U 0.3M

E2E-X7D2-M1TGJ-U 0.3M

M30

10 mm

E2E-X10D1-M1TGJ-U 0.3M

E2E-X10D2-M1TGJ-U 0.3M

Specifications

Item

M8

M12

M18

M30

E2E-X2D_

E2E-X3D_

E2E-X7D_

E2E-X10D_

Sensing distance

2 mm±10%

3 mm±10%

7 mm±10%

10 mm±10%

Response frequency

1.5 kHz

1.0 kHz

0.5 kHz

0.4 kHz

Power supply voltage
(operating voltage)

12 to 24 VDC (10 to 30 VDC), ripple (p-p): 10% max.

Protective circuits

Surge suppressor, output short-circuit protection (for control and diagnostic output)

Ambient temperature

Operating

-25 to 70°C

Storage

-40 to 85°C (with no icing or condensation)

Degree of protection

IEC 60529 IP67 (JEM standard IP67g (waterproof and oil-proof))

Material

Case

Stainless steel (SUS303)

Brass-nickel plated

Sensing surface

PBT (polybutylene terephthalate)

Cable

PUR for jacket, PE

Cables & Accessories

XS2

XS2_OEI.jpg
XS2 Connector Cordsets with M12 watertight single-ended and extension cordsets.

XS3

XS3_OEI.jpg
XS3 Connector Cordsets with M8 single-ended and extension cordsets for reduced maintenance.

XS5C/XS5G

XS5C_XS5G_400x400.jpg
XS5C/XS5G-D418 IDC type connectors have been specially developed for fast and easy connection without any special tools.

Y92E-S_PP

Y92E-S_OEI.jpg
IP69K Rated Sensor Connector Cordsets for Food, Beverage, Pharma applications

Have a question?

We are ready to help.

Contact us

Download catalogue

Browse our products offline (PDF).

Get your copy

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events