E2E NEXT 3-wires | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E2E NEXT 3-wires

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2E NEXT 3-wires

  • CAD Library
  • E2E NEXT 3-wire Datasheet
  • Thank you for downloading the E2E NEXT 3-wire Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

Proximity Sensor E2E NEXT 3-wire

Long-distance Detection Prevents Unexpected Facility Stoppages

  • The world's longest sensing distance
  • With high-brightness LED, the indicator is visible anywhere from 360°.
  • Only 10 Seconds to Replace a Proximity Sensor with the "e-jig" (Mounting Sleeve).
  • Cables with enhanced oil resistance enabled 2-year oil resistance
  • IP69K compliant for water resistance and wash resistance
  • Comes in a wide variation to make sensor selection easy
  • UL and CSA certification

Allows for more spacious design with less risk of contact

With previous models, to avoid false detections, you were forced to adopt sensor installation designs that risked contact. The E2E NEXT PREMIUM Proximity Sensor can detect accurately from a greater distance, which means you can adopt designs with more space and less risk of contact.

e2e next comparison distance en prod

One size smaller than previous models

Size comparisons between models with equivalent sensing distance (“E2E NEXT” refers to quadruple distance models)

e2e next one size smaller en prod

Easily upgrade existing facilities to enable “10-second* proximity sensor replacements”

The HIGH SPEC Model’s sensing distance is approximately twice that of previous models. For example, the sensing distance of the quadruple distance model of M12 sized is 9 mm, which is about the same as conventional M18 models. Using these sensors together with the e-jig allows you to easily upgrade your existing facilities so that you can replace their sensors in just 10 seconds.*

e2e next upgrade application en prod

Enables predictive maintenance through condition monitoring

Connecting sensors with controllers using IO-Link Master enables to send information necessary for stable operation to host devices. This enables condition monitoring and failure detection of sensors, which in turn contribute to predictive maintenance of equipment and facilities. You can also increase the productivity of your facility by accumulating information in databases and feeding analysis results back to equipment on the site.

e2e next predictive maintenance en prod
Specifications & ordering info

Type designation

DC 3-wire

No. Type Code Meaning
(1) Case Blank Without spatter-resistant coating
Q With spatter-resistant coating
(2) Sensing distance Number Sensing distance (Unit: mm)
(R: Indication of decimal point)
(3) Shielding Blank Shielded
M Unshielded
(4) Output configuration B PNP open collector
C NPN open collector
(5) Operation mode 1 Normally open (NO)
2 Normally closed (NC)
3 Normally open, Normally closed (NO+NC)
(6) IO-Link baud rate Blank IO-Link baud rate
D COM2 (38.4 kbps)
T COM3 (230.4 kbps)
(7) Body size Blank Standard
L Long Body
(8) Size 8 M8
12 M12
18 M18
30 M30
(9) Connection method Blank Pre-wired Models
M1 M12 Connector Models
M3 M8 (4-pin) Connector Models
M5 M8 (3-pin) Connector Models
M1TJ M12 Pre-wired Smartclick Connector Models
M1TJR M12 Pre-wired Smartclick Connector Models
Robot (bending-resistant) cable
(10) Cable specifications
2
(10) is only shown in the model number of Pre-wired Models.
Blank Standard PVC cable
R Robot (bending-resistant) cable
(11) Cable length Number M Cable length
Note:

The purpose of this model number legend is to provide understanding of the meaning of specifications from the model number. Models are not available for all combinations of code numbers.

Ordering Information

E2E NEXT Series (Quadruple distance model)

DC 3-wire Shielded (Note 3)

Size
(Sensing distance)
Connection method Body size Operation mode Model
PNP NPN
M8 (4 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available with "5M" suffix. (Example: E2E-X9B1D12 5M).
38 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X9B1D12-R 2M/E2E-X9B1D12-R 5M).
NO E2E-X4B1T8 2M E2E-X4C18 2M
48 mm NO E2E-X4B1TL8 2M E2E-X4C1L8 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
38 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with "R" in the model number. (Example: E2E-X9B1D12-M1TJR 0.3M).
NO E2E-X4B1T8-M1TJ 0.3M E2E-X4C18-M1TJ 0.3M
48 mm NO E2E-X4B1TL8-M1TJ 0.3M E2E-X4C1L8-M1TJ 0.3M
M12 Connector 43 mm NO E2E-X4B1T8-M1 E2E-X4C18-M1
53 mm NO E2E-X4B1TL8-M1 E2E-X4C1L8-M1
M8 Connector (4-pin) 39 mm NO E2E-X4B1T8-M3 E2E-X4C18-M3
49 mm NO E2E-X4B1TL8-M3 E2E-X4C1L8-M3
M8 Connector (3-pin) 39 mm NO E2E-X4B1T8-M5 E2E-X4C18-M5
49 mm NO E2E-X4B1TL8-M5 E2E-X4C1L8-M5
M12 (9 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available with "5M" suffix. (Example: E2E-X9B1D12 5M).
47 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X9B1D12-R 2M/E2E-X9B1D12-R 5M).
NO E2E-X9B1T12 2M E2E-X9C112 2M
69 mm NO E2E-X9B1TL12 2M E2E-X9C1L12 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
47 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with "R" in the model number. (Example: E2E-X9B1D12-M1TJR 0.3M).
NO E2E-X9B1T12-M1TJ 0.3M E2E-X9C112-M1TJ 0.3M
69 mm NO E2E-X9B1TL12-M1TJ 0.3M E2E-X9C1L12-M1TJ 0.3M
M12 Connector 48 mm NO E2E-X9B1T12-M1 E2E-X9C112-M1
70 mm NO E2E-X9B1TL12-M1 E2E-X9C1L12-M1
M18 (14 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available with "5M" suffix. (Example: E2E-X9B1D12 5M).
55 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X9B1D12-R 2M/E2E-X9B1D12-R 5M).
NO E2E-X14B1T18 2M E2E-X14C118 2M
77 mm NO E2E-X14B1TL18 2M E2E-X14C1L18 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
55 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with "R" in the model number. (Example: E2E-X9B1D12-M1TJR 0.3M).
NO E2E-X14B1T18-M1TJ 0.3M E2E-X14C118-M1TJ 0.3M
77 mm NO E2E-X14B1TL18-M1TJ 0.3M E2E-X14C1L18-M1TJ 0.3M
M12 Connector 53 mm NO E2E-X14B1T18-M1 E2E-X14C118-M1
75 mm NO E2E-X14B1TL18-M1 E2E-X14C1L18-M1
M30 (23 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available with "5M" suffix. (Example: E2E-X9B1D12 5M).
60 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X9B1D12-R 2M/E2E-X9B1D12-R 5M).
NO E2E-X23B1T30 2M E2E-X23C130 2M
82 mm NO E2E-X23B1TL30 2M E2E-X23C1L30 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
60 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with "R" in the model number. (Example: E2E-X9B1D12-M1TJR 0.3M).
NO E2E-X23B1T30-M1TJ 0.3M E2E-X23C130-M1TJ 0.3M
82 mm NO E2E-X23B1TL30-M1TJ 0.3M E2E-X23C1L30-M1TJ 0.3M
M12 Connector 58 mm NO E2E-X23B1T30-M1 E2E-X23C130-M1
80 mm NO E2E-X23B1TL30-M1 E2E-X23C1L30-M1
Note:
  1. Models are equipped with IO-Link (COM3). For IO-Link (COM2), select a model number with the format of "E2E-XD" (Example: E2E-X9B1D12 2M). Operation mode NO can be changed to NC via IO-Link communications.
  2. IO-Link is not supported for NC-type PNP outputs or all types of NPN outputs.
  3. When embedding the Proximity Sensor in metal, refer to "Influence of Surrounding Metal" on page 62 from the D121-E1 brochure.

E2E NEXT Series (Quadruple distance model)

DC 3-wire Unshielded

Size
(Sensing distance)
Connection method Body size Operation mode Model
PNP NPN
M8 (8 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2E-X16MB1D12 5M).
38 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X16MB1D12-R 2M/E2E-X16MB1D12-R 5M).
NO E2E-X8MB1T8 2M E2E-X8MC18 2M
48 mm NO E2E-X8MB1TL8 2M E2E-X8MC1L8 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
38 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with R" in the model number. (Example: E2E-X16MB1D12-M1TJR 0.3M)
NO E2E-X8MB1T8-M1TJ 0.3M E2E-X8MC18-M1TJ 0.3M
48 mm NO E2E-X8MB1TL8-M1TJ 0.3M E2E-X8MC1L8-M1TJ 0.3M
M12 Connector 43 mm NO E2E-X8MB1T8-M1 E2E-X8MC18-M1
53 mm NO E2E-X8MB1TL8-M1 E2E-X8MC1L8-M1
M8 Connector (4-pin) 39 mm NO E2E-X8MB1T8-M3 E2E-X8MC18-M3
49 mm NO E2E-X8MB1TL8-M3 E2E-X8MC1L8-M3
M8 Connector (3-pin) 39 mm NO E2E-X8MB1T8-M5 E2E-X8MC18-M5
49 mm NO E2E-X8MB1TL8-M5 E2E-X8MC1L8-M5
M12 (16 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2E-X16MB1D12 5M).
47 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X16MB1D12-R 2M/E2E-X16MB1D12-R 5M).
NO E2E-X16MB1T12 2M E2E-X16MC112 2M
69 mm NO E2E-X16MB1TL12 2M E2E-X16MC1L12 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
47 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with R" in the model number. (Example: E2E-X16MB1D12-M1TJR 0.3M)
NO E2E-X16MB1T12-M1TJ 0.3M E2E-X16MC112-M1TJ 0.3M
69 mm NO E2E-X16MB1TL12-M1TJ 0.3M E2E-X16MC1L12-M1TJ 0.3M
M12 Connector 48 mm NO E2E-X16MB1T12-M1 E2E-X16MC112-M1
70 mm NO E2E-X16MB1TL12-M1 E2E-X16MC1L12-M1
M18 (30 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2E-X16MB1D12 5M).
77 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X16MB1D12-R 2M/E2E-X16MB1D12-R 5M).
NO E2E-X30MB1TL18 2M E2E-X30MC1L18 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
77 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with R" in the model number. (Example: E2E-X16MB1D12-M1TJR 0.3M)
NO E2E-X30MB1TL18-M1TJ 0.3M E2E-X30MC1L18-M1TJ 0.3M
M12 Connector 75 mm NO E2E-X30MB1TL18-M1 E2E-X30MC1L18-M1
M30 (50 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2E-X16MB1D12 5M).
97 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X16MB1D12-R 2M/E2E-X16MB1D12-R 5M).
NO E2E-X50MB1TL30 2M E2E-X50MC1L30 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
97 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with R" in the model number. (Example: E2E-X16MB1D12-M1TJR 0.3M)
NO E2E-X50MB1TL30-M1TJ 0.3M E2E-X50MC1L30-M1TJ 0.3M
M12 Connector 95 mm NO E2E-X50MB1TL30-M1 E2E-X50MC1L30-M1
Note:
  1. Models are equipped with IO-Link (COM3). For IO-Link (COM2), select a model number with the format of "E2E-XD" (Example: E2E-X16MB1D12 2M). Operation mode NO can be changed to NC via IO-Link communications.
  2. IO-Link is not supported for NC-type PNP outputs or all types of NPN outputs.

E2E NEXT Series (Triple distance model)

DC 3-wire Shielded (Note 3)

Size
(Sensing distance)
Connection method Body size Operation mode Model
PNP NPN
M8 (3 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2E-X6B1D12 5M).
38 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X6B1D12-R 2M/E2E-X6B1D12-R 5M).
NO E2E-X3B1T8 2M E2E-X3C18 2M
48 mm NO E2E-X3B1TL8 2M E2E-X3C1L8 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
38 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with R" in the model number. (Example: E2E-X6B1D12-M1TJR 0.3M).
NO E2E-X3B1T8-M1TJ 0.3M E2E-X3C18-M1TJ 0.3M
48 mm NO E2E-X3B1TL8-M1TJ 0.3M E2E-X3C1L8-M1TJ 0.3M
M12 Connector 43 mm NO E2E-X3B1T8-M1 E2E-X3C18-M1
53 mm NO E2E-X3B1TL8-M1 E2E-X3C1L8-M1
M8 Connector (4-pin) 39 mm NO E2E-X3B1T8-M3 E2E-X3C18-M3
49 mm NO E2E-X3B1TL8-M3 E2E-X3C1L8-M3
M8 Connector (3-pin) 39 mm NO E2E-X3B1T8-M5 E2E-X3C18-M5
49 mm NO E2E-X3B1TL8-M5 E2E-X3C1L8-M5
M12 (6 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2E-X6B1D12 5M).
47 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X6B1D12-R 2M/E2E-X6B1D12-R 5M).
NO E2E-X6B1T12 2M E2E-X6C112 2M
NO+NC E2E-X6B3T12 2M E2E-X6C312 2M
69 mm NO E2E-X6B1TL12 2M E2E-X6C1L12 2M
NO+NC E2E-X6B3TL12 2M E2E-X6C3L12 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
47 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with R" in the model number. (Example: E2E-X6B1D12-M1TJR 0.3M).
NO E2E-X6B1T12-M1TJ 0.3M E2E-X6C112-M1TJ 0.3M
NO+NC E2E-X6B3T12-M1TJ 0.3M E2E-X6C312-M1TJ 0.3M
69 mm NO E2E-X6B1TL12-M1TJ 0.3M E2E-X6C1L12-M1TJ 0.3M
NO+NC E2E-X6B3TL12-M1TJ 0.3M E2E-X6C3L12-M1TJ 0.3M
M12 Connector 48 mm NO E2E-X6B1T12-M1 E2E-X6C112-M1
NO+NC E2E-X6B3T12-M1 E2E-X6C312-M1
70 mm NO E2E-X6B1TL12-M1 E2E-X6C1L12-M1
NO+NC E2E-X6B3TL12-M1 E2E-X6C3L12-M1
M18 (12 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2E-X6B1D12 5M).
55 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X6B1D12-R 2M/E2E-X6B1D12-R 5M).
NO E2E-X12B1T18 2M E2E-X12C118 2M
NO+NC E2E-X12B3T18 2M E2E-X12C318 2M
77 mm NO E2E-X12B1TL18 2M E2E-X12C1L18 2M
NO+NC E2E-X12B3TL18 2M E2E-X12C3L18 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
55 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with R" in the model number. (Example: E2E-X6B1D12-M1TJR 0.3M).
NO E2E-X12B1T18-M1TJ 0.3M E2E-X12C118-M1TJ 0.3M
NO+NC E2E-X12B3T18-M1TJ 0.3M E2E-X12C318-M1TJ 0.3M
77 mm NO E2E-X12B1TL18-M1TJ 0.3M E2E-X12C1L18-M1TJ 0.3M
NO+NC E2E-X12B3TL18-M1TJ 0.3M E2E-X12C3L18-M1TJ 0.3M
M12 Connector 53 mm NO E2E-X12B1T18-M1 E2E-X12C118-M1
NO+NC E2E-X12B3T18-M1 E2E-X12C318-M1
75 mm NO E2E-X12B1TL18-M1 E2E-X12C1L18-M1
NO+NC E2E-X12B3TL18-M1 E2E-X12C3L18-M1
M30 (22 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2E-X6B1D12 5M).
60 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X6B1D12-R 2M/E2E-X6B1D12-R 5M).
NO E2E-X22B1T30 2M E2E-X22C130 2M
NO+NC E2E-X22B3T30 2M E2E-X22C330 2M
82 mm NO E2E-X22B1TL30 2M E2E-X22C1L30 2M
NO+NC E2E-X22B3TL30 2M E2E-X22C3L30 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
60 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with R" in the model number. (Example: E2E-X6B1D12-M1TJR 0.3M).
NO E2E-X22B1T30-M1TJ 0.3M E2E-X22C130-M1TJ 0.3M
NO+NC E2E-X22B3T30-M1TJ 0.3M E2E-X22C330-M1TJ 0.3M
82 mm NO E2E-X22B1TL30-M1TJ 0.3M E2E-X22C1L30-M1TJ 0.3M
NO+NC E2E-X22B3TL30-M1TJ 0.3M E2E-X22C3L30-M1TJ 0.3M
M12 Connector 58 mm NO E2E-X22B1T30-M1 E2E-X22C130-M1
NO+NC E2E-X22B3T30-M1 E2E-X22C330-M1
80 mm NO E2E-X22B1TL30-M1 E2E-X22C1L30-M1
NO+NC E2E-X22B3TL30-M1 E2E-X22C3L30-M1
Note:
  1. Models are equipped with IO-Link (COM3). For IO-Link (COM2), select a model number with the format of "E2E-XD" (Example: E2E-X6B1D12 2M). Operation mode NO can be changed to NC via IO-Link communications.
  2. IO-Link is not supported for NC-type PNP outputs or all types of NPN outputs.
  3. When embedding the Proximity Sensor in metal, refer to "Influence of Surrounding Metal" on page 62 from the D121-E1 brochure.

E2E NEXT Series (Triple distance model)

DC 3-wire Unshielded

Size
(Sensing distance)
Connection method Body size Operation mode Model
PNP NPN
M8 (6 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2E-X10MB1D12 5M).
38 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X10MB1D12-R 2M/E2E-X10MB1D12-R 5M).
NO E2E-X6MB1T8 2M E2E-X6MC18 2M
48 mm NO E2E-X6MB1TL8 2M E2E-X6MC1L8 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
38 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with R" in the model number. (Example: E2E-X10MB1D12-M1TJR 0.3M).
NO E2E-X6MB1T8-M1TJ 0.3M E2E-X6MC18-M1TJ 0.3M
48 mm NO E2E-X6MB1TL8-M1TJ 0.3M E2E-X6MC1L8-M1TJ 0.3M
M12 Connector 43 mm NO E2E-X6MB1T8-M1 E2E-X6MC18-M1
53 mm NO E2E-X6MB1TL8-M1 E2E-X6MC1L8-M1
M8 Connector (4-pin) 39 mm NO E2E-X6MB1T8-M3 E2E-X6MC18-M3
49 mm NO E2E-X6MB1TL8-M3 E2E-X6MC1L8-M3
M8 Connector (3-pin) 39 mm NO E2E-X6MB1T8-M5 E2E-X6MC18-M5
49 mm NO E2E-X6MB1TL8-M5 E2E-X6MC1L8-M5
M12 (10 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2E-X10MB1D12 5M).
47 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X10MB1D12-R 2M/E2E-X10MB1D12-R 5M).
NO E2E-X10MB1T12 2M E2E-X10MC112 2M
NO+NC E2E-X10MB3T12 2M E2E-X10MC312 2M
69 mm NO E2E-X10MB1TL12 2M E2E-X10MC1L12 2M
NO+NC E2E-X10MB3TL12 2M E2E-X10MC3L12 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
47 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with R" in the model number. (Example: E2E-X10MB1D12-M1TJR 0.3M).
NO E2E-X10MB1T12-M1TJ 0.3M E2E-X10MC112-M1TJ 0.3M
NO+NC E2E-X10MB3T12-M1TJ 0.3M E2E-X10MC312-M1TJ 0.3M
69 mm NO E2E-X10MB1TL12-M1TJ 0.3M E2E-X10MC1L12-M1TJ 0.3M
NO+NC E2E-X10MB3TL12-M1TJ 0.3M E2E-X10MC3L12-M1TJ 0.3M
M12 Connector 48 mm NO E2E-X10MB1T12-M1 E2E-X10MC112-M1
NO+NC E2E-X10MB3T12-M1 E2E-X10MC312-M1
70 mm NO E2E-X10MB1TL12-M1 E2E-X10MC1L12-M1
NO+NC E2E-X10MB3TL12-M1 E2E-X10MC3L12-M1
M18 (20 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2E-X10MB1D12 5M).
77 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X10MB1D12-R 2M/E2E-X10MB1D12-R 5M).
NO E2E-X20MB1TL18 2M E2E-X20MC1L18 2M
NO+NC E2E-X20MB3TL18 2M E2E-X20MC3L18 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
77 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with R" in the model number. (Example: E2E-X10MB1D12-M1TJR 0.3M).
NO E2E-X20MB1TL18-M1TJ 0.3M E2E-X20MC1L18-M1TJ 0.3M
NO+NC E2E-X20MB3TL18-M1TJ 0.3M E2E-X20MC3L18-M1TJ 0.3M
M12 Connector 75 mm NO E2E-X20MB1TL18-M1 E2E-X20MC1L18-M1
NO+NC E2E-X20MB3TL18-M1 E2E-X20MC3L18-M1
M30 (40 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2E-X10MB1D12 5M).
82 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X10MB1D12-R 2M/E2E-X10MB1D12-R 5M).
NO E2E-X40MB1TL30 2M E2E-X40MC1L30 2M
NO+NC E2E-X40MB3TL30 2M E2E-X40MC3L30 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
82 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with R" in the model number. (Example: E2E-X10MB1D12-M1TJR 0.3M).
NO E2E-X40MB1TL30-M1TJ 0.3M E2E-X40MC1L30-M1TJ 0.3M
NO+NC E2E-X40MB3TL30-M1TJ 0.3M E2E-X40MC3L30-M1TJ 0.3M
M12 Connector 80 mm NO E2E-X40MB1TL30-M1 E2E-X40MC1L30-M1
NO+NC E2E-X40MB3TL30-M1 E2E-X40MC3L30-M1
Note:
  1. Models are equipped with IO-Link (COM3). For IO-Link (COM2), select a model number with the format of "E2E-XD" (Example: E2E-X10MB1D12 2M). Operation mode NO can be changed to NC via IO-Link communications.
  2. IO-Link is not supported for NC-type PNP outputs or all types of NPN outputs.

E2EQ NEXT Series (Spatter-resistant Triple distance model)

DC 3-wire Shielded (Note 3)

Size
(Sensing distance)
Connection method Body size Operation mode Model
PNP NPN
M8 (3 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2EQ-X6B1D12 5M)
38 mm NO E2EQ-X3B1T8 2M E2EQ-X3C18 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
38 mm NO E2EQ-X3B1T8-M1TJ 0.3M E2EQ-X3C18-M1TJ 0.3M
M12 Connector 43 mm NO E2EQ-X3B1T8-M1 E2EQ-X3C18-M1
M12 (6 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2EQ-X6B1D12 5M)
47 mm NO E2EQ-X6B1T12 2M E2EQ-X6C112 2M
NO+NC E2EQ-X6B3T12 2M E2EQ-X6C312 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
47 mm NO E2EQ-X6B1T12-M1TJ 0.3M E2EQ-X6C112-M1TJ 0.3M
NO+NC E2EQ-X6B3T12-M1TJ 0.3M E2EQ-X6C312-M1TJ 0.3M
M12 Connector 48 mm NO E2EQ-X6B1T12-M1 E2EQ-X6C112-M1
NO+NC E2EQ-X6B3T12-M1 E2EQ-X6C312-M1
M18 (12 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2EQ-X6B1D12 5M)
55 mm NO E2EQ-X12B1T18 2M E2EQ-X12C118 2M
NO+NC E2EQ-X12B3T18 2M E2EQ-X12C318 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
55 mm NO E2EQ-X12B1T18-M1TJ 0.3M E2EQ-X12C118-M1TJ 0.3M
NO+NC E2EQ-X12B3T18-M1TJ 0.3M E2EQ-X12C318-M1TJ 0.3M
M12 Connector 53 mm NO E2EQ-X12B1T18-M1 E2EQ-X12C118-M1
NO+NC E2EQ-X12B3T18-M1 E2EQ-X12C318-M1
M30 (22 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2EQ-X6B1D12 5M)
60 mm NO E2EQ-X22B1T30 2M E2EQ-X22C130 2M
NO+NC E2EQ-X22B3T30 2M E2EQ-X22C330 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
60 mm NO E2EQ-X22B1T30-M1TJ 0.3M E2EQ-X22C130-M1TJ 0.3M
NO+NC E2EQ-X22B3T30-M1TJ 0.3M E2EQ-X22C330-M1TJ 0.3M
M12 Connector 58 mm NO E2EQ-X22B1T30-M1 E2EQ-X22C130-M1
NO+NC E2EQ-X22B3T30-M1 E2EQ-X22C330-M1
Note:
  1. Models are equipped with IO-Link (COM3). For IO-Link (COM2), select a model number with the format of "E2E-X⬜⬜⬜D⬜" (Example: E2EQ-X6B1D12 2M). Operation mode NO can be changed to NC via IO-Link communications.
  2. IO-Link is not supported for NC-type PNP outputs or all types of NPN outputs.
  3. When embedding the Proximity Sensor in metal, refer to "Influence of Surrounding Metal" on page 62 from the D121-E1 brochure.

E2E NEXT Series (Double distance model)

DC 3-wire Shielded

Size
(Sensing distance)
Connection method Body size Operation mode Model
PNP NPN
M8 (2 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2E-X2B1D8 5M).
38 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X2B1D8-R 2M/E2E-X2B1D8-R 5M)
NO E2E-X2B1T8 2M E2E-X2C18 2M
48 mm NO E2E-X2B1TL8 2M E2E-X2C1L8 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
38 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with R" in the model number. (Example: E2E-X4B1T12-M1TJR 0.3M)
NO E2E-X2B1T8-M1TJ 0.3M E2E-X2C18-M1TJ 0.3M
48 mm NO E2E-X2B1TL8-M1TJ 0.3M E2E-X2C1L8-M1TJ 0.3M
M12 Connector 43 mm NO E2E-X2B1T8-M1 E2E-X2C18-M1
53 mm NO E2E-X2B1TL8-M1 E2E-X2C1L8-M1
NO+NC E2E-X2B3TL8-M1 E2E-X2C3L8-M1
M8 Connector (4-pin) 39 mm NO E2E-X2B1T8-M3 E2E-X2C18-M3
49 mm NO E2E-X2B1TL8-M3 E2E-X2C1L8-M3
M8 Connector (3-pin) 39 mm NO E2E-X2B1T8-M5 E2E-X2C18-M5
49 mm NO E2E-X2B1TL8-M5 E2E-X2C1L8-M5
M12 (4 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2E-X2B1D8 5M).
47 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X2B1D8-R 2M/E2E-X2B1D8-R 5M)
NO E2E-X4B1T12 2M E2E-X4C112 2M
NO+NC E2E-X4B3T12 2M E2E-X4C312 2M
69 mm NO E2E-X4B1TL12 2M E2E-X4C1L12 2M
NO+NC E2E-X4B3TL12 2M E2E-X4C3L12 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
47 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with R" in the model number. (Example: E2E-X4B1T12-M1TJR 0.3M)
NO E2E-X4B1T12-M1TJ 0.3M E2E-X4C112-M1TJ 0.3M
NO+NC E2E-X4B3T12-M1TJ 0.3M E2E-X4C312-M1TJ 0.3M
69 mm NO E2E-X4B1TL12-M1TJ 0.3M E2E-X4C1L12-M1TJ 0.3M
NO+NC E2E-X4B3TL12-M1TJ 0.3M E2E-X4C3L12-M1TJ 0.3M
M12 Connector 48 mm NO E2E-X4B1T12-M1 E2E-X4C112-M1
NO+NC E2E-X4B3T12-M1 E2E-X4C312-M1
70 mm NO E2E-X4B1TL12-M1 E2E-X4C1L12-M1
NO+NC E2E-X4B3TL12-M1 E2E-X4C3L12-M1
M18 (8 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2E-X2B1D8 5M).
55 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X2B1D8-R 2M/E2E-X2B1D8-R 5M)
NO E2E-X8B1T18 2M E2E-X8C118 2M
NO+NC E2E-X8B3T18 2M E2E-X8C318 2M
77 mm NO E2E-X8B1TL18 2M E2E-X8C1L18 2M
NO+NC E2E-X8B3TL18 2M E2E-X8C3L18 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
55 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with R" in the model number. (Example: E2E-X4B1T12-M1TJR 0.3M)
NO E2E-X8B1T18-M1TJ 0.3M E2E-X8C118-M1TJ 0.3M
NO+NC E2E-X8B3T18-M1TJ 0.3M E2E-X8C318-M1TJ 0.3M
77 mm NO E2E-X8B1TL18-M1TJ 0.3M E2E-X8C1L18-M1TJ 0.3M
NO+NC E2E-X8B3TL18-M1TJ 0.3M E2E-X8C3L18-M1TJ 0.3M
M12 Connector 53 mm NO E2E-X8B1T18-M1 E2E-X8C118-M1
NO+NC E2E-X8B3T18-M1 E2E-X8C318-M1
75 mm NO E2E-X8B1TL18-M1 E2E-X8C1L18-M1
NO+NC E2E-X8B3TL18-M1 E2E-X8C3L18-M1
M30 (15 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2E-X2B1D8 5M).
60 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X2B1D8-R 2M/E2E-X2B1D8-R 5M)
NO E2E-X15B1T30 2M E2E-X15C130 2M
NO+NC E2E-X15B3T30 2M E2E-X15C330 2M
82 mm NO E2E-X15B1TL30 2M E2E-X15C1L30 2M
NO+NC E2E-X15B3TL30 2M E2E-X15C3L30 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
60 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with R" in the model number. (Example: E2E-X4B1T12-M1TJR 0.3M)
NO E2E-X15B1T30-M1TJ 0.3M E2E-X15C130-M1TJ 0.3M
NO+NC E2E-X15B3T30-M1TJ 0.3M E2E-X15C330-M1TJ 0.3M
82 mm NO E2E-X15B1TL30-M1TJ 0.3M E2E-X15C1L30-M1TJ 0.3M
NO+NC E2E-X15B3TL30-M1TJ 0.3M E2E-X15C3L30-M1TJ 0.3M
M12 Connector 58 mm NO E2E-X15B1T30-M1 E2E-X15C130-M1
NO+NC E2E-X15B3T30-M1 E2E-X15C330-M1
80 mm NO E2E-X15B1TL30-M1 E2E-X15C1L30-M1
NO+NC E2E-X15B3TL30-M1 E2E-X15C3L30-M1
Note:
  1. Models are equipped with IO-Link (COM3). For IO-Link (COM2), select a model number with the format of "E2E-X⬜⬜⬜D⬜" (Example: E2E-X2B1D8 2M). Operation mode NO can be changed to NC via IO-Link communications.
  2. IO-Link is not supported for NC-type PNP outputs or all types of NPN outputs.

E2E NEXT Series (Double distance model)

DC 3-wire Unshielded

Size
(Sensing distance)
Connection method Body size Operation mode Model
PNP NPN
M8 (4 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2E-X8MB1D12 5M).
38 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X8MB1D12-R 2M/E2E-X8MB1D12-R 5M)
NO E2E-X4MB1T8 2M E2E-X4MC18 2M
48 mm NO E2E-X4MB1TL8 2M E2E-X4MC1L8 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
38 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with R" in the model number. (Example: E2E-X8MB1D12-M1TJR 0.3M)
NO E2E-X4MB1T8-M1TJ 0.3M E2E-X4MC18-M1TJ 0.3M
48 mm NO E2E-X4MB1TL8-M1TJ 0.3M E2E-X4MC1L8-M1TJ 0.3M
M12 Connector 43 mm NO E2E-X4MB1T8-M1 E2E-X4MC18-M1
53 mm NO E2E-X4MB1TL8-M1 E2E-X4MC1L8-M1
NO+NC E2E-X4MB3TL8-M1 E2E-X4MC3L8-M1
M8 Connector (4-pin) 39 mm NO E2E-X4MB1T8-M3 E2E-X4MC18-M3
49 mm NO E2E-X4MB1TL8-M3 E2E-X4MC1L8-M3
M8 Connector (3-pin) 39 mm NO E2E-X4MB1T8-M5 E2E-X4MC18-M5
49 mm NO E2E-X4MB1TL8-M5 E2E-X4MC1L8-M5
M12 (8 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2E-X8MB1D12 5M).
47 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X8MB1D12-R 2M/E2E-X8MB1D12-R 5M)
NO E2E-X8MB1T12 2M E2E-X8MC112 2M
NO+NC E2E-X8MB3T12 2M E2E-X8MC312 2M
69 mm NO E2E-X8MB1TL12 2M E2E-X8MC1L12 2M
NO+NC E2E-X8MB3TL12 2M E2E-X8MC3L12 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
47 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with R" in the model number. (Example: E2E-X8MB1D12-M1TJR 0.3M)
NO E2E-X8MB1T12-M1TJ 0.3M E2E-X8MC112-M1TJ 0.3M
NO+NC E2E-X8MB3T12-M1TJ 0.3M E2E-X8MC312-M1TJ 0.3M
69 mm NO E2E-X8MB1TL12-M1TJ 0.3M E2E-X8MC1L12-M1TJ 0.3M
NO+NC E2E-X8MB3TL12-M1TJ 0.3M E2E-X8MC3L12-M1TJ 0.3M
M12 Connector 48 mm NO E2E-X8MB1T12-M1 E2E-X8MC112-M1
NO+NC E2E-X8MB3T12-M1 E2E-X8MC312-M1
70 mm NO E2E-X8MB1TL12-M1 E2E-X8MC1L12-M1
NO+NC E2E-X8MB3TL12-M1 E2E-X8MC3L12-M1
M18 (16 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2E-X8MB1D12 5M).
55 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X8MB1D12-R 2M/E2E-X8MB1D12-R 5M)
NO E2E-X16MB1T18 2M E2E-X16MC118 2M
NO+NC E2E-X16MB3T18 2M E2E-X16MC318 2M
77 mm NO E2E-X16MB1TL18 2M E2E-X16MC1L18 2M
NO+NC E2E-X16MB3TL18 2M E2E-X16MC3L18 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
55 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with R" in the model number. (Example: E2E-X8MB1D12-M1TJR 0.3M)
NO E2E-X16MB1T18-M1TJ 0.3M E2E-X16MC118-M1TJ 0.3M
NO+NC E2E-X16MB3T18-M1TJ 0.3M E2E-X16MC318-M1TJ 0.3M
77 mm NO E2E-X16MB1TL18-M1TJ 0.3M E2E-X16MC1L18-M1TJ 0.3M
NO+NC E2E-X16MB3TL18-M1TJ 0.3M E2E-X16MC3L18-M1TJ 0.3M
M12 Connector 53 mm NO E2E-X16MB1T18-M1 E2E-X16MC118-M1
NO+NC E2E-X16MB3T18-M1 E2E-X16MC318-M1
75 mm NO E2E-X16MB1TL18-M1 E2E-X16MC1L18-M1
NO+NC E2E-X16MB3TL18-M1 E2E-X16MC3L18-M1
M30 (30 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2E-X8MB1D12 5M).
82 mm
2
Models with 2-m and 5-m robot (bending-resistant) cables are also available with "-R" in the model number. (Example: E2E-X8MB1D12-R 2M/E2E-X8MB1D12-R 5M)
NO E2E-X30MB1TL30 2M E2E-X30MC1L30 2M
NO+NC E2E-X30MB3TL30 2M E2E-X30MC3L30 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
82 mm
2
Models with M12 Smartclick connector model robot (bending-resistant) cables are also available with R" in the model number. (Example: E2E-X8MB1D12-M1TJR 0.3M)
NO E2E-X30MB1TL30-M1TJ 0.3M E2E-X30MC1L30-M1TJ 0.3M
NO+NC E2E-X30MB3TL30-M1TJ 0.3M E2E-X30MC3L30-M1TJ 0.3M
M12 Connector 80 mm NO E2E-X30MB1TL30-M1 E2E-X30MC1L30-M1
NO+NC E2E-X30MB3TL30-M1 E2E-X30MC3L30-M1
Note:
  1. Models are equipped with IO-Link (COM3). For IO-Link (COM2), select a model number with the format of "E2E-X⬜⬜⬜D⬜" (Example: E2E-X8MB1D12 2M). Operation mode NO can be changed to NC via IO-Link communications.
  2. IO-Link is not supported for NC-type PNP outputs or all types of NPN outputs.

E2EQ NEXT Series (Spatter-resistant Double distance model)

DC 3-wire Shielded

Size
(Sensing distance)
Connection method Body size Operation mode Model
PNP NPN
M8 (2 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2EQ-X6B1D12 5M).
38 mm NO E2EQ-X2B1T8 2M E2EQ-X2C18 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
38 mm NO E2EQ-X2B1T8-M1TJ 0.3M E2EQ-X2C18-M1TJ 0.3M
M12 Connector 43 mm NO E2EQ-X2B1T8-M1 E2EQ-X2C18-M1
M12 (4 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2EQ-X6B1D12 5M).
47 mm NO E2EQ-X4B1T12 2M E2EQ-X4C112 2M
NO+NC E2EQ-X4B3T12 2M E2EQ-X4C312 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
47 mm NO E2EQ-X4B1T12-M1TJ 0.3M E2EQ-X4C112-M1TJ 0.3M
NO+NC E2EQ-X4B3T12-M1TJ 0.3M E2EQ-X4C312-M1TJ 0.3M
M12 Connector 48 mm NO E2EQ-X4B1T12-M1 E2EQ-X4C112-M1
NO+NC E2EQ-X4B3T12-M1 E2EQ-X4C312-M1
M18 (8 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2EQ-X6B1D12 5M).
55 mm NO E2EQ-X8B1T18 2M E2EQ-X8C118 2M
NO+NC E2EQ-X8B3T18 2M E2EQ-X8C318 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
55 mm NO E2EQ-X8B1T18-M1TJ 0.3M E2EQ-X8C118-M1TJ 0.3M
NO+NC E2EQ-X8B3T18-M1TJ 0.3M E2EQ-X8C318-M1TJ 0.3M
M12 Connector 53 mm NO E2EQ-X8B1T18-M1 E2EQ-X8C118-M1
NO+NC E2EQ-X8B3T18-M1 E2EQ-X8C318-M1
M30 (15 mm) Pre-wired (2 m)
2
Models with 5-m cable length are also available (Example: E2EQ-X6B1D12 5M).
60 mm NO E2EQ-X15B1T30 2M E2EQ-X15C130 2M
NO+NC E2EQ-X15B3T30 2M E2EQ-X15C330 2M
M12 Pre-wired
Smartclick Connector (0.3 m)
60 mm NO E2EQ-X15B1T30-M1TJ 0.3M E2EQ-X15C130-M1TJ 0.3M
NO+NC E2EQ-X15B3T30-M1TJ 0.3M E2EQ-X15C330-M1TJ 0.3M
M12 Connector 58 mm NO E2EQ-X15B1T30-M1 E2EQ-X15C130-M1
NO+NC E2EQ-X15B3T30-M1 E2EQ-X15C330-M1
Note:
  1. Models are equipped with IO-Link (COM3). For IO-Link (COM2), select a model number with the format of "E2E-XD" (Example: E2EQ-X6B1D12 2M). Operation mode NO can be changed to NC via IO-Link communications.
  2. IO-Link is not supported for NC-type PNP outputs or all types of NPN outputs.

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events