E2E-IL | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E2E-IL

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2E-IL

Features

IO-Link standard proximity sensors as the innovative solution to solve issues at industrial manufacturing sites

IO-Link standard proximity sensors as the innovative solution to solve issues at industrial manufacturing sites

  • Downtime can be reduced through internal diagnostic functions 
  • The sudden failure can be decreased by notifying, if objects being too far or too close
  • Maintenance operations are more efficient by identification of each sensor through the IO link network
  • Programmable operation of the sensor reduces the number of models required
Specifications & ordering info

Ordering information

DC 3-wire IO-Link models

Appearance

Sensing distance

Connection method

Cable specifications

Operation mode

Pin arrangement

Baud rate

Order code

PNP

 

M12

3 mm

Pre-wired models (2 m)

PVC
(oil-resistant)

NO/NC
switching

COM2

E2E-X3B4-IL2 2M

COM3

E2E-X3B4-IL3 2M

M12 Pre-wired Smartclick connector models (0.3 m)

1: +V

3: 0 V

4: C/Q output

COM2

E2E-X3B4-M1TJ-IL2 0.3M

COM3

E2E-X3B4-M1TJ-IL3 0.3M

M18

7 mm

Pre-wired models (2 m)

COM2

E2E-X7B4-IL2 2M

COM3

E2E-X7B4-IL3 2M

M12 Pre-wired Smartclick connector models (0.3 m)

1: +V

3: 0 V

4: C/Q output

COM2

E2E-X7B4-M1TJ-IL2 0.3M

COM3

E2E-X7B4-M1TJ-IL3 0.3M

M30

10 mm

Pre-wired models (2 m)

COM2

E2E-X10B4-IL2 2M

COM3

E2E-X10B4-IL3 2M

M12 Pre-wired Smartclick connector models (0.3 m)

1: +V

3: 0 V

4: C/Q output

COM2

E2E-X10B4-M1TJ-IL2 0.3M

COM3

E2E-X10B4-M1TJ-IL3 0.3M

Specifications

DC 3-wire IO-Link models (E2E-X_B4-IL_)

Size

M12

M18

M30

Shielded

Shielded

Item

Model

E2E-X3B4-IL_

E2E-X7B4-IL_

E2E-X10B4-IL_

Sensing distance

3 mm ±10%

7 mm ±10%

10 mm ±10%

Set distance1

0 to 2.4 mm

0 to 5.6 mm

0 to 8 mm

Differential travel

10% max. of sensing distance

Response frequency2

1 kHz

0.5 kHz

0.4 kHz

Power supply voltage

10 to 30 VDC (including 10% ripple (p-p))

Current consumption

20 mA max.

Control output

Load current

100 mA max.

Residual voltage

2 V max. (Load current: 100 mA, Cable length: 2 m)

Indicators1

In the Standard I/O mode (SIO mode): Operation indicator (orange, lit) and stability indicator (green, lit)

In the IO-Link mode: Operation indicator (orange, lit) and communication indicator (green, blinking at 1 s intervals)

Operation mode

PNP NO/NC switching type (Factory setting: NO)

Degree of protection

IEC 60529 IP67, in-house standards: oil-resistant3

Connection method

Pre-wired Models (Standard cable length: 2 m), Pre-wired Connector Models (Standard cable length: 0.3 m)

Materials

Case

Nickel-plated brass

Sensing surface

PBT

Clamping nuts

Nickel-plated brass

Toothed washer

Zinc-plated iron

Main IO-Link functions

Operation mode switching between NO and NC, self diagnosis enabling, excessive proximity judgment distance selecting, timer function of the control output and timer time selecting, instability output (IO-Link mode) ON delay timer time selecting function, monitor output, operating hours read-out, and initial reset

Communication specifications

IO-Link specification

Ver 1.1

Baud rate

-IL3: COM3 (230.4 kbps), -IL2: COM2 (38.4 kbps)

Data length

PD size: 2 bytes, OD size: 1 byte (M-sequence type: TYPE_2_2)

Minimum cycle time

-IL3 (COM3): 1 ms, -IL2 (COM2): 2.3 ms

 


1. In the Standard I/O mode (SIO mode), use the product in a range that the green stability indication lamp is lit. (Although the lamp is turned off when the object detected has approached excessively, the detection performance is stable.)
In the IO-Link mode, use the product in a range that the Byte1_bit4 for instability detection is zero. (Although the Byte1_bit5 for excessive proximity detection is one if the object detected has approached excessively, the detection performance is stable.)
Please contact your OMRON sales representative regarding assignment of data.
2. The response frequency is an average value. Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.
3. Oil resistance in-house standard: Performance with respect to water insoluble oil. (Test at right)
1. In the Standard I/O mode (SIO mode), use the product in a range that the green stability indication lamp is lit. (Although the lamp is turned off when the object detected has approached excessively, the detection performance is stable.)
In the IO-Link mode, use the product in a range that the Byte1_bit4 for instability detection is zero. (Although the Byte1_bit5 for excessive proximity detection is one if the object detected has approached excessively, the detection performance is stable.)
Please contact your OMRON sales representative regarding assignment of data.
2. The response frequency is an average value. Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.
3. Oil resistance in-house standard: Performance with respect to water insoluble oil. (Test at right)
Related products
  • gx-ilm prod

    IO-Link master unit for water and dusty environments

  • xs2 oei prod

    M12 Connector Cordsets

  • xs3 oei prod

    M8 Connector Cordsets

  • xs5c xs5g 400x400 prod

    Round waterproof IDC pressure-welded assembly M12 field attachable connectors

  • y92e-s oei prod

    Detergent Resistant Cable Connectors

Downloads

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events