E2A3 | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E2A3

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2A3

  • E2A3 Long Distance Cylindrical Proximity Sensor Datasheet
  • Thank you for downloading the E2A3 Long Distance Cylindrical Proximity Sensor Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

Long (triple) distance inductive sensor in cylindrical brass housing

The E2A3 family features an optimised sensing performance to achieve triple sensing distance for flush mounting requirements.

  • Triple distance for enhanced sensor protection from mechanical damage
  • IP67 and IP69k
Specifications & ordering info

Ordering information

Pre-wired

(For different cable materials and lengths, special housing length or special connectors, please refer to complete datasheet.)

Size

 

 

 

 

Sensing distance

Thread length (overall length)

Output configuration

Order code (for pre-wired types with 2 m PVC cable)

Operation mode: NO

Operation mode: NC

M8

¢

-

3.0 mm

27 (40) mm

PNP

E2A3-S08KS03-WP-B1 2M

E2A3-S08KS03-WP-B2 2M

NPN

E2A3-S08KS03-WP-C1 2M

E2A3-S08KS03-WP-C2 2M

M12

¢

-

6.0 mm

34 (50) mm

PNP

E2A3-M12KS06-WP-B1 2M

E2A3-M12KS06-WP-B2 2M

NPN

E2A3-M12KS06-WP-C1 2M

E2A3-M12KS06-WP-C2 2M

M18

¢

-

11.0 mm

39 (60) mm

PNP

E2A3-M18KS11-WP-B1 2M

E2A3-M18KS11-WP-B2 2M

NPN

E2A3-M18KS11-WP-C1 2M

E2A3-M18KS11-WP-C2 2M

M30

¢

-

20.0 mm

44 (65) mm

PNP

E2A3-M30KS20-WP-B1 2M

E2A3-M30KS20-WP-B2 2M

NPN

E2A3-M30KS20-WP-C1 2M

E2A3-M30KS20-WP-C2 2M

Connector types (M12)

Size

 

 

 

 

Sensing distance

Thread length (overall length)

Output configuration

Order code (for M12 connector types)

Operation mode: NO

Operation mode: NC

M8

¢

-

3.0 mm

27 (44) mm

PNP

E2A3-S08KS03-M1-B1

E2A3-S08KS03-M1-B2

NPN

E2A3-S08KS03-M1-C1

E2A3-S08KS03-M1-C2

M12

¢

-

6.0 mm

34 (49) mm

PNP

E2A3-M12KS06-M1-B1

E2A3-M12KS06-M1-B2

NPN

E2A3-M12KS06-M1-C1

E2A3-M12KS06-M1-C2

M18

¢

-

11.0 mm

39 (54) mm

PNP

E2A3-M18KS11-M1-B1

E2A3-M18KS11-M1-B2

NPN

E2A3-M18KS11-M1-C1

E2A3-M18KS11-M1-C2

M30

¢

-

20.0 mm

44 (59) mm

PNP

E2A3-M30KS20-M1-B1

E2A3-M30KS20-M1-B2

NPN

E2A3-M30KS20-M1-C1

E2A3-M30KS20-M1-C2

Specifications

Item

M8

M12

M18

M30

E2A3-S08KS03

E2A3-M12KS06-

E2A3-M18KS11

E2A3-M30KS20

Sensing distance

3 mm±10%

6 mm±10%

11 mm±10%

20 mm±10%

Response frequency

700 Hz

350 Hz

250 Hz

80 Hz

Power supply voltage
(operating voltage)

12 to 24 VDC. Ripple (p-p): 10% max. (10 to 32 VDC)

Protective circuits

Power supply reverse
polarity protection, surge suppressor,
short-circuit protection

Output reverse polarity protection, power supply reverse polarity protection, surge suppressor, short-circuit
protection

Ambient temperature

Operating

-25 to 70°C

Storage

Degree of protection

IP67 after IEC 60529; IP69K after DIN 40050 part 9

Material

Case

Stainless steel

Brass-nickel plated

Sensing surface

PBT

 

 

Accessories

Cable connectors

 

Size

Shape

Type

Features

Material

Order code

Nut

Cable

Connector straight

Connector l-shaped

M8

 

 

3 pin

Brass (CuZn)

PVC 2 m

XS3F-M8PVC3S2M

XS3F-M8PVC3A2M

PUR 2 m

XS3F-M8PUR3S2M

XS3F-M8PUR3A2M

4pin

PVC 2 m

XS3F-M8PVC4S2M

XS3F-M8PVC4A2M

PUR 2 m

XS3F-M8PUR4S2M

XS3F-M8PUR4A2M

 

 

3 pin

Brass (CuZn)

PVC 2 m

XS3F-LM8PVC3S2M

XS3F-LM8PVC3A2M

4 pin

XS3F-LM8PVC4S2M

XS3F-LM8PVC4A2M

 

Detergent resistant
Wash-down

4 pin

Stainless steel (SUS316L)

PP1 2 m

Y92E-S08PP4S 2M-L

Y92E-S08PP4A 2M-L

 

Robotic
(drag chain)

4 pin

Brass (CuZn)

Robotic PVC 2 m

XS3F-M421-402-R

XS3F-M422-402-R

Robotic PUR 2 m

Y92E-M08PUR4S2M-L

Y92E-M08PUR4A2M-L

High robotic (drag chain & torsion)

High robotic PUR 2 m

Y92E-M08PUR4S2M-R

Y92E-M08PUR4A2M-R

M122

 

 

3 wire

Brass (CuZn)

PVC 2 m

XS2F-M12PVC3S2M

XS2F-M12PVC3A2M

PUR 2 m

XS2F-M12PUR3S2M

XS2F-M12PUR3A2M

4 wire

PVC 2 m

XS2F-M12PVC4S2M

XS2F-M12PVC4A2M

PUR 2 m

XS2F-M12PUR4S2M

XS2F-M12PUR4A2M

5 wire

PVC 2 m

XS2F-M12PVC5S2M

XS2F-M12PVC5A2M

PUR 2 m

XS2F-M12PUR5S2M

XS2F-M12PUR5A2M

 

 

3 wire

Brass (CuZn)

PVC 2 m

XS2F-LM12PVC3S2M

XS2F-LM12PVC3A2M

4 wire

XS2F-LM12PVC4S2M

XS2F-LM12PVC4A2M

 

LED
(power and output LED, PNP/NPN)

3 wire

Nickel plated brass

PVC 2 m

XS2F-M12PVC3A2MPLED

4 wire

XS2F-M12PVC4A2MPLED

3 wire

PUR 2 m

XS2F-M12PUR3A2MPLED

4 wire

XS2F-M12PUR4A2MPLED

 

Detergent resistant
Wash-down

4 wire

Stainless steel (SUS316L)

PP1 2 m

Y92E-S12PP4S 2M-L

Y92E-S12PP4A 2M-L

 

105°C
Heat resistant

4 wire

Stainless steel (SUS316L)

Heat resistant PVC 2 m

XS2F-E421-D80-E

XS2F-E422-D80-E

 

Twist & click

4 wire

Nickel plated Zinc

PVC 2 m

XS5F-D421-D80-F

XS5F-D422-D80-F

PUR 2 m

XS5F-D421-D80-P

XS5F-D422-D80-P

 

Robotic
(drag chain)

4 wire

Brass (CuZn)

Robotic PVC 2 m

XS2F-D421-D80-F

XS2F-D422-D80-F

Robotic PUR 2 m

Y92E-M12PUR4S2M-L

Y92E-M12PUR4A2M-L

High robotic
(drag chain & torsion)

High grade robotic PUR 2 m

Y92E-M12PUR4S2M-R

Y92E-M12PUR4A2M-R

 

 

8 pin

8 wire shielded cable

Brass (CuZn)

Shielded PUR 2m

Y92E-M12PURSH8S2M-L

Fiber amplifier (E3X) connector

 

Fiber
amplifier connectors

Special fiber
connector - 4 wire

PBT

PVC 2 m

E3X-CN21

 

Special fiber
connector + M8 plug

Plug: Zinc
diecast

PVC 30 cm with M8
4-pin plug

E3X-CN21-M3J-2 0.3M

Special
fiber
connector + M12 plug

PVC 30 cm with M12
4-pin plug

E3X-CN21-M1J 0.3M

 

Size

Shape

Type

Features

Material

Order code

Nut

Cable

Connector straight

Connector l-shaped

M8/M12

 

Confection-able

Plugs and connectors for self
assembly

Brass

n.a.

XS2C/G, XS5C/G
Y92E_conf

M12

 

Field I/0
boxes

Direct wiring or DeviceNet communication

XW3D

M8/M12

 

T-connectors, covers, accessories and extended wiring portfolio

n.a.

XS2R, XS3R, XY2F, ...

1. PP - polypropylene

2. For details on pin configuration refer to specifications

Cables & Accessories

XS2

xs2 oei prod
XS2 Connector Cordsets with M12 watertight single-ended and extension cordsets.

XS3

xs3 oei prod
XS3 Connector Cordsets with M8 single-ended and extension cordsets for reduced maintenance.

XS5C/XS5G

xs5c xs5g 400x400 prod
XS5C/XS5G-D418 IDC type connectors have been specially developed for fast and easy connection without any special tools. The only tools you'll need are wire cutters and two wrenches.

Y92E-S_PP

y92e-s oei prod
IP69K Rated Sensor Connector Cordsets for Food, Beverage, Pharma applications.

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events