E2A

Features

Extended sensing range inductive sensor in cylindrical brass housing

The high quality and the long-life design of the E2A extended sensing distance provide the best value performance ratio for standard applications.

  • Extended (double) sensing distance
  • IP67 and IP69k for highest water protection
  • DC 3-wire (NO, NC), DC 4-wire (NO+NC)
  • Wide installation and connectivity range through modular concept

For high grade stainless steel, see the E2EH. For the DC 2-wire, see the E2A DC 2-wire.

Housing

prox_mechanical_robustness.jpg
Cable breakage protection (pulling)
Cable breakage protection.jpg
Cable breakage protection (bending)
High mechanical resistance.jpg
High mechanical resistance

Reliability

High electro-magnetic noise immunity.jpg
High electro-magnetic noise immunity
High vibration resistance.jpg
High vibration resistance

IP69k

IP69k according to DIN40 050/9

The IP69k test according to DIN 40 050 part 9 is intended to simulate high pressure / steam cleaning. During the test 14-16 l/min water at 80ºC is sprayed onto the sensor from different angles with 8000-10000 kPa. The sensor may not suffer any damaging effects from high pressure water in appearance and functionality.
Specifications & ordering info

Ordering information

Pre-wired

Size

 

 

Sensing distance

Thread length (overall length)

Output
configuration

Order code (for pre-wired types with 2 m PVC cable)

Operation mode NO

Operation mode NC

DC 4-wire (NO+NC-PNP models)

M8

¢

-

2.0 mm

27 (40) mm

PNP1

E2A-S08KS02-WP-B1 2M2

E2A-S08KS02-WP-B2 2M2

E2A-S08LS02-WP-B3 2M3

-

¢

4.0 mm

21 (40) mm

PNP1

E2A-S08KN04-WP-B1 2M2

E2A-S08KN04-WP-B2 2M2

E2A-S08LN04-WP-B3 2M3

M12

¢

-

4.0 mm

34 (50) mm

PNP1

E2A-M12KS04-WP-B1 2M

E2A-M12KS04-WP-B2 2M

E2A-M12KS04-WP-B3 2M

-

¢

8.0 mm

27 (50) mm

PNP1

E2A-M12KN08-WP-B1 2M

E2A-M12KN08-WP-B2 2M

E2A-M12KN08-WP-B3 2M

M18

¢

-

8.0 mm

39 (59) mm

PNP1

E2A-M18KS08-WP-B1 2M

E2A-M18KS08-WP-B2 2M

E2A-M18KS08-WP-B3 2M

-

¢

16.0 mm

29 (59) mm

PNP1

E2A-M18KN16-WP-B1 2M

E2A-M18KN16-WP-B2 2M

E2A-M18KN16-WP-B3 2M

M30

¢

-

15.0 mm

44 (64) mm

PNP1

E2A-M30KS15-WP-B1 2M

E2A-M30KS15-WP-B2 2M

E2A-M30KS15-WP-B3 2M

-

¢

20.0 mm4

29 (64) mm

PNP1

E2A-M30KN20-WP-B1 2M

E2A-M30KN20-WP-B2 2M

E2A-M30KN20-WP-B3 2M

Connector types (M12)

Size

 

 

Sensing distance

Thread length (overall length)

Output
configuration

Order code (for M12 connector types)

Operation mode NO

Operation mode NC

DC 4-wire (NO+NC-PNP models)

M8

¢

-

2.0 mm

27 (43) mm

PNP1

E2A-S08KS02-M1-B12

E2A-S08KS02-M1-B22

E2A-S08LS02-M3-B35

-

¢

4.0 mm

21 (43) mm

PNP1

E2A-S08KN04-M1-B12

E2A-S08KN04-M1-B22

E2A-S08LN04-M3-B35

M12

¢

-

4.0 mm

24 (48) mm

PNP1

E2A-M12KS04-M1-B1

E2A-M12KS04-M1-B2

E2A-M12KS04-M1-B3

-

¢

8.0 mm

27 (48) mm

PNP1

E2A-M12KN08-M1-B1

E2A-M12KN08-M1-B2

E2A-M12KN08-M1-B3

M18

¢

-

8.0 mm

39 (53) mm

PNP1

E2A-M18KS08-M1-B1

E2A-M18KS08-M1-B2

E2A-M18KS08-M1-B3

-

¢

16.0 mm

29 (53) mm

PNP1

E2A-M18KN16-M1-B1

E2A-M18KN16-M1-B2

E2A-M18KN16-M1-B3

M30

¢

-

15.0 mm

44 (58) mm

PNP1

E2A-M30KS15-M1-B1

E2A-M30KS15-M1-B2

E2A-M30KS15-M1-B3

-

¢

20.0 mm4

29 (58) mm

PNP1

E2A-M30KN20-M1-B1

E2A-M30KN20-M1-B2

E2A-M30KN20-M1-B3

DC 2-Wire models

Size

 

 

Sensing distance

Thread length (overall length)

Body material

Operation mode

Order code (for pre-wired types with 2 m PVC cable)

DC 2-wire (NO)

M8

¢

-

2.0 mm

27 (40) mm

Stainless steel

NO

E2A-S08KS02-WP-D1 2M

-

¢

4.0 mm

21 (40) mm

E2A-S08KN04-WP-D1 2M

M12

¢

-

4.0 mm

34 (50) mm

Brass-nickel plated

E2A-M12KS04-WP-D1 2M

-

¢

8.0 mm

27 (50) mm

E2A-M12KN08-WP-D1 2M

M18

¢

-

8.0 mm

39 (59) mm

E2A-M18KS08-WP-D1 2M

-

¢

16.0 mm

29 (59) mm

E2A-M18KN16-WP-D1 2M

M30

¢

-

15.0 mm

44 (64) mm

E2A-M30KS15-WP-D1 2M

-

¢

20.0 mm

29 (64) mm

E2A-M30KN20-WP-D1 2M

Gold-plated pins models

Size

 

 

Sensing distance

Thread length
(overall length)

Output configuration

Connection

Body material

Operation mode

Order code

M8

¢

-

2 mm

27 (40) mm

NPN

Connector M8 3 pin: gold-plated

Stainless steel

NO

E2A-S08KS02-M5-C1-4

¢

-

49 (62) mm

E2A-S08LS02-M5-C1-4

M12

¢

-

4 mm

34 (48) mm

PNP

Connector M12 4 pin: gold-plated

Brass-nickel plated

E2A-M12KS04-M1-B1-4

-

¢

8 mm

E2A-M12KN08-M1-B1-4

*1 NPN models are available. For ordering replace “-B1”, “-B2“, “-B3”or “-D1” by “-C1”, “-C2” or “-C3”.

*2 M8 sized housings are only available in stainless steel (SUS 303).

*3 Longer housing with thread length 49 mm and overall length 62 mm.

*4 Models with longer sensing distances of 30 mm and 35 mm are available.

*5 Models with M8 4-pin connector and thread length 49 mm and overall length 61 mm.

Specifications

(Exemplary for shielded versions.)

Item

M8

M12

M18

M30

E2A-S08KS

E2A-M12KS

E2A-M18KS

E2A-M30KS

Sensing distance

2 mm±10%

4 mm±10%

8 mm±10%

15 mm±10%

Response frequency

1,500 Hz

1,000 Hz

500 Hz

250 Hz

Power supply voltage
(operating voltage)

12 to 24 VDC. Ripple (p-p): 10% max. (10 to 32 VDC)

Protective circuits

Power supply reverse polarity protection, surge suppressor, short-circuit protection

Output reverse polarity protection, power supply reverse polarity protection, surge suppressor,
short-circuit protection

Ambient temperature

Operating

-40 to 70°C

Storage

-40 to 85°C (with no icing or condensation)

Degree of protection

IP67 after IEC 60529; IP69K after DIN 40050 part 9

Material

Case

Stainless steel

Brass-nickel plated

Sensing surface

PBT

Optional features

Refer to complete datasheet or contact your OMRON representative for the below optional features

Sensing module and body

- single sensing distance (ideal for compatibility with previous machine generations)

- Long body (ideal for mounting through thicker constructions)

Connection

- M8 4-pin (for ordering replace -M1 by -M3 e.g. E2A-S08KS02-M3-B1)

- M8 3-pin (for ordering replace -M1 by -M5 e.g. E2A-S08KS02-M5-B1)

- PUR cable

- Pigtails with M8 or M12 plugs

Output

- 400 mA max. load current (ideal for switching higher load currents directly)

- DC 2-wire (ideal for reduced wiring; leakage current can be used to detect cable breakage)

- DC 4-wire (NO+NC output - ideal for reduced stock for spare parts; antivalent signal can be used to detect cable breakage)

 

*1 NPN models are available. For ordering replace “-B1”, “-B2“, “-B3”or “-D1” by “-C1”, “-C2” or “-C3”.

*2 M8 sized housings are only available in stainless steel (SUS 303).

*3 Longer housing with thread length 49 mm and overall length 62 mm.

*4 Models with longer sensing distances of 30 mm and 35 mm are available.

*5 Models with M8 4-pin connector and thread length 49 mm and overall length 61 mm.

Cables & Accessories

XS2

XS2_OEI.jpg
XS2 Connector Cordsets with M12 watertight single-ended and extension cordsets.

XS3

XS3_OEI.jpg
XS3 Connector Cordsets with M8 single-ended and extension cordsets for reduced maintenance.

XS5C/XS5G

XS5C_XS5G_400x400.jpg
XS5C/XS5G-D418 IDC type connectors have been specially developed for fast and easy connection without any special tools.

Y92E-S_PP

Y92E-S_OEI.jpg
IP69K Rated Sensor Connector Cordsets for Food, Beverage, Pharma applications
Performance comparison

Environmental resistance

Chemical resistance

Issue: Detergents and chemicals used for cleaning or during the manufacturing process may severely damage (corrode) the housings or sensing face of sensors. But apart from these consciously used chemicals, accidentally applied liquids (soft drinks with low pH values or sweat) can unintentionally damage the sensors
Solutions
*   Market standard: basic splash water protection for dry and protected machine environment.
**   Tested enhanced high pressure water and saltwater spray protection with our E2A for open factory environment with occasional touching (sweat), cleaning or accidental liquid contact. The optional stainless steel housings may provide additional protection.
***     High and highest chemical resistance with our E2EH and E2FQ for frequent cleaning or intense and continuous chemical liquid contact.

Extreme temperatures

Issue: Continuously high or low temperatures exceeding the rated specifications quickly damage standard sensors. Suitable materials and/or product design are required for these applications.
Solutions:
* Market standard: normal ambient temperatures for operation and storage for standard factory environments.
** Specified extended operating temperature range down to -40°C with our E2A for machine operation in lower temperatures.
*** High temperature resistance up to 200°C with our E2EH and E2C for applications with high continuous temperatures.

Electromagnetic noise immunity

Electromagnetic fields

Issue: There are many sources for electromagnetic fields in today‘s machines, wireless communication is present everywhere in factories and the influences of electrical circuits and surrounding metal make a prediction of electromagnetic field influences nearly impossible. No or unsufficient protection in sensors may result in occasional false output signals that often go undetected but lead to quality issues in the final product.
Solutions:
*  Market standard: basic protection against electromagnetic fields for uncritical machine environments.
** Tested enhanced protection against stronger electromagnetic fields and wireless communication equipment with our E2A for all factory environments.

Cable induced disturbances

Issue: Similar to electromagnetic fields, devices in machines may cause current or voltage drops or increases in the electrical circuit that may cause false output signals. In addition accidental wrong wirings may damage unprotected sensors.
Solutions:
* Market standard: basic protection against cable induced disturbances for unchallenging electrical circuits and machine environments.
** Added protective circuits against power surges and wrong polarisation and tested enhanced protection against inverter noise with our E2A for wrong wiring and electrical circuits with potentially disturbing devices.

Changing temperatures

Changing temperatures - performance

Issue: Temperature variations in machines resulting from the operation, from usage in different regions or even from daily or seasonal fluctuations are very common. The performance and specifications of electronic components are significantly influenced by the ambient temperature resulting e.g. in variations of the sensing distance. The design of electronic circuits, the usage of compensatory elements and the balance of used parts play a vital role in reducing the sensor performance variations due to changing temperatures.
Solutions:
* Market standard: basic temperature compensation for standard factory environment.
** Designed-in enhanced temperature compensation elements with our E2A for higher operational stability in machine and factory environments even with higher temperature variations.
*** Highest temperature influence immunity by separating the sensing head from the electronic parts with our E2EC and E2C for high precision positioning applications with minimal influence by changing temperatures.

Changing temperatures - lifetime

Issue: Rapidly changing temperatures and different expansion coefficients can lead to mechanical stress between connecting materials leading to mechanical damage or faster aging.
Solutions:
* Market standard: sensors designed for standard factory environments – faster aging or damages may occur with frequently or rapidly changing temperatures.
** Designed-in and tested enhanced lifetime with our E2A for machine and factory environments with frequently or rapidly changing temperatures.
*** Tested combinations of temperature and mechanical stress for special applications or certifications.

Breakage protection

Cable breakage protection

Issue: Cable damages can be caused by too high pulling force, bending issues (too tight, too frequent, in cold temperatures) or accidental mechanical damage and can result in electrical wire breakage, short circuit or water entry into the main housing.
Solutions:
* Market standard: basic protection for minimal bending operations and soft pulling forces
** Cable breakage protection with our E2A for frequent bending operations and stronger pulling forces
*** Robotic cable or thicker cables for very frequent bending operations or strong pulling forces

Connector breakage protection

Issue: Connector damages can result from too high mounting torque when screwing on a cable connector, a too high pulling force on the cable after mounting or from accidental mechanical damage and can result in connector breakage, water entry into the main housing or internal electrical wire breakage.
Solutions:
* Market standard: basic protection for normal handling operations
** Tested connector breakage protection with our E2A for occasional too high torque or force application
*** Optional added connector protection with our E2A for frequently applied too high torque or force application

Mechanical protection

Body – mechanical protection

Issue: The body of a sensor may be damaged if too high torque is applied to mounting nuts or from accidental mechanical damage and can result in water entry (via cracks or microcracks) or complete product breakage.
Solutions:
* Market standard: basic protection for IP67 under normal handling conditions
** Tested vibration and mechanical shock resistance and enhanced IP69k protection with our E2A in conditions with occasional higher vibrations, rough handling or cleaning
*** Additional tests with our special E2A under more demanding conditions with frequent vibrations, rough handling and frequent water sprays or cleaning

Sensing face – mechanical robustness

Issue: Sensing face damages can be caused by object impacts or frequent brushing. The results can be functional damage, sensing distance change or water entry.
Solutions:
* Market standard: basic mechanical protection for normal handling operations
** Tested enhanced robustness for our E2A line for occasional stronger impacts
*** Highest robustness with the E2FM steel sensing face for frequent heavy impacts

Have a question?

We are ready to help.

Contact us

Download catalogue

Browse our products offline (PDF).

Get your copy

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events