Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to D6FZ-FGS Series

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

D6FZ-FGS Series

D6FZ-FGS Series

Identify waste in your compressed air lines

Measure air leakage, use and pressure to improve energy management at the air line. The D6FZ-FGS1000 series of air flow sensors provide visualization of invisibile energy waste for compressed air systems to improve Energy Manager and Energy Service company (ESCO) actions.

  • High accuracy flow measurement
  • Simultaneous leakage, usage, pressure and temperature measurement with one unique product
  • 2 Analogue and 2 pulse outputs
  • RS485 communications
  • High degree of protection: IP64
  • Mountable to curved pipe or coupler
  • Operation indicator
  • Threshold value (peak/bottom/leak)
  • Alarm hold

Specifications & ordering info

Ordering information

Units

Appearance

Product name

Order code

 

Air flow sensor

(200L type)

D6FZ-FGT200

 

 

Air flow sensor

(500L type)

D6FZ-FGT500

 

Air flow sensor

(1000L type, cable length: 0.2 m)

D6FZ-FGS1000

 

Air flow station

(Cable length 1.5 m, including T-branch connector cable)

D6FZ-FGX21

 

Air flow sensor set (1000L type)

Air flow sensor (1000L type)

Air flow station

T-branch connector

Single-end wire cable (3 m)

D6FZ-FGS1000-S

Accessories (sold separately)

Appearance

Product name

Order code

 

T-branch connector

D6FZ-FC02

 

(Air flow sensor D6FZ-FGT only)

Mounting bracket

Mounting bracket: 1

Plus screw (M3): 4

D6FZ-FC03

 

 

(Air flow station D6FZ-FGX21 only)

Mounting magnet

Mounting magnet: 2

Plus screw (M3): 2

ZN9-EM01-S

 

Single-end wire cable

Cable length 3 m

M12 connector

(8 pin)

D6FZ-JD3A

Cable length 10 m

D6FZ-JD10A

Cable length 20 m

D6FZ-JD20A

 

Double-end connector cable

Cable length 3 m

M12 connector

(8 pin)

D6FZ-JD3B

Cable length 5 m

D6FZ-JD5B

Cable length 10 m

D6FZ-JD10B

Cable length 20 m

D6FZ-JD20B

Specifications

Air flow sensor

Item

 

Model

D6FZ-FGT200

D6FZ-FGT500

Applicable fluid

Air, nitrogen (N2)1

Working pressure

0.75 MPa (withstands pressure of 1.5MPa)

Measurement range2

0 to 200 L/min

0 to 500 L/min

Accuracy2

±2.0%F.S. at 50 L/min or more

±0.5%F.S. at less than 50 L/min

Pressure loss

2 kPa max.

4 kPa max.

Power supply voltage

12 to 24 VDC ±10% ripple (p-p) 10% max.

Current consumption

120 mA max.

Functions

Momentary flow/integrated flow/reversing display/zero point adjustment/peak and bottom hold/key lock/eco model/scaling (analog output)/judgement hysteresis/teaching

Output

Output interface

Analog

Current output 4 to 20 mA (1 contact), maximum load resistance 300 Ω max.

ON/OFF

Open collector output (2 outputs) 26.4 VDC 50 mA max.

ON residual voltage 2 V max.

(Outputs can be selected from judgement output, pulse output and unit error output)

RS-485

2-wire half duplex communication, start-stop synchronized method

Baud rate: 9.6k/19.2k/38.4k/115.2kbps, data bit length: 7/8bit,

stop bit length: 1/2bit, parity: none/even/odd,

termination resister (120 Ω ): ON/OFF,

communications protocol: compatible with CompoWay/F

Output values

Momentary flow, integrated flow, judgement output, unit error output

Connection bore diameter

Rc1/4 (8 A)

Rc1/2 (15 A)

Dimensions

30(W) × 77(D) × 63.7(H) mm

Weight (when packaged)

Approx. 400 g (500 g)

 

Item

 

Model

D6FZ-FGS1000

Applicable fluid

Air, nitrogen (N2)

Working pressure

0.99 MPa max.

Measurement

Flow

Detection range

1 to 1,000 L/min (std)

Resolution

0.1 L/min

Accuracy

±2.0% of reading at 50 L/min (std) or more

±0.1%F.S. at less than 50 L/min

Pressure

Detection range

0 to 0.99 MPa

Accuracy

±2%F.S.

Temperature

Detection range

-10 to 60°C

Accuracy

±1.5% (absolute temperature)

Pressure loss

Direct piping:10 kPa max. (0.5 MPa, at maximum flow)

Using coupler (TL type by NAGAHORI INDUSTRY CO., LTD.):

10 kPa max. (0.5 MPa, at maximum flow)

Power supply voltage

16 to 24 VDC ±10% ripple (p-p) 10% max. (Using single unit),

24 VDC ±10% ripple (p-p) 10% max. (Using multiple units)

Power consumption

2 W max.

Output

Output

interface

Analog

Current output 4 to 20 mA (2 contact)3 Max. load resistance 270 Ω max.

ON/OFF

Open drain output (2 outputs)4 24 VDC 50mA max.

ON residual voltage 1.5 V max., OFF leakage current 50 µA max.

RS-485

2-wire half duplex communication, start-stop synchronized method

Baud rate: 115.2 kbps (fixed), Data bit length: 8 bits (fixed), stop bit length: 1 bit (fixed), parity: even (fixed), communications protocol: compatible with CompoWay/F

Outpus values

Momentary standard flow, integrated standard flow, pressure, unit error output

Wiring connection

M12 connector (8-pin)

Connection bore diameter

Rc1 (25 A) bushing enables conversion to 15 A and 20 A

Dimensions

64(W) × 93(D) × 195(H) mm (excluding flange)

Weight (when packaged)

Approx. 1.2 kg (Approx. 1.7 kg)

 


1. Clean Dry Gas (must not contain large particle e.g. duct, oil and mist)

2. Converted value assuming the accumulated flow quantity following conditions
std (factory default): 20°C at 1 atmospheric pressure 101.3 kPa, nor: 0°C at 1 atmospheric pressure 101.3 kPa

3. Analog output comprise the momentary standard flow rate and pressure.

4. The integrated standard flow of the pulse output can be selected from 1, 10 (factory default), 100, or 1000 L(std)/P.

1. Clean Dry Gas (must not contain large particle e.g. duct, oil and mist)

2. Converted value assuming the accumulated flow quantity following conditions
std (factory default): 20°C at 1 atmospheric pressure 101.3 kPa, nor: 0°C at 1 atmospheric pressure 101.3 kPa

3. Analog output comprise the momentary standard flow rate and pressure.

4. The integrated standard flow of the pulse output can be selected from 1, 10 (factory default), 100, or 1000 L(std)/P.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me D6FZ-FGS Series

d6fz-fgs1000 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for D6FZ-FGS Series

By completing this form you can request a quotation. Your personal details will be handled confidentially.

d6fz-fgs1000 prod

Personal details

D6FZ-FGS Series

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads

download
Multi Data Viewer Light Software
en ZIP 207 MB
o

Please or register to view this content