
D4E, SHL
Limit switches with alternative connection and wiring
Extending the standard and compact limit switches the D4E, SHL and WL families provide models with pre-wired connectors (pigtails), terminal blocks with alternative conduit sizes (PG13.5, G1/2, 1/2“14NPT), soldering contacts, screw on conduit covers and optional cable breakage protection.
Contact your Omron representative for support in selecting the fitting model.
Specifications & ordering info
Product | Material housing | Degree of protection (IP) | Actuator type | Actuator detail | Connection method | Cable entry direction | Number of contacts, normally-open | Number of contacts, normally-closed | Number of contacts, change-over | Make before break | Switch action | Load type | With status indication | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Zinc | IP67 | Plunger | Terminal block | Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Subminature enclosed switch, plunger actuator | ||
Zinc | IP67 | Plunger | Terminal block | Right | 0 | 0 | 1 | No | Snap action | Micro load | No | Subminature enclosed switch, plunger actuator, 0.1A micro load | ||
Zinc | IP67 | Crossroller plunger | With M14 mounting | Terminal block | Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Enclosed switch, panel mount across roller plunger, SPDT,10A | |
Zinc | IP67 | Crossroller plunger | With M14 mounting | Terminal block | Right | 0 | 0 | 1 | No | Snap action | Micro load | No | Enclosed switch, panel mount across roller plunger, SPDT,10A micro voltage | |
Zinc | IP67 | Roller plunger | With M14 mounting | Terminal block | Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Enclosed switch, panel mount roller plunger, SPDT,10A | |
Zinc | IP67 | Roller plunger | With M14 mounting | Terminal block | Right | 0 | 0 | 1 | No | Snap action | Micro load | No | Enclosed switch, panel mount roller plunger, SPDT,10A micro voltage | |
Zinc | IP67 | Plunger | With M14 mounting | Terminal block | Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Subminature enclosed switch, panel mount plunger | |
Zinc | IP67 | Hinge lever | Terminal block | Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Enclosed switch, hinge lever, SPDT, 10A | ||
Zinc | IP67 | Hinge roller lever | Terminal block | Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Enclosed switch, hinge roller lever, SPDT, 10A | ||
Zinc | IP67 | Hinge roller lever | Short | Terminal block | Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Enclosed switch, short hinge roller lever, SPDT, 10A |
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me D4E, SHL

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for D4E, SHL
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download