
CK3M
CK3M Programmable Multi-Axis Controller
Multi-axis control with a fastest servo cycle time of 50 µs/5 axes enables precision machining
- Local axes for nanoscale precision
- Ultra high-speed synchronous control (50µs/5 axes)
- Custom servo regulation algorithms
- Flexibility on using multi-vendor actuators and encoders
- Flexibility on programming on G-code, ANSI C or original programming language
- EtherCAT for flexible configuration
- Modular design and DIN rail mounting
Specifications & ordering info
Product | Type of module | Max. number of axes via EtherCAT | Max. number of axis interface units | Amplifier interface | Encoder interface | Digital output type | Number of digital inputs | Number of digital outputs | Number of analog inputs | Description |
---|---|---|---|---|---|---|---|---|---|---|
Motion control | 0 | 4 | 0 | 0 | 0 | CK3M CPU, 1 GB RAM, 1 GB Flash, No EtherCAT. Up to two axis interface units can be connected. Expansion units can be connected. | ||||
Motion control | 4 | 4 | 0 | 0 | 0 | CK3M CPU, 1 GB RAM, 1 GB Flash, 4 EtherCAT axes. Up to two axis interface units can be connected. Expansion units can be connected. | ||||
Motion control | 8 | 4 | 0 | 0 | 0 | CK3M CPU, 1 GB RAM, 1 GB Flash, 8 EtherCAT axes. Up to two axis interface units can be connected. Expansion units can be connected. | ||||
Analog I/O | 4 | CK3W Analog IN, 4 points, +/-10 V, 16 bit (full scale) | ||||||||
Analog I/O | 8 | CK3W Analog IN, 8 points, +/-10 V, 16 bit (full scale) | ||||||||
Axis interface | DirectPWM output | Digital quadrature / Serial | NPN | CK3W 4 Axis Interface Unit, Digital encoder, DirectPWM, NPN | ||||||
Axis interface | DirectPWM output | Digital quadrature / Serial | PNP | CK3W 4 Axis Interface Unit, Digital encoder, DirectPWM, PNP | ||||||
Axis interface | DA output (Filtered PWM) | Digital quadrature / Serial | NPN | CK3W 4 Axis Interface Unit, DA output (Filtered PWM), Pulse + direction or phase difference, Pulse encoder / Serial encoder, NPN Output type | ||||||
Axis interface | DA output (Filtered PWM) | Digital quadrature / Serial | PNP | CK3W 4 Axis Interface Unit, DA output (Filtered PWM), Pulse + direction or phase difference, Pulse encoder / Serial encoder, PNP Output type | ||||||
Axis interface | DA output (True DAC) | Digital quadrature / Serial | NPN | CK3W 4 Axis Interface Unit, DA output (True DAC), Pulse + direction or phase difference, Pulse encoder / Serial encoder, NPN Output type | ||||||
Axis interface | DA output (True DAC) | Digital quadrature / Serial | PNP | CK3W 4 Axis Interface Unit, DA output (True DAC), Pulse + direction or phase difference, Pulse encoder / Serial encoder, PNP Output type | ||||||
Axis interface | DirectPWM output | Sinusoidal / Serial | NPN | CK3W 4 Axis Interface Unit, Sinusoidal encoder, DirectPWM, NPN | ||||||
Axis interface | DirectPWM output | Sinusoidal / Serial | PNP | CK3W 4 Axis Interface Unit, Sinusoidal encoder, DirectPWM, PNP | ||||||
Digital I/O | NPN | 16 | 16 | CK3W Digital IO, IN/OUT:16/16, NPN | ||||||
Digital I/O | PNP | 16 | 16 | CK3W Digital IO, IN/OUT:16/16, PNP |
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me CK3M

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for CK3M
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFeatures
Modular design
The modular design allows you to freely combine the CK3M with up to two axial interface units to enable a variety of applications.
Power PMAC IDE (Integrated Development Environment)
- Based on Microsoft® Visual Studio®
- ANSI C or original programming language
- Easy tuning
- Simple setting
- Troubleshooting
- Debugger
Complex kinematics

Complex mechanics can be controlled thanks to the matrix handling and the space conversion. Special applications like Hexapod telescope mirror positioning, can be easyly operated by the kinematics handling functionality.
Leveraging features for accurate machining application

G-Code
Standard RS-274 G-Code interpreter. User-writable subroutines for customized implementation of G, M, T and D-codes. Flexibility to adapt the syntax and to work in combination with any CAD/CAM software.

Cutter compensation 2D/3D
Tool diameter and shape compensation, matching the cutting point exactly as specified in G-Code.

Fast processor + large program buffer
Fast processor can handle over 10,000 blocks per second and up to 1Gb part programs.

Block Retrace for reversing the path
Path can be reverted in order to remove the tool from cutting area.

Advanced Block Lookahead
Instructions in the buffer are analyzed in advance, movements are blended and optimized in speed and acceleration for a better performance.

Tangent tool management
Tools with a cutting direction require a tangent path positioning.
Software

Power PMAC IDE
This computer software is used to configure, create user programs, and debug the programs for the NY51-A, CK3E and CK3M Programmable Multi Axis Controllers.