CJ2M | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Privacy Policy">

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to CJ2M

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CJ2M

Features

CJ2M for basic machine automation

The CJ2M Series is ideal for packaging and general machine automation needs. Connectivity is assured thanks to the built-in USB port and the choice of Ethernet and RS-232C/422/485 interfaces on the CPU.

Always accessible through standard USB portStandard Ethernet port with EtherNet/IP Data Link functionWide range of program capacities from 5K steps to 60K stepsSerial option boardDedicated function block memory ensures efficient execution of function block software modules
Specifications & ordering info

Ordering information

Max. digital I/O points Program capacity Data memory capacity Logic execution speed Max. I/O units Width 5 V current consumption Built-in functions Order code
2,560 400 K 832 K 16 ns 40 80 mm 820 mA USB + EtherNet/IP + RS-232C CJ2H-CPU68-EIP
2,560 250 K 512 K 16 ns 40 80 mm 820 mA USB + EtherNet/IP + RS-232C CJ2H-CPU67-EIP
2,560 150 K 352 K 16 ns 40 80 mm 820 mA USB + EtherNet/IP + RS-232C CJ2H-CPU66-EIP
2,560 100 K 160 K 16 ns 40 80 mm 820 mA USB + EtherNet/IP + RS-232C CJ2H-CPU65-EIP
2,560 50 K 160 K 16 ns 40 80 mm 820 mA USB + EtherNet/IP + RS-232C CJ2H-CPU64-EIP
2,560 60 K 160 K 40 ns 40 62 mm 700 mA USB + EtherNet/IP, serial comm. option slot CJ2M-CPU35
2,560 30 K 160 K 40 ns 40 62 mm 700 mA USB + EtherNet/IP, serial comm. option slot CJ2M-CPU34
2,560 20 K 64 K 40 ns 40 62 mm 700 mA USB + EtherNet/IP, serial comm. option slot CJ2M-CPU33
2,560 10 K 64 K 40 ns 40 62 mm 700 mA USB + EtherNet/IP, serial comm. option slot CJ2M-CPU32
2,560 5 K 64 K 40 ns 40 62 mm 700 mA USB + EtherNet/IP, serial comm. option slot CJ2M-CPU31
2,560 400 K 832 K 16 ns 40 49 mm 420 mA USB + RS-232C CJ2H-CPU68
2,560 250 K 512 K 16 ns 40 49 mm 420 mA USB + RS-232C CJ2H-CPU67
2,560 150 K 352 K 16 ns 40 49 mm 420 mA USB + RS-232C CJ2H-CPU66
2,560 100 K 160 K 16 ns 40 49 mm 420 mA USB + RS-232C CJ2H-CPU65
2,560 50 K 160 K 16 ns 40 49 mm 420 mA USB + RS-232C CJ2H-CPU64
2,560 60 K 160 K 40 ns 40 31 mm 500 mA USB + RS-232C CJ2M-CPU15
2,560 30 K 160 K 40 ns 40 31 mm 500 mA USB + RS-232C CJ2M-CPU14
2,560 20 K 64 K 40 ns 40 31 mm 500 mA USB + RS-232C CJ2M-CPU13
2,560 10 K 64 K 40 ns 40 31 mm 500 mA USB + RS-232C CJ2M-CPU12
2,560 5 K 64 K 40 ns 40 31 mm 500 mA USB + RS-232C CJ2M-CPU11
1,280 60 k 128 k 40 ns 40 69 mm 1,060 mA Loop control engine (300 blocks)
with Gradient Temperature Control
CJ1G-CPU45P-GTC
1,280 60 k 128 k 40 ns 40 69 mm 1,060 mA Loop control engine (300 blocks) CJ1G-CPU45P
1,280 30 k 64 k 40 ns 40 69 mm 1,060 mA Loop control engine (300 blocks) CJ1G-CPU44P
960 20 k 64 k 40 ns 30 69 mm 1,060 mA Loop control engine (300 blocks) CJ1G-CPU43P
960 10 k 64 k 40 ns 30 69 mm 1,060 mA Loop control engine (50 blocks) CJ1G-CPU42P

Accessories

Description Remarks Order code
High-speed data collection and storage unit, with CF card slot and Ethernet port CPU bus unit CJ1W-SPU01-V2
Pulse I/O option module for CJ2M CPU Units, 2 encoder inputs, 2 pulse outputs
2
Pulse I/O Modules can be connected only to CJ2M CPU Units. They cannot be used with CJ2H CPU Units.
NPN (sinking) outputs CJ2M-MD211
Pulse I/O option module for CJ2M CPU Units, 2 encoder inputs, 2 pulse outputs
2
Pulse I/O Modules can be connected only to CJ2M CPU Units. They cannot be used with CJ2H CPU Units.
PNP (sourcing) outputs CJ2M-MD212
CompactFlash memory card, 128 MB, for all models (not required for operation) Industrial grade HMC-EF183
CompactFlash memory card, 256 MB, for all models (not required for operation) Industrial grade HMC-EF283
CompactFlash memory card, 512 MB, for all models (not required for operation) Industrial grade HMC-EF583
CompactFlash PC-Card adapter HMC-AP001
I/O terminal block (40-pt.) for CJ1M-CPU2_/CJ2M-MD21_ Push-in XW2R-P40G-T
I/O terminal block (40-pt.) for CJ1M-CPU2_/CJ2M-MD21_ Clamp XW2R-E40G-T
I/O terminal block (40-pt.) for CJ1M-CPU2_/CJ2M-MD21_ M3 Screws XW2R-J40G-T
Connection cable between I/O terminal block and CJ1M-CPU2_/CJ2M-MD21_ ( ____ = length in cm) MIL (40 pt) XW2Z-____FF-L
Servo unit terminal block for 1 axis XW2B-20J6-8A
Servo unit terminal block for 2 axes XW2B-40J6-9A
SMARTSTEP cable for CJ1M-CPU2_/CJ2M-MD21_, cable length: 1 m XW2Z-100J-A26
W-series servo cable for CJ1M-CPU2_/CJ2M-MD21_, cable length: 1 m XW2Z-100J-A27
CX-One, integrated software for programming and configuration of all Omron control system components CX-ONE-AL__C-E
Connection cable, D-Sub 9-pin PC serial port to PLC peripheral port (length: 2.0 m) CS1W-CN226
Connection cable, D-Sub 9-pin PC serial port to PLC peripheral port (length: 6.0 m) CS1W-CN626
USB to serial conversion cable CS1W-CIF31
RS-232C Option Board
2
Only used with CJ2M-CPU3_
CP1W-CIF01
RS-422A/485 Option board
2
Only used with CJ2M-CPU3_
CP1W-CIF11
RS422A/485 (isolated) Option board
2
Only used with CJ2M-CPU3_
CP1W-CIF12
Battery Set
2
Included with the CPU unit
CJ1W-BAT01
USB Programming cable CP1W-CN221
Note:

- MIL = connector according to MIL-C-83503 (compatible with DIN 41651/IEC 60603-1).
- More accessories are available. Please refer to CJ-Series Data Sheets and Operation Manuals for detailsFor I/O Cables and Terminal Blocks, see page 72
For Ethernet Cables and Accessories, see page 81

Expansion Units

CJ Power Supplies, Expansions

cj1w-expanunits prod
CJ1 systems can operate on 24 V DC power supply, or on 100 - 240 V AC mains. For small-scale systems with mainly digital I/O a low-cost small-capacity power supply can be used. For systems with many analog I/Os and control/communication units, it may be necessary to use a larger power supply Unit.

CJ Digital I/O Units

cj1w- dig-io-unit prod
Digital I/O units serve as the PLC's interface to achieve fast, reliable sequence control. A full range of units, from high-speed DC inputs to relay outputs, let you adapt CJ1 to your needs.

CJ Analogue I/O and Control Units

cj1w-analog+controlunits prod
CJ1 offers a wide choice of analogue input units, fit for any application, from low-speed, multi-channel temperature measurement to high-speed, high-accuracy data acquisition. Analogue outputs can be used for accurate control or external indication.

CJ Motion/Position Control Units

cj1w-positioncontrunits prod
From simple position measurement to multi-axis synchronised motion control, CJ-Series offers a full range of units:

CJ Communication Units

cj1w-communits prod
The CJ-Series provides both standardised open networks interfaces, and cost-efficient high-speed proprietary network links. Datalinks between PLCs, or to higher-level information systems can be made using Serial or Ethernet links, or the easy-to-use controller Link network.
Downloads

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events