CelciuXº
CelciuXº - Multi-Loop temperature control - Control and Connectivity
CelciuXº is designed to offer easy program-less communication with Omron and third-party PLCs and HMI. Above all, CelciuXº (EJ1) incorporates all “simple to use” clever temperature control technology, like 2-PID, disturbance control and various ways of tuning.
- Interfaces to a wide range of industrial networks
- Reduced engineering due to Programm-less communications, Smart Active Parts and Function Block Libraries
- Available with screw terminals and screw-less clamp terminals
- One unit handling various types of input, such as Pt, Thermocouple, mA, and V input
Specifications & ordering info
Product | Size | Functions | Number of control loops | Temperature range | Temperature input type | Linear analog input type | Features | Number of event inputs | Number of alarm outputs | Supply voltage DC | Control output | Terminal | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31 x 90 x 109 mm | PID control | 2 | -200-2300 °C | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | Current transformer input | 2 | 2 | 20.4-26.4 V | 2 Voltage pulse | Screw | CelciuXº In-panel temperature controller basic unit, DIN rail mounting, 2 loops, thermocouple/Pt100/analog input, 2 x 12 VDC plus 2 x 30 VDC, 0.1 A NPN outputs, heat, cool, heat/cool, heater burnout alarm, M3 screw terminals | |
31 x 90 x 109 mm | PID control | 4 | -200-2300 °C | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | 20.4-26.4 V | 4 Voltage pulse | Screw | CelciuXº In-panel temperature controller basic unit, DIN rail mounting, 4 loops, thermocouple/Pt100/analog input, 4 x 12 VDC outputs, heat, cool, heat/cool, M3 screw terminals |
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me CelciuXº

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for CelciuXº
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadExpertise
Applications
The perfect solution for multi-loop control
Reliability, compactness and uncompromising control performance make the CelciuX° the perfect choice for basic multi-loop control.
Multi-loop machine control with hmi
Control, overview and data-logging couldn't be easier with the CelciuX° in combination with a direct connection to Omron HMIs.