Cameras
Filter by
GigE Vision | USB3.0 Series | CoaxPress | CameraLink Series | DVI Series | HD-SDI Series | S133 Series | Line Scan Camera | |
---|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
GigE | USB3.0 | CoaXPress | Camera Link | HD Output | HD Output | Analog UVC | Camera Link | |
0.4 MP 1.3 MP 1.6 MP 2.0 MP 2.3 MP 3.1 MP 4.0 MP 5.0 MP 8.3 MP 10.0 MP 12.0 MP | 0.4 MP 1.3 MP 1.6 MP 2.0 MP 2.3 MP 3.1 MP 4.0 MP 5.0 MP 8.9 MP 12.0 MP | 4.0 MP 12.0 MP | 0.3 MP 0.4 MP 1.6 MP 2.0 MP 3.1 MP 4.0 MP 5.0 MP 8.9 MP 12.0 MP | 1080 p | 1080 p | 0.65 MP | 2000 p 2000 p x 2 4000 p 4000 p x 2 8000 p 8000 p x 2 16000 | |
720 x 540 1280 x 1024 1440 x 1080 1920 x 1200 2048 x 1088 2048 x 1536 2048 x 2048 2448 x 2048 2592 x 1944 3840 x 2160 4000 x 3000 | 720 x 540 1280 x 1024 1440 x 1080 1920 x 1200 2048 x 1088 2048 x 1536 2048 x 2048 2448 x 2048 2592 x 1944 4096 x 2160 4096 x 3000 | 2048 x 2048 4096 x 3072 | 642 x 484 720 x 540 1440 x 1080 2048 x 1088 2048 x 1536 2048 x 2048 2448 x 2048 2592 x 1944 4096 x 2160 4096 x 3000 4096 x 3072 | 1920 x 1080 | 1920 x 1080 | 1280 x 486 | 2048 x 1 2048 x 2 4096 x 1 4096 x 2 8192 x 1 16384 x 1 | |
Global Rolling | Global Rolling | Global | Global Rolling | Rolling | Rolling | Global | - | |
1" 1/1.2" 1/1.7" 1/1.8" 1/2.3" 1/2.5" 1/2.9" 2/3" | 1" 1.1" 1/1.2" 1/1.8" 1/2.5" 1/2.9" 2/3" | 1" 1.76" | 1" 1.1" 1/1.8" 1/2.5" 1/2.9" 1/3" 1.76" 2/3" | 1/2.8" | 1/2.8" | 1/3.2" | 14.336 mm 28.672 mm 57.344 mm | |
1.62 x 1.62 1.67 x 1.67 1.85 x 1.85 2.2 x 2.2 6.9 x 6.9 3.45 x 3.45 5.3 x 5.3 5.5 x 5.5 5.86 x 5.86 | 2.2 x 2.2 6.9 x 6.9 3.45 x 3.45 5.3 x 5.3 5.5 x 5.5 5.86 x 5.86 | 5.5 x 5.5 | 2.2 x 2.2 6.9 x 6.9 3.45 x 3.45 5.5 x 5.5 7.4 x 7.4 | 2.8 × 2.8 | 2.8 × 2.8 | 3.5 x 3.5 | 3.5 x 3.5 7.0 x 7.0 | |
8.7 fps up to 265 fps | 14 fps up to 527.1 fps | 142.5 fps up to 180 fps | 14 fps up to 523.5 fps | 60 fps | 60 fps | 30 fps 50 Hz up to 59.94 Hz | 40 kHz 80 kHz | |
Aptina CMOSIS eV2 Sony | Aptina CMOSIS eV2 Sony | CMOSIS | Aptina CMOSIS Sony | Sony | Sony | Sony | AWAIBA | |
Color Monochrome | Color Monochrome | Color Monochrome | Color Monochrome | Color | Color | Color | Color Monochrome | |
GigE Vision | USB3.0 Series | CoaxPress | CameraLink Series | DVI Series | HD-SDI Series | S133 Series | Line Scan Camera |
-
GigE Vision
High-performance industrial GigE Vision cameras
-
USB3.0 Series
USB3 Compact CMOS Cameras
-
CoaxPress
CoaXPress Cameras
-
CameraLink Series
High speed CMOS Camera Link Cameras
-
DVI Series
DVI Output Color Camera
-
HD-SDI Series
HD-SDI Output Color Camera
-
S133 Series
Small Color CMOS Cameras
-
Line Scan Camera
Camera Link Line scan Cameras