BU_2RWL | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to BU_2RWL

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

BU_2RWL

Features

Multiple mounting online AC-AC type UPS, useful in a variety of applications

  • Online power supply method: Continuous power supply against instantaneous voltage drop or power interruptions.
  • Easy LCD operation without PC & multiple mounting methods.
  • Multiple connections, input/output terminal block and RS232-C, I/O for external communication, plus external remote ON/OFF signal.
  • Hot-swappable batteries: Ensures clean, uninterrupted power to protect equipment during battery replacement.
Specifications & ordering info

Ordering information

Uninterruptible power supply (UPS)

Input voltage

Output voltage

Capacity

Type

Order code

200/208/220/230/240 VAC

200/208/220/230/240 VAC

2000 VA/1400 W

Rackmount1,

Multi voltage power,

Low power consumption

BU2002RWLG

3000 VA/2100 W

BU3002RWLG

5000 VA/3500 W

BU5002RWLG

Replacement battery pack

Rated voltage

Rated capacity

Weight

Applicable model

Order code

12 VDC

9 Ah

11 kg

BU2002RWL

BUB2002RW

17 kg

BU3002RWL,
BU5002RWL (2pcs needed)

BUB3002RW

Related products

Description

Applicable model

Order code

SNMP/Web card

BU2002RWL,
BU3002RWL,
BU5002RWL

SC20G2

Contact I/O card

SC08G2

Specifications

 

BU2002RWLG

BU3002RWLG

BU5002RWLG

Operation method

Full-time inverter supply method (high efficiency)

AC input

Rated input voltage

200/208/220/230/240 VAC

Startup voltage range

200 V mode: 160±2 to 288±2 VAC, 208 V mode: 167±2 to 278±2 VAC

220 V mode: 176±2 to 278±2 VAC, 230 V mode: 184±2 to 278±2 VAC

240 V mode: 192±2 to 278±2 VAC, 100 V mode: 160±2 to 288±2 VAC

Input voltage range

200 V mode: 170±2 to 278±2 VAC, 208 V mode: 177±2 to 278±2 VAC

220 V mode: 186±2 to 278±2 VAC, 230 V mode: 194±2 to 278±2 VAC

240 V mode: 202±2 to 278±2 VAC, 100 V mode: 170±2 to 278±2 VAC

Input frequency

50/60 Hz±1, 3, 5, or 14% (5% in the factory settings)

Maximum current (at rated voltage)

9 A

14 A

23 A

Phase

Single-phase, two-wire (grounded)

Input plug

Terminal block

NEMA L6-30P / Terminal block

AC output

Output capacity (upper limit)

2000 VA/1400 W

(1000 VA/700 W in 100 V mode)

3000 VA/2100 W

(1500 VA/1050 W in 100 V mode)

5000 VA/3500 W

(2500 VA/1750 W in 100 V mode)

Rated current (at rated voltage)

10 A

15 A

25 A

Switching time

Uninterrupted

Output voltage (commercial operation)

200 V mode: 200 VAC±2%, 208 V mode: 208 VAC±2%

220 V mode: 220 VAC±2%, 230 V mode: 230 VAC±2%

240 V mode: 240 VAC±2%, 100 V mode: 100 VAC±5%

Output voltage (backup operation)

200 V mode: 200 VAC±2%, 208 V mode: 208 VAC±2%

220 V mode: 220 VAC±2%, 230 V mode: 230 VAC±2%

240 V mode: 240 VAC±2%, 100 V mode: 100 VAC±5%

Output frequency (commercial operation)

Synchronized with input frequency

Output frequency (backup operation)

50/60±0.5 Hz

Output waveform (in commercial power mode/battery mode)

Sine wave/Sine wave

Phase

Single-phase, two-wire

Output receptacles

Terminal block

NEMA L6-30R × 2, terminal block

Battery

Sealed lead battery life expectancy

5 years (ultralong operating life) (ambient temperature 25°C)

Battery capacity (V/Ah) (× Quantity)

12 VDC/9 Ah (× 4)

12 VDC/9 Ah (× 6)

12 VDC/9 Ah (× 12)

Charging time

8 hours

Backup time (25°C, initial characteristics)

5 min (1400 W)

5 min (2100 W)

5 min (3500 W)

Dimensions in mm (W × D × H)

430×660×88 (2U)

430×700×132 (3U)

Weight of unit

Approx. 28 kg

Approx. 33 kg

Approx. 61 kg

Operating environment temperature/humidity

0 to 40°C/25% to 85% with no condensation

Storage environment temperature/humidity

-15 to 50°C/10% to 90% (with battery fully charged, stored with no condensation)

Noise regulation

VCCI Class A compliant

Safety standard compliance

UL1778/CE/RoHS compliance

Internal power consumption (normal3/maximum4)

70 W/145 W

148 W/265 W

249 W/480 W

Cooling method

Forced air cooling

Serial communication (RS-232C) (interface)

⬛ (D-sub 9pin)

Contact signal (interface)

⬛ (D-sub 9pin)

Backup time table (Time unit: minutes)

Model

Capacity (W)

20

50

100

200

300

400

600

800

1000

1200

1400

1600

1800

2000

2100

2700

3000

3500

BU5002RWLG

660

480

320

200

140

106

68

50

39

31

25

21

18

16

15

10

8

5

BU3002RWLG

450

260

165

93

63

45

28

19

15

11

9

7.5

6

5.2

5

-

-

-

BU2002RWLG

360

190

110

60

39

27

16

12

9.5

7

5

-

-

-

-

-

-

-

Note: These backup times are for reference only. Times may vary according to battery life and external environmental conditions (temperature, etc.)


1. Can also use the included vertical stand when positioning the unit vertically

2. The standard UPS connection signal is NPN. To use a PNP connection, use the SC08G option.

3. Rated load/rated input voltage/when fully charged

4. Rated load/rated input voltage/when battery charge current is at maximum

1. Can also use the included vertical stand when positioning the unit vertically

2. The standard UPS connection signal is NPN. To use a PNP connection, use the SC08G option.

3. Rated load/rated input voltage/when fully charged

4. Rated load/rated input voltage/when battery charge current is at maximum

Software

pal mark prod

Power Attendant Lite

By installing "Power Attendant Lite(PAL)" to your computer or your system, you can automatically shut down computers (Windows) via the network. You can benefit from PAL by more function than SSD.

Download Power Attendant Lite

pap-m mark prod

PowerAct Pro

By installing "PowerAct Pro Version 5" to your computer or your system, you can automatically shut down computers (Windows/Linux/Mac/Unix) via the network. Convenient functions have been newly added.

Download the PowerAct pro software

ssd mark prod

Simple Shutdown Software

Simple Shutdown Software (open source version) can automatically shut down computers and UPS units when an input power problem occurs (power outage, etc.). We provide this software as a free-of-charge download. Using this software and the source code, you can incorporate automatic shutdown functions in your Linux or Windows system.

Download the Simple Shutdown Software

Downloads

Software

download

Power Attendant Lite Software

en ZIP 78.8 MB
o

Please or get direct access to download this document

download

Simple Software v2.30 Linux X64 Software

en ZIP 505 KB
o

Please or get direct access to download this document

download

Simple Software v2.30 Linux x86 Software

en ZIP 497 KB
o

Please or get direct access to download this document

download

Simple Software v2.50 Windows Software

en ZIP 6.72 MB
o

Please or get direct access to download this document

Show all software

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events