A22E/A22NE-P | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to A22E/A22NE-P

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Features

Emergency stop switch

The A22E/A22NE-P line-up offers E-Stop switches with various head types. For flexible application, a wide range of accessories is provided. To set up easy installation and maintenance, various contact combinations are available.

  • Direct opening mechanism with minimum contact separation of 3mm
  • Safety lock mechanism prevents misuse
  • Easy mounting of switch blocks
  • Round, forked crimp terminals or ferrules can be used for installation
  • Finger protection mechanism on Switch Unit provided as a standard feature
  • Use 25-dia. ring to install in 25-dia. panel cutouts
Specifications & ordering info

Ordering information

Screw terminal block types

Non-lighted models (Without EMO/EMS indication) (Completely assembled)

Operation

Color of cap

Order code

Appearance

Contact configuration

(Number of switch blocks)

30-dia. head

Small Turn-reset

A22E-S

1NC (1)

Red

A22E-S-011

1NC, 1NO (2)

A22E-S-111

2NC (2)

A22E-S-021

40-dia. head

Medium Turn-reset

A22E-M

1NC (1)

A22E-M-011

1NC, 1NO (2)

A22E-M-111

2NC (2)

A22E-M-021

60-dia.

Large Turn-reset

A22E-L

1NC (1)

A22E-L-011

1NC, 1NO (2)

A22E-L-111

2NC (2)

A22E-L-021

Lighted models (Completely assembled)

Operation

Color of cap

Push-lock turn-reset system

Appearance

Contact configuration

(Number of switch blocks)

LED Lamp voltage

Order code

40-dia. head

Push-lock
Turn-reset

Lighting unit
(Direct lighting)

A22E

1N C (1)

24 VAC/VDC

Red

A22EL-M-24A-012

1NC, 1N O (2)

24 VAC/VDC

 

A22EL-M-24A-111

2N C (2)

24 VAC/VDC

 

A22EL-M-24A-021

Switch with integrated Control box

Appearance

Contact configuration (Number of switch blocks)

Order code

 

1N C (1)

A22E-M-01B3

1NC, 1N O (2)

A22E-M-11B1

2N C (2)

A22E-M-02B1

Note: The A22Z-B101Y Control box is used.

Subassembled ...

The Operation Unit, LED Lamp, Mounting Latches, and Switch Blocks can be ordered separately. Use them in combination for models that are not available as assembled Units. These can also be used as inventory for maintenance parts.

 

LED lamp

Appearance

LED light

Rated voltage

Order code

 

Red

Standard

24 VAC/VDC

A22-24AR

Accessories (Order Separately)

Item

Appearance

Contact specifications

Remarks

Order code

Switch Blocks

(one contact)

 

1NO (Black)

Standard load

Provided as standard.

Order Switch Blocks only when adding or replacing them.

A22-10

Microload

A22-10S

1NC (Red)

Standard load

A22-01

Microload

A22-01S

Switch Blocks

(two contacts)

 

2NO (Black)

Standard load

Order Switch Blocks only when adding or replacing them.

A22-20

Microload

A22-20S

2NC (Red)

Standard load

A22-02

Microload

A22-02S

1NC + 1NO Contact (Black/Red)

Standard load

A22-11

Microload

A22-11S

Lighting unit

 

Direct lighting

Used when changing the lighting method.

A22-TN

Voltage-reduction lighting

100 VAC

A22-T1

200 VAC

A22-T2

Mounting Latches

 

Provided as standard.

Order Mounting Latches only when mounting Switch Blocks or Lighting Units that are purchased individually.

A22-3200

Lock Plate

 

Use to fix the lever on the Switch.

A22Z-3380

Control Boxes (Enclosures)

 

One hole, yellow box

Material: Polycarbonate resin.
The A22Z-B101Y does not support 2NO, 2NC, or 1NC + 1NO two-contacts Switch Blocks.

A22Z-B101Y

A22Z-B201Y

Note: For details on the accessories common to the screw terminal block types and push-in plus terminal block types, refer to “Common Accessories and Tools (Order Separately)”

Push-In-Plus block types

Non-lighted models

Operation

Color of cap

Set Order code

Appearance

Contact configuration
(Number of switch blocks)

30-dia. head

Small Turn-reset

A22NE-S-P ⬜⬜ 2-N

1N C (1)

Red

A22NE-S-P002-N

1NC, 1N O (2)

A22NE-S-P102-N

2N C (2)

A22NE-S-P202-N

40-dia. head

Medium Turn-reset

A22NE-M-P ⬜⬜ 2-N

1N C (1)

A22NE-M-P002-N

1NC, 1N O (2)

A22NE-M-P102-N

2N C (2)

A22NE-M-P202-N

60-dia.

Large Turn-reset

A22NE-L-P ⬜⬜ 2-N

1N C (1)

A22NE-L-P002-N

1NC, 1N O (2)

A22NE-L-P102-N

2N C (2)

A22NE-L-P202-N

Lighted model

Operation

Color of cap

Set Order code

Appearance

Contacts

(Number of switch blocks)

LED lamp voltage

40-dia. head

Medium Turn-reset

A22NE-M-P ⬜⬜ 2-C

1N C (1)

24 VAC/VDC

Red

A22NE-M-P002-C

1NC, 1N O (2)

A22NE-M-P102-C

2N C (2)

A22NE-M-P202-C

Switch with integrated Control box

Appearance

Contact configuration
(Number of switch blocks)

Order code

 

1N C (1)

A22NE-M-P002-N-B

1NC, 1N O (2)

A22NE-M-P102-N-B

2N C (2)

A22NE-M-P202-N-B

Subassembled ...

The Operation Unit, LED Lamp, Mounting Latches, and Switch Blocks can be ordered separately. Use them in combination for models that are not available as assembled Units. These can also be used as inventory for maintenance parts.

 

LED lamp

Appearance

LED light

Rated voltage

Remarks

Order code

 

Red

24 VAC/VDC

These LED lamps are for exclusive use with the A22N and the A22NE-P. These are provided with the completely assembled set of lighted models. Order LED lamps only when replacing them.

A22NZ-L-RC

Accessories (Order Separately)

Item

Appearance

Contact specifications

Remarks

Order code

Switch Blocks

(one contact)

 

1NO (Blue)

Standard load

Provided as standard.

Order Switch Blocks only when adding or replacing them.

A22NZ-S-P1AN

1NC (Red)

Standard load

A22NZ-S-P1BN

Switch Blocks

(two contacts)

 

2NC (Red)

Standard load

Order Switch Blocks only when adding or replacing them.

A22NZ-S-P2BN

1NO/1NC (White)

Standard load

A22NZ-S-P2CN

Lighting unit

 

6 VAC/VDC

These are provided with the completely assembled set of lighted models. Order Lighting Units only when replacing them.

A22NZ-T-APN

12 VAC/VDC

A22NZ-T-BPN

24 VAC/VDC

A22NZ-T-CPN

100, 110, 120 VAC

A22NZ-T-DPN

200, 220, 230, 240 VAC

A22NZ-T-EPN

Mounting Latches

 

This Mounting Latch is for exclusive use with the A22NE-P. It is provided with the completely assembled set.

Order Mounting Latches only when mounting Switch Blocks or Lighting Units that are purchased individually.

A22NZ-H-02

Control Boxes (Enclosures)

 

One hole, yellow box

Material: Polycarbonate resin.

Can be used only with a one-contact Switch Block.4

A22NZ-A-B01Y

Note: For details on the accessories common to the screw terminal block types and push-in plus terminal block types, refer to “Common Accessories and Tools (Order Separately)”


1. Models with Korean S-mark certification
2. Models with Korean S-mark certification
3. Models with Korean S-mark certification
4. The A22NZ-A-B01Y Control Box cannot be used in combination with the A22Z-3476-1 90-dia. Legend Plates for Emergency Stop or the A22Z-EG E-stop Shrouds.
1. Models with Korean S-mark certification
2. Models with Korean S-mark certification
3. Models with Korean S-mark certification
4. The A22NZ-A-B01Y Control Box cannot be used in combination with the A22Z-3476-1 90-dia. Legend Plates for Emergency Stop or the A22Z-EG E-stop Shrouds.
Accessories

Ordering information

Common to Screw Terminal Block types (A22E)/Push-in Plus Terminal Block types (A22NE-P) (Order Separately)

Item

Appearance

Classification

Remarks

Order code

Legend Plates for Emergency Stop

 

60-dia. black letters on yellow back-ground

Used in combination with the washer rubber when the level of protection is to be met between panels.

A22Z-3466-1

90-dia. black letters on yellow back-ground

A22Z-3476-1

 

60-dia. black letters on yellow background

Cannot be used in combination with the Control Boxes.
Used in combination with the washer rubber when the level of protection is to be met between panels.

A22Z-3466-2

Hole Plug

 

Round

Used for covering the panel cutouts for future panel expansion.
Black color.

A22Z-3530

Connectors

 

Applicable cable diameter

7 to 9 dia.

Plastic connector used to extend a cable from the Switch Box.

A22Z-3500-1

9 to 11 dia.

A22Z-3500-2

25-dia. Ring

 

Use when mounting to a panel with a 25-dia. hole.
Material: Rubber, Level of protection: IP65

A22Z-R25

30-dia.

Resin Attachment

 

Use when mounting to a panel with a 30-dia. hole.
A rubber washer (A22Z-R) is provided with the product.

A22Z-A30

Lock Ring

 

The body is equipped with a Lock Ring.
This Lock Ring is used when a more secure lock feature is required .

A22Z-3360

Tightening Tool

 

Used for tightening the mounting ring from the back side of the panel, and for removing the cap in lighted models.

A22Z-3905

E-stop Shroud for EMO, Yellow

 

Provides SEMI-S2/SEMATECH APPLICATION GUIDE FOR SEMI-S2 compatibility. The SEMI-S2-compatible Shroud and legend plate for EMERGENCY OFF come as a set . Use with an A22E Emergency Stop Switch (for emergency shutoff)1 , 2

A22Z-EG1

E-stop Shroud for EMO, Yellow

 

Legend plate for EMERGENCY OFF is not included.

Provides SEMI-S2/SEMATECH APPLICATION GUIDE FOR SEMI S2 compatibility. Use with an A22E with EMO indication .
(for emergency off)2

A22Z-EG10

E-stop Shroud for EMS, White

 

Provides SEMI-S2/SEMATECH APPLICATION GUIDE FOR SEMI-S2 compatibility. The SEMI-S2-compatible Shroud and legend plate for EMERGENCY STOP come as a set. Use with an A22E Emergency Stop Switch. (for emergency stop)1 , 2

A22Z-EG1-W

E-stop Shroud for EMS, White

 

Legend plate for EMERGENCY STOP is not included.

Provides SEMI-S2/SEMATECH APPLICATION GUIDE FOR SEMI S2 compatibility. Use with an A22E with EMS indication.
(for emergency stop)2

A22Z-EG10-W

E-stop Shroud, Yellow

 

Spacer Unit is not included.

SEMI-S2/SEMATECH APPLICATION GUIDE FOR SEMI
S2-compatible Shroud. (for emergency shutoff)1 , 2
Use together with an A22E Emergency Stop Switch.

A22Z-EG2

One Spacer Unit is included.

A22Z-EG21

Two Spacer Units are included.

A22Z-EG22

E-stop Shroud for EMO, Yellow

 

Provides SEMI-S2/SEMATECH APPLICATION GUIDE FOR SEMI-S2 compatibility. The SEMI-S2-compatible Shroud and legend plate for EMERGENCY OFF come as a set. Use with an A22E Emergency Stop Switch. (for emergency shutoff)1 , 2

A22Z-EG3

Rubber Packing

 

Used together with accessories.

Contains 10 packings.

A22Z-R

  • Note 1. Accessories for A22Z-EG1: one “EMERGENCY OFF” label, two rubber packings, and one lock ring
  • 2. Accessories for A22Z-EG10: one rubber packing and one lock ring (without label)

1. These Shrouds are for use with the equipment only that conforms to SEMI standards. Do not use them for any other applications (e.g. emergency stop switches for machines or devices such as Machine tools, Printing presses, Industrial machinery, etc).
2. The Control Boxes cannot be used in combination with the A22Z-3476-1 Legend Plates for Emergency Stop or the A22Z-EG E-stop Shrouds.
1. These Shrouds are for use with the equipment only that conforms to SEMI standards. Do not use them for any other applications (e.g. emergency stop switches for machines or devices such as Machine tools, Printing presses, Industrial machinery, etc).
2. The Control Boxes cannot be used in combination with the A22Z-3476-1 Legend Plates for Emergency Stop or the A22Z-EG E-stop Shrouds.

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events