Features

Emergency stop switch

The A22E line-up offers E-Stop switches with various head types. For flexible application, a wide range of accessories is provided. To set up easy installation and maintenance, various contact combinations are available.

  • Direct opening mechanism with minimum contact separation of 3mm
  • Safety lock mechanism prevents misuse
  • Easy mounting of switch blocks
  • Round, forked crimp terminals or ferrules can be used for installation
Specifications & ordering info

Ordering information

Non-lighted models

Description

Output

Color of cap

Order code

30-dia. head

Push-lock

Turn-reset

SPST-NC

Red

A22E-S-01

SPST-NO/SPST-NC

A22E-S-11

DPST-NC

A22E-S-02

40-dia. head

Push-lock

Turn-reset

SPST-NC

A22E-M-01

SPST-NO/SPST-NC

A22E-M-11

DPST-NC

A22E-M-02

60-dia. head

Push-lock

Turn-reset

SPST-NC

A22E-L-01

SPST-NO/SPST-NC

A22E-L-11

DPST-NC

A22E-L-02

Lighted models

Description

Output

Lighting

Rated voltage

Color of cap

Order code

40-dia. head

Push-lock

Turn-reset

SPST-NC

LED

24 VAC/VDC

Red

A22EL-M-24A-01

SPST-NO/SPST-NC

24 VAC/VDC

A22EL-M-24A-11

DPST-NC

24 VAC/VDC

A22EL-M-24A-02

40-dia. head

Push-lock

Turn-reset

SPST-NC

220 VAC

A22EL-M-T2-01

SPST-NO/SPST-NC

220 VAC

A22EL-M-T2-11

DPST-NC

220 VAC

A22EL-M-T2-02

Accessories (Order separately)

Item

Classification

Remarks

Order code

Control boxes
(enclosures)

One hole

Material: Polycarbonate resin

A22Z-B101

One hole, yellow box (for emergency stop)

A22Z-B101Y

Two holes

A22Z-B102

Three holes

A22Z-B103

Legend plates for emergency stop

60-dia. black letters on yellow back-ground

“EMERGENCY STOP” is indicated on the plate.

A22Z-3466-1

90-dia. black letters on yellow back-ground

A22Z-3476-1

Lock plate

Locks the mounting latch of the switch assembly

-

A22Z-3380

Specifications

Contacts (standard load)

Rated carry
current

Rated voltage

Rated current (A)

AC15

AC12

DC13

DC12

10

24 VAC

10

10

-

-

220 VAC

3

6

24 VDC

-

-

1.5

10

220 VDC

0.2

0.6

  • Note 1. Rated current values are determined according to the testing conditions. The above ratings were obtained by conducting tests under the following conditions.
    (1) Ambient temperature: 20×±2°C
    (2) Ambient humidity: 65%±5%
    (3) Operating frequency: 20 operations/minute
  • 2. Minimum applicable load: 10 mA at 5 VDC

Contacts (microload)

Rated applicable load

Minimum applicable load

50 mA at 5 VDC (resistive load)

1 mA at 5 VDC

Characteristics

Item

Emergency stop switches

Non-lighted model: A22E

Lighted model: A22EL

Dielectric strength

2,500 VAC, 50/60 Hz for 1 min between terminals of same polarity
2,500 VAC, 50/60 Hz for 1 min between terminals of different polarity and also between each terminal and ground

Durability

Mechanical

Momentary operation: 300,000 operations min.

Electrical

300,000 operations min.

Degree of protection

IP65
(oil-resistant)

IP65

Have a question?

We are ready to help.

Contact us

Download catalogue

Browse our products offline (PDF).

Get your copy

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events