Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to A1000

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

A1000

A1000

High performance vector control

Ratings: 200 V Class three-phase 0.4 to 110 kW; 400 V Class three-phase 0.4 to 630 kW

  • Current vector control, with or without PG
  • High starting torque (200% / 0.3 Hz, spd range 1:200 OLV), (200% at 0 r/min, spd range 1:1500 CLV)
  • Double rating ND 120%/1min and HD 150%/1 min
  • Advanced Auto-Tuning for IM & PM Motors
  • Open Loop Control of PM Motors
  • Low-noise Low carrier technology
  • 10 years lifetime design
  • Screw-less terminals
  • Control Terminals with memory backup
  • 24 VDC control board power supply option
  • Fieldbus communications: Modbus, Profibus, CANopen, DeviceNet, ML-II, PROFINET, EtherCAT and EtherNet/IP
  • Safety embedded: EN954-1 safety cat. 3, stop category 0, IEC EN 61508 SIL 2 and EN61800-5-1 with EDM
  • Regenerative solutions as option
  • CE, UL, cUL and TUV

Specifications & ordering info

Product Drive control method Drive supply voltage Max. motor output at constant torque (HD) Max. motor output at variable torque (ND) Built in EMC filter Degree of protection (IP) Finless type Compatible motor type Regenerative solutions Communication port(s) Communication option(s) Description
A1000 inverter: 3~ 200 V, HD: 0.4 kW 3.2 A, ND: 0.75 kW 3.5 A, max. output freq. 400Hz
A1000 inverter: 3~ 200 V, HD: 0.75 kW 5.0 A, ND: 1.1 kW 6.0 A, max. output freq. 400Hz
A1000 inverter: 3~ 200 V, HD: 1.5 kW 8.0 A, ND: 2.2 kW 9.6 A, max. output freq. 400Hz
A1000 inverter: 3~ 200 V, HD: 2.2 kW 11.0 A, ND: 3.0 kW 12.0 A, max. output freq. 400Hz
A1000 inverter: 3~ 200 V, HD: 4.0 kW 17.5 A, ND: 5.5 kW 21.0 A, max. output freq. 400Hz
A1000 inverter: 3~ 200 V, HD: 5.5 kW 25.0 A, ND: 7.5 kW 30.0 A, max. output freq. 400Hz
A1000 inverter: 3~ 200 V, HD: 7.5 kW 33.0 A, ND: 11.0 kW 40.0 A, max. output freq. 400Hz
A1000 inverter: 3~ 200 V, HD: 11 kW 47.0 A, ND: 15.0 kW 56.0 A, max. output freq. 400Hz
A1000 inverter: 3~ 200 V, HD: 15 kW 60.0 A, ND: 18.5 kW 69.0 A, max. output freq. 400Hz
A1000 inverter: 3~ 200 V, HD: 18.5 kW 75 A, ND: 22 kW 81 A, max. output freq. 400Hz
A1000 inverter: 3~ 200 V, HD: 22 kW 85 A, ND: 30 kW 110 A, max. output freq. 400Hz
A1000 inverter: 3~ 200 V, HD: 30 kW 115 A, ND: 37 kW 138 A, max. output freq. 400Hz
A1000 inverter: 3~ 200 V, HD: 37 kW 145 A, ND: 45 kW 169 A, max. output freq. 400Hz
A1000 inverter: 3~ 200 V, HD: 45 kW 180 A, ND: 55 kW 211 A, max. output freq. 400Hz
A1000 inverter: 3~ 200 V, HD: 55 kW 215 A, ND: 75 kW 250 A, max. output freq. 400Hz
A1000 inverter: 3-phase 200 V, HD: 75 kW 283 A, ND: 90 kW 312 A, max. output freq. 400Hz
A1000 inverter: 3~ 200 V, HD: 90 kW 346 A, ND: 110 kW 360 A, max. output freq. 400Hz
A1000 inverter: 3~ 200 V, HD: 110 kW 415 A, ND: 110 kW 415 A, max. output freq. 400Hz
A1000 inverter: 3~ 400 V, HD: 0.55 kW 1.8 A, ND: 0.75 kW 2.1 A, max. output freq. 400Hz
A1000 inverter: 3~ 400 V, HD: 0.75 kW 3.4 A, ND: 1.5 kW 4.1 A, max. output freq. 400Hz
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Accessories

Regenerative accessories

D1000 kit - DC Supply with Regenerative Active Front End system

Regenerative DC bus supply unit (D1000)

Reference: CIMR-DC_

4A0005

4A0010

4A0020

4A0030

4A0040

4A0060

4A0100

4A0130

4A0185

4A0270

4A0370

4A0630

Max. applicable motor capacity (kW)

3.7

7.5

15

22

30

45

75

110

160

220

315

560

Rated output capacity (kW)1

5

10

20

30

40

60

100

130

185

270

370

630

Rated input current AC (A)

8

16

30

43

58

86

145

210

300

410

560

1040

Rated output current DC (A)

8

15

30

45

61

91

152

197

280

409

561

955

Rated input voltage

3-phase 380 to 480 VAC

Rated output voltage

660 VDC

Rated frequency

50/60 Hz

Input power factor

> 0.99

Carrier frequency

6

4

2

Degree of protection

IP20 (CIMR-DC4A0005 to CIMR-DC4A0020 models)

IP00 (CIMR-DC4A0030 to CIMR-DC4A0630 models)

Ambient humidity

95% RH or less (without condensation)

Storage temperature

-20 to 60ºC

Ambient temperature

-10 to 50ºC

EMC filter

Reference: B84143_

A0020R106

A0035R106

A0065R106

B0180S080

B0400S080

B1000S080

B1600S080

Rated current (A)

20

35

65

180

400

1000

1600

Leakage current (mA)

3.1

3.4

3.4

< 21

< 21

< 40

< 40

Rated voltage

300/520 VAC

Rated frequency

50/60 Hz

Rated temperature

50ºC

Degree of protection

IP20

Low harmonic filter

Reference: B84143G_

0008R176

0016R176

0030R176

0043R176

0058R176

0086R176

0145R176

0210S176

0300S176

0410S176

0560S176

1140S176

Rated current (A)

8

16

30

43

58

86

145

210

300

410

560

1140

Heat loss (W)2

75

140

165

240

260

300

515

665

855

1398

1970

4015

Rated voltage

305/530 VAC

Rated frequency

50/60 Hz

Rated temperature

50ºC

Degree of protection

IP00

R1000 kit - Regenerative Braking unit system

Regenerative Braking unit (R1000)

Reference: CIMR-RC_

4A03P5

4A0005

4A0007

4A0010

4A0014

4A0017

4A0020

4A0028

4A0035

4A0043

4A0053

4A0073

4A0105

4A0150

4A0210

4A0300

Max. applicable
motor capacity (kW)

3.7

5.5

7.5

11

15

18.5

22

30

37

45

55

75

110

160

220

315

Rated output capacity (kW)3

3.5

5

7

10

14

17

20

28

35

43

53

73

105

150

210

300

Rated input current AC (A)

5

8

11

16

22

27

32

43

54

66

81

110

161

237

326

466

Rated output current DC (A)

7

11

15

22

30

36

43

58

73

89

109

149

217

320

440

629

Rated input voltage

3-phase 380 to 480 VAC

Rated frequency

50/60 Hz

Power factor

> 0.9 at full load

Degree of protection

IP20 (CIMR-RC4A03P5 to CIMR-RC4A0028 models)

IP00 (CIMR-RC4A0035 to CIMR-RC4A0300 models)

Ambient humidity

95% RH or less (without condensation)

Storage temperature

-20 to 60ºC

Ambient temperature

-10 to 50ºC

Current suppression reactor

Reference: B150_

9105

9106

9107

9108

9109

9110

4118

9111

9112

9113

9114

5002

5008

5011

Rated current (A)

7.5

10

15

25

30

40

50

60

75

100

161

237

326

466

Inductance (mH)

1.2

0.6

0.4

0.3

0.2

0.15

0.12

0.1

0.08

0.06

0.04

0.03

0.02

0.013

Heat loss (W)

21

19

23

36

33

40

46

56

81

72

95

105

120

160


1. Rated output capacity is calculated with a rated input voltage of 400 V.

2. Heat loss at nominal current and 20ºC winding temperature with harmonics.

3. Rated output capacity is calculated with a rated input voltage of 400 V.

1. Rated output capacity is calculated with a rated input voltage of 400 V.

2. Heat loss at nominal current and 20ºC winding temperature with harmonics.

3. Rated output capacity is calculated with a rated input voltage of 400 V.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me A1000

a1000 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for A1000

By completing this form you can request a quotation. Your personal details will be handled confidentially.

a1000 prod

Personal details

A1000

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads

download
A1000 Brochure
enPDF 7.76 MB
download
Regenerative DC bus supply unit (D1000) Getting Started Guide
enPDF 8.67 MB
download
Regenerative braking unit (R1000) Getting Started Guide
enPDF 6.88 MB
download
SI-EN3 for A1000 EtherNet/IP EDS file
enZIP 102 KB