Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Y92E-S12PVC4A10M-L

Sensor cable, M12 right-angle socket (female), 4-poles, PVC washdown resitant cable, IP67/IP69K, 10 m

Specifications

Usage Cable with connector
Connector 1 M12 right-angle socket
Connector 2 Open ends
Number of pin contact 4
Cable specifications PVC
Cable length 10 m
Features Washdown resistant
Color Orange
Color cover Orange
Material nut SUS316L
LED indicator

Downloads