XW5T-S4.0-1.1-2 | OMRON, Europe

Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

XW5T-S4.0-1.1-2

Multi-tier terminal block with screw connection for mounting on TS 35; nominal cross section 4 mm²; width 6 mm; color gray

Specifications

Type of electrical connection 1 Screw connection
Type Feed through terminal
Nominal cross section 4 mm²
Number of levels 2
Number of clamp position per level 2
Color Grey
Insulating material Polyamide
Inflammability class of insulation material acc. with UL94 V0
Pack size 100 pc
Weight 19 g

Downloads