XW5T-P1.5-1.2-1
Specifications
Type of electrical connection 1 | Spring clamp connection |
Type | Feed through terminal |
Nominal cross section | 1.0 mm² |
Number of levels | 1 |
Number of clamp position per level | 3 |
Color | Grey |
Insulating material | Polyamide |
Inflammability class of insulation material acc. with UL94 | V0 |
Pack size | 50 pc |
Weight | 4.1 g |