XW2R-P20G-T
DIN-rail mounting terminal block, MIL20 socket, push-in clamp, 20 points, general-purpose
The production of this product is planned to end on 2024-03-31.
Specifications
3 wiring connection – power supply terminal | |
Connector type | MIL (plug not included) |
External connection polarity | PNP/NPN |
Positions per I/O connector | 20 |
Relay premounted | Not Applicable |
Terminal type | Passive wiring interface |
Type of I/O connection | Input/Output |
Type of relay | None |
Wiring type | Push-in Plus |