The production of this product is planned to end on 2024-03-01.
Specifications
3 wiring connection – power supply terminal | |
Connector type | MIL (plug not included) |
External connection polarity | PNP/NPN |
Positions per I/O connector | 40 |
Relay premounted | Not Applicable |
Terminal type | Passive wiring interface |
Type of I/O connection | Output |
Type of relay | None |
Wiring type | Rise-up |