Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

XW2R-E34G-C1

DIN-rail interface wiring system, MIL40 socket, screw clamp, 32x IN + power, for Omron PLC units with FCN40 connectors

The production of this product is planned to end on 2024-03-01.

Specifications

3 wiring connection – power supply terminal
Connector type MIL (plug not included)
External connection polarity PNP/NPN
Positions per I/O connector 40
Relay premounted Not Applicable
Terminal type Passive wiring interface
Type of I/O connection Input
Type of relay None
Wiring type Rise-up

Downloads