Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

VZA4015FAA

V1000 inverter, 3~ 400 VAC, 15 kW, 31 A, sensorless vector, max. output freq. 400Hz

This product has been discontinued; production has ended on 2024-02-29.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Drive control method Open loop V/f, Open loop vector
Drive supply voltage 400 V three phase
Max. motor output at constant torque 15 kW
Max. motor output at variable torque 18.5 kW
Built in EMC filter
Degree of protection (IP) IP20
Finless type
Compatible motor type Induction or asynchronous motor, Permanent magnet motor
Regenerative solutions As inverter option
Communication port(s) MODBUS Slave, Serial RS-422, Serial RS-485
Communication option(s) CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, MECHATROLINK II Slave, MODBUS/TCP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave
Product Height (unpacked) 290 mm
Product Width (unpacked) 180 mm
Product Depth (unpacked) 163 mm
Product Weight (unpacked) 5500 g

Accessories

AX-FIC4050-SE Common footprint RFI filter for Compact series (Q2V/V1000/J1000/MX2), 50 A, 400 VAC, three phase, for 11 kW and 15 kW drives.
AX-FIC4050-SE-LL Low Leakage common footprint RFI filter for Compact series (Q2V/V1000/J1000/MX2), 50 A, 400 VAC, three phase, for 11 kW and 15 kW drives.
SI-EN3/V EtherNet/IP option board for V1000 inverter
SI-EP3/V V1000 option card - PROFINET
SI-N3/V DeviceNet option board for V1000 inverter
SI-P3/V PROFIBUS DP option board for V1000 inverter