UMMYA-1000-1500-1
Safety mat yellow with 1-cable , 1000 x 1500 mm dimension
The production of this product is planned to end on 2024-06-30.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Product Width (unpacked) | 1500 mm |
Color | Yellow |
Connection type | 1-cable, 4-wire |
Connection method | M8 pigtail connector 4 pin |
Number of contacts, normally-open | 1 |
Number of contacts, normally-closed | 0 |
Product Height (unpacked) | 12.7 mm |
Required switching force with 80 mm diameter | 300 N |
Max. force with 80 mm diameter | 2000 N |
Max. force per cm² | 186.2 N |
Material | Polyurethane (PUR) |
Ambient temperature | -10-55 °C |
Max. operating voltage (Umax) | 28.8 V |
Degree of protection (IP) | IP65 |
With edge trim | |
Length of connection cable | 0.13 m |
Product Length (unpacked) | 1000 mm |