Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

UMMYA-0750-1500-1

Safety mat yellow with 1-cable , 750 x 1500 mm dimension

The production of this product is planned to end on 2024-06-30.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Product Width (unpacked) 1500 mm
Color Yellow
Connection type 1-cable, 4-wire
Connection method M8 pigtail connector 4 pin
Number of contacts, normally-open 1
Number of contacts, normally-closed 0
Product Height (unpacked) 12.7 mm
Required switching force with 80 mm diameter 300 N
Max. force with 80 mm diameter 2000 N
Max. force per cm² 186.2 N
Material Polyurethane (PUR)
Ambient temperature -10-55 °C
Max. operating voltage (Umax) 28.8 V
Degree of protection (IP) IP65
With edge trim
Length of connection cable 0.13 m
Product Length (unpacked) 750 mm

Downloads