STC-SC202POEHS
GigE Vision Area Scan Camera, 2 MP, Color, CCD Sony ICX274AQ, 1/1.8", 4.4 µm, 30 fps, Global Shutter, C Mount, Cased
The production of this product is planned to end on 2024-08-31.
Specifications
Camera type | Color |
Number of pixels | 2.0 MP |
Interface | GigE |
Lens mount | C-mount |
Shutter type | Global |
Image width | 1624 pixels |
Image height | 1236 pixels |
Image sensor format | 1/1.8" |
Image sensor type | Other |
Pixel size | 4.4 µm |
Frame rate | 30 fps |
Optical filter | None |
Lens type | N/A |
Scan type | Area scan |