STC-SB133POEHS
GigE Vision Area Scan Camera, 1.3 MP, Monochrome, CCD Sony ICX445AL, 1/3", 3.75 µm, 40 fps, Global Shutter, C Mount, Cased
Specifications
Camera type | Monochrome |
Number of pixels | 1.3 MP |
Interface | GigE |
Lens mount | C-mount |
Shutter type | Global |
Image width | 1280 pixels |
Image height | 966 pixels |
Image sensor format | 1/3" |
Image sensor type | Other |
Pixel size | 3.75 µm |
Frame rate | 40 fps |
Optical filter | None |
Lens type | N/A |
Scan type | Area scan |