STC-MCA5MUSB3
USB 3.0 Area Scan Camera, 5 MP, Color, CMOS Aptina MT9P031, 1/2.5", 2.2 µm, 14 fps, Rolling Shutter, CS Mount, Cased
The production of this product is planned to end on 2024-04-30.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Camera type | Color |
Number of pixels | 5.0 MP |
Interface | USB 3.0 |
Lens mount | CS-mount |
Shutter type | Rolling |
Image width | 2592 pixels |
Image height | 1944 pixels |
Image sensor format | 1/2.5" |
Image sensor type | MT9P031 |
Pixel size | 2.2 µm |
Frame rate | 14 fps |
Optical filter | None |
Lens type | N/A |
Scan type | Area scan |