Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

STC-MBA1002POE

GigE Vision Area Scan Camera, 10.0 MP, Monochrome, CMOS MT9J003, 1/2.3'', 1.67 µm, 10.3 fps, Rolling Shutter, C Mount, Cased, POE

The production of this product is planned to end on 2024-07-31.

Specifications

Camera type Monochrome
Number of pixels 10.3 MP
Interface GigE
Lens mount C-mount
Shutter type Rolling
Image width 3856 pixels
Image height 2764 pixels
Image sensor format 1/2.3"
Image sensor type MT9J003
Pixel size 1.67 µm
Frame rate 10.3 fps
Optical filter None
Lens type N/A
Scan type Area scan
Material housing Aluminium A6061

Accessories

FJ-VSG 10M FJ Gig-E camera interface cable, 10m
FJ-VSG 20M FJ Gig-E camera interface cable, 20m
FJ-VSG 3M FJ Gig-E camera interface cable, 3m
FJ-VSG 40M FJ Gig-E camera interface cable, 40m
FJ-VSG 5M FJ Gig-E camera interface cable, 5m
FJ-VSP2 10M FJ Gig-E power and I/O cable, 10 m
FJ-VSP2 3M FJ Gig-E power and I/O cable, 3 m
FJ-VSP2 5M FJ Gig-E power and I/O cable, 5 m

Downloads

download
CLCtrl2 Software
enZIP 2.85 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
JTACtrl Software
enZIP 2.48 MB
download
LSCtrl Software
enZIP 1.73 MB
download
SWIR Camera LBS132POE Manual Users Manual
enPDF 2.32 MB
download
SWIR Camera LBS34POE Manual Users Manual
enPDF 2.39 MB
download
SWIR Camera datasheet Datasheet
enPDF 18.4 MB
download
Sentech SDK V1.1.2 Software
enZIP 572 MB
download
StUVC Viewer Software
enZIP 612 KB