S8VK-X12024-EIP
Book type power supply, 120 W, 24 VDC, 5 A, DIN rail mounting, Push-in terminal, Coated, Ethernet IP / Modbus TCP compatibility
Specifications
Type | Book type |
Mounting method | DIN rail |
Phase | Single |
Power output | 120 W |
Efficiency | 92 % |
Output voltage | 24 V |
Rated output current | 5 A |
Power boost ratio | 120 % |
Temperature range | -40-70 °C |
Terminal | Push-in |
Communication port(s) | EtherNet/IP, MODBUS/TCP |
Alarm function | - |
Number of output branches | 1 |
Rated supply voltage at AC 50 Hz | 100-240 V |
Allowable supply voltage AC | 85-264 V |
Allowable supply voltage DC | 90-350 V |
Product Width (unpacked) | 55 mm |
Product Height (unpacked) | 94.7 mm |
Product Depth (unpacked) | 92.3 mm |
Accessories
PFP-100N | DIN-rail mounting track, 35 x 7.3 mm, 1 m length |
|