Specifications
Type | Book type |
Mounting method | DIN rail |
Phase | Single |
Power output | 30 W |
Efficiency | 77 % |
Output voltage | 5 V |
Rated output current | 5 A |
Power boost ratio | 120 % |
Temperature range | -40-70 °C |
Terminal | Push-in |
Communication port(s) | EtherNet/IP, MODBUS/TCP |
Alarm function | - |
Number of output branches | 1 |
Rated supply voltage at AC 50 Hz | 100-240 V |
Allowable supply voltage AC | 85-264 V |
Allowable supply voltage DC | 90-350 V |
Product Width (unpacked) | 40 mm |
Product Height (unpacked) | 94.7 mm |
Product Depth (unpacked) | 92.3 mm |