Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

S8TS-06024-E1

Power supply, 100-240 VAC input, 60W 24VDC 2.5A output, DIN rail mounting, modular PSU for multiple configurations, with bus line connector

This product has been discontinued; production has ended on 2024-03-31.

Specifications

Type Modular
Mounting method DIN rail
Phase Single
Power output 60 W
Efficiency 75 %
Output voltage 24 V
Rated output current 2.5 A
Temperature range -25-65 °C
Features UL class 2, With bus line connectors
Terminal Screw
Communication port(s) None
Alarm function -
Number of output branches 1
Rated supply voltage at AC 50 Hz 100-240 V
Allowable supply voltage AC 85-264 V
Product Width (unpacked) 43 mm
Product Height (unpacked) 120 mm
Product Depth (unpacked) 120 mm

Accessories

S8T-DCBU-02 DC backup block for S8TS PSU of 500 ms at an output current of 2.5A